Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 4,8224 - R 6,7514 | 2048 In stock - Delivery conditions may apply, visit our FAQs |
Cylindrical
|
Clear
|
PU;Rubber
|
128
|
0.402 in
10.2 mm
|
16.5 mm
16.5 mm
|
0.65 in
16.5 mm
|
||
R 4,1975 - R 5,8765 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
98
|
0.161 in
4.1 mm
|
19.1 mm
19.1 mm
|
0.752 in
19.1 mm
|
||
R 3,1197 - R 4,3677 | Request the lead time here |
Hemisphere
|
Black
|
PU;Rubber
|
84
|
0.075 in
1.9 mm
|
19.1 mm
19.1 mm
|
0.752 in
19.1 mm
|
||
R 2,2195 - R 3,1073 | Request the lead time here |
Cylindrical
|
Black
|
PU;Rubber
|
200
|
0.059 in
1.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
R 9,3058 - R 13,0282 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
32
|
0.098 in
2.5 mm
|
31.5 mm
31.5 mm
|
1.228 in
31.2 mm
|
||
R 6,6329 - R 9,286 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
84
|
0.201 in
5.1 mm
|
20.0 mm
20.0 mm
|
0.78 in
19.8 mm
|
||
R 1,8809 - R 2,6333 | Request the lead time here |
Hemisphere
|
Black
|
PU;Rubber
|
72
|
0.15 in
3.8 mm
|
9.6 mm
9.6 mm
|
0.374 in
9.5 mm
|
||
R 2,2056 - R 3,0879 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
200
|
0.252 in
6.4 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
R 4,1579 - R 5,8211 | Request the lead time here |
Hemisphere
|
Clear
|
PU;Rubber
|
128
|
0.311 in
7.9 mm
|
16.0 mm
16.0 mm
|
0.618 in
15.7 mm
|
||
R 1,9205 - R 2,6888 | Request the lead time here |
Hemisphere
|
Clear
|
PU;Rubber
|
242
|
0.201 in
5.1 mm
|
11.1 mm
11.1 mm
|
0.437 in
11.1 mm
|
||
R 1,1137 - R 1,5592 | Request the lead time here |
Hemisphere
|
Black
|
PU;Rubber
|
300
|
0.213 in
5.4 mm
|
9.6 mm
9.6 mm
|
0.374 in
9.5 mm
|
||
R 6,3359 - R 8,8702 | Request the lead time here |
Conical
|
Clear
|
PU;Rubber
|
100
|
0.559 in
14.2 mm
|
18.3 mm
18.3 mm
|
0.72 in
18.3 mm
|
||
R 5,7221 - R 8,0109 | Request the lead time here |
Hemisphere
|
Black
|
PU;Rubber
|
98
|
0.382 in
9.7 mm
|
17.6 mm
17.6 mm
|
0.701 in
17.8 mm
|
||
R 1,7027 - R 2,3839 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
200
|
0.189 in
4.8 mm
|
9.5 mm
9.5 mm
|
0.374 in
9.5 mm
|
||
R 1,5441 - R 2,1618 | Request the lead time here |
Hemisphere
|
Black
|
PU;Rubber
|
242
|
0.201 in
5.1 mm
|
11.1 mm
11.1 mm
|
0.437 in
11.1 mm
|
||
R 3,1197 - R 4,3677 | Request the lead time here |
Hemisphere
|
Clear
|
PU;Rubber
|
84
|
0.075 in
1.9 mm
|
19.1 mm
19.1 mm
|
0.752 in
19.1 mm
|
||
R 5,9399 - R 8,3158 | Request the lead time here |
Hemisphere
|
Clear
|
PU;Rubber
|
98
|
0.382 in
9.7 mm
|
17.6 mm
17.6 mm
|
0.701 in
17.8 mm
|
||
R 1,0931 - R 1,5304 | Request the lead time here |
Hemisphere
|
Black
|
PU;Rubber
|
578
|
0.063 in
1.6 mm
|
6.4 mm
6.4 mm
|
0.252 in
6.4 mm
|
||
R 4,084 - R 5,7177 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
Flat
|
Clear
|
PU
|
200
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
R 213,7892 - R 213,7892 | Request the lead time here |
Domed
|
Natural
|
PU
|
56
|
0.197 in
5.0 mm
|
11.0 mm
11.0 mm
|
0.433 in
11.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue