Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
R 3,7015 - R 5,4436 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
15.9 mm
R 3,6405 - R 5,3513 521 In stock - Delivery conditions may apply, visit our FAQs
4.0 mm
17.8 mm
4.8 mm
R 3,7015 - R 5,4436 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
15.9 mm
R 3,8538 - R 5,5359 Request the lead time here
3.0 mm
14.0 mm
6.4 mm
R 3,671 - R 5,336 Request the lead time here
3.0 mm
12.7 mm
4.8 mm
R 3,7472 - R 5,5051 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
22.2 mm
R 15,0801 - R 16,9307 Request the lead time here
4.0 mm
18.0 mm
18.0 mm
22.4 mm
  • of 5
Adhesive Base Spacer 17.8 mm 15.9 mm PA UL94 V-2

10001240

Price Range
R 5,4436 - R 3,7015

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 4.8 mm PA UL94 V-2

10001271

Price Range
R 5,3513 - R 3,6405

Stock Levels
521 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    17.8 mm
Adhesive Base Spacer 17.8 mm 15.9 mm PA UL94 V-2

10013281

Price Range
R 5,4436 - R 3,7015

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 14.0 mm 6.4 mm Nylon 6/6 UL94 V-2

10150405

Price Range
R 5,5359 - R 3,8538

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    14.0 mm
Adhesive Base Spacer 12.7 mm 4.8 mm Nylon 6/6 UL94 V-2

10150399

Price Range
R 5,336 - R 3,671

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 17.8 mm 22.2 mm PA UL94 V-2

10013328

Price Range
R 5,5051 - R 3,7472

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 18.0 mm 22.4 mm PA UL94 V-2

10381595

Price Range
R 16,9307 - R 15,0801

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Base Length
    18.0 mm
  • Base Width
    18.0 mm
  • Spacer Length
    22.4 mm