Menu Search

Self Adhesive Wire Clip

In stock

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Inside Height View
R 11,4047 - R 17,9445 1 In stock - Delivery conditions may apply, visit our FAQs
18.0 mm
13.0 mm
R 3,3251 - R 3,7815 21378 In stock - Delivery conditions may apply, visit our FAQs
3.7 mm
R 2,8743 - R 4,3175 Request the lead time here
10.0 mm
R 4,1142 - R 6,201 12999 In stock - Delivery conditions may apply, visit our FAQs
11.4 mm
7.1 mm
R 5,5231 - R 6,317 Request the lead time here
5.5 mm
R 2,4516 - R 2,7962 7 In stock - Delivery conditions may apply, visit our FAQs
2.8 mm
R 9,0653 - R 14,7278 Request the lead time here
12.0 mm
8.0 mm
R 16,7349 - R 26,3718 90 In stock - Delivery conditions may apply, visit our FAQs
12.0 mm
7.0 mm
10245866 R 3,3251 - R 3,7815 198094 In stock - Delivery conditions may apply, visit our FAQs
5.8 mm
R 5,9549 - R 9,6634 16054 In stock - Delivery conditions may apply, visit our FAQs
6.0 mm
4.2 mm
R 3,5083 - R 4,7812 Request the lead time here
8.3 mm
2.8 mm
R 3,0136 - R 3,7205 994 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
3.2 mm
R 6,5539 - R 8,0913 2000 In stock - Delivery conditions may apply, visit our FAQs
11.7 mm
7.9 mm
Cable Clip Adhesive 26.0 mm 26.0 mm PA Natural

10333785

Price Range
R 17,9445 - R 11,4047

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    26.0 mm
  • Base Width
    26.0 mm
  • Inside Width
    18.0 mm
Cable Clip Adhesive 16.0 mm 16.0 mm PA Natural

10245842

Price Range
R 3,7815 - R 3,3251

Stock Levels
21378 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    16.0 mm
  • Base Width
    16.0 mm
  • Clamp Width
    7.2 mm
Cable Clip Adhesive 19.0 mm 19.0 mm PA Natural

10036662

Price Range
R 4,3175 - R 2,8743

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    19.0 mm
  • Base Width
    19.0 mm
Cable Clip Adhesive 19.0 mm 19.0 mm PA Natural

10018606

Price Range
R 6,201 - R 4,1142

Stock Levels
12999 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    19.0 mm
  • Base Width
    19.0 mm
Cable Clip Adhesive 27.0 mm 17.0 mm PA Natural

10245859

Price Range
R 6,317 - R 5,5231

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    27.0 mm
  • Base Width
    17.0 mm
  • Overall Height
    8.7 mm
Cable Clip Adhesive 13.0 mm 9.7 mm PA Natural

10245835

Price Range
R 2,7962 - R 2,4516

Stock Levels
7 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    13.0 mm
  • Base Width
    9.7 mm
  • Overall Height
    5.2 mm
Cable Clip Adhesive 27.0 mm 27.0 mm PA Natural

10333778

Price Range
R 14,7278 - R 9,0653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    27.0 mm
  • Base Width
    27.0 mm
  • Inside Width
    12.0 mm
Cable Clip Adhesive 25.4 mm 25.4 mm PA Natural

10333754

Price Range
R 26,3718 - R 16,7349

Stock Levels
90 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    25.4 mm
  • Base Width
    25.4 mm
  • Inside Width
    12.0 mm
Cable Clip Adhesive 16.0 mm 15.8 mm PA Natural

10245866

Price Range
R 3,7815 - R 3,3251

Stock Levels
198094 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    16.0 mm
  • Base Width
    15.8 mm
  • Overall Height
    9.0 mm
Cable Clip Adhesive 19.0 mm 19.0 mm PA Natural

10333761

Price Range
R 9,6634 - R 5,9549

Stock Levels
16054 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    19.0 mm
  • Base Width
    19.0 mm
Cable Clip Adhesive 12.7 mm 9.5 mm PA Natural

10361276

Price Range
R 4,7812 - R 3,5083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    12.7 mm
  • Base Width
    9.5 mm
  • Clamp Width
    6.9 mm
Cable Clip Adhesive 13.1 mm 11.9 mm PA Natural

10361283

Price Range
R 3,7205 - R 3,0136

Stock Levels
994 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    13.1 mm
  • Base Width
    11.9 mm
  • Clamp Width
    5.1 mm
Cable Clip Adhesive 19.1 mm 19.1 mm PA Natural

10361290

Price Range
R 8,0913 - R 6,5539

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    19.1 mm
  • Base Width
    19.1 mm
  • Clamp Width
    9.5 mm