Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.
It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Inside Height | View | |
---|---|---|---|---|---|
R 3,3251 - R 3,7815 | 21378 In stock - Delivery conditions may apply, visit our FAQs |
|
0.146 in
3.7 mm
|
||
R 11,4047 - R 17,9445 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.709 in
18.0 mm
|
0.512 in
13.0 mm
|
||
R 2,8743 - R 4,3175 | Request the lead time here |
0.394 in
10.0 mm
|
|
||
R 5,5231 - R 6,317 | Request the lead time here |
|
0.217 in
5.5 mm
|
||
10245866 | R 3,3251 - R 3,7815 | 198094 In stock - Delivery conditions may apply, visit our FAQs |
|
0.228 in
5.8 mm
|
|
R 4,1142 - R 6,201 | 12999 In stock - Delivery conditions may apply, visit our FAQs |
0.449 in
11.4 mm
|
0.28 in
7.1 mm
|
||
R 2,4516 - R 2,7962 | 7 In stock - Delivery conditions may apply, visit our FAQs |
|
0.11 in
2.8 mm
|
||
R 16,7349 - R 26,3718 | 90 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
||
R 9,0653 - R 14,7278 | Request the lead time here |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
R 3,0136 - R 3,7205 | 994 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
||
R 6,5539 - R 8,0913 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.461 in
11.7 mm
|
0.311 in
7.9 mm
|
||
R 5,9549 - R 9,6634 | 16054 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
0.165 in
4.2 mm
|
||
R 3,5083 - R 4,7812 | Request the lead time here |
0.327 in
8.3 mm
|
0.11 in
2.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue