These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Series Code :SR2765
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| R 3,5086 - R 3,8984 | Request the lead time here |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.752 in
19.1 mm
|
||
| 10381731 | R 4,2346 - R 4,7516 | Request the lead time here |
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
0.122 in
3.1 mm
|
|
0.303 in
7.7 mm
|
|
| R 3,3345 - R 3,7049 | Request the lead time here |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.626 in
15.9 mm
|
||
| R 2,6886 - R 3,2693 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
||
| R 2,6886 - R 3,2693 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
| R 1,6298 - R 1,8299 | Request the lead time here |
0.189 in
4.8 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.161 in
4.1 mm
|
||
| R 3,7472 - R 4,2134 | Request the lead time here |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.106 in
2.7 mm
|
||
| R 2,9575 - R 3,7582 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
| R 2,6886 - R 3,2693 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
||
| R 2,9575 - R 3,7582 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
| R 1,6298 - R 1,8299 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.118 in
3.0 mm
|
||
| R 2,6886 - R 3,2693 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.374 in
9.5 mm
|
||
| R 2,6886 - R 3,2693 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
| R 2,6886 - R 3,2693 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.5 in
12.7 mm
|
||
| R 2,6161 - R 2,9067 | Request the lead time here |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.252 in
6.4 mm
|
||
| R 2,9575 - R 3,7582 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.189 in
4.8 mm
|
||
| R 2,6886 - R 3,2693 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
| R 1,6298 - R 1,8299 | Request the lead time here |
0.189 in
4.8 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.24 in
6.1 mm
|
||
| R 4,0975 - R 4,5825 | Request the lead time here |
0.189 in
4.8 mm
|
0.256 in
6.5 mm
|
0.126 in
3.2 mm
|
|
0.24 in
6.1 mm
|
||
| R 6,4045 - R 7,1161 | Request the lead time here |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue