Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PEEK Set Screws, with Socket type drive, are high-performance fasteners.Designed to securely hold components in place by applying pressure through a threaded drive.
PEEK (Polyether ether ketone) offers exceptional strength, heat resistance (up to 260C) and chemical resistance. This makes it ideal for high-performance applications. It also boasts low outgassing properties and resistance to wear, ensuring durability even in harsh conditions.
PEEK Set Screws are frequently used in several sectors including medical and semiconductor. They are useful for medical equipment, subject to sterilisation operations, as they are chemical and radiation resistant. In the semiconductor sector they work reliably in high-temperature and corrosive settings, making them ideal for precise equipment such as wafer handling systems and vacuum chambers. Material: PEEK Colour: Beige Material Flammability Standard: UL94 V-0Series Code: SRP0507
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | l1 | A/F | View | |
---|---|---|---|---|---|---|
R 61,0079 - R 67,7866 | Request the lead time here |
M4
|
20.0
|
2.0
|
||
R 60,6393 - R 67,377 | Request the lead time here |
M3
|
12.0
|
1.5
|
||
R 60,2706 - R 66,9674 | Request the lead time here |
M3
|
10.0
|
1.5
|
||
R 58,7961 - R 65,329 | Request the lead time here |
M4
|
10.0
|
2.0
|
||
R 70,3574 - R 78,1751 | Request the lead time here |
M8
|
12.0
|
4.0
|
||
R 69,4864 - R 77,2071 | Request the lead time here |
M6
|
20.0
|
3.0
|
||
R 70,0393 - R 77,8214 | Request the lead time here |
M6
|
25.0
|
3.0
|
||
R 65,9844 - R 73,316 | Request the lead time here |
M5
|
20.0
|
2.5
|
||
R 58,2432 - R 64,7147 | Request the lead time here |
M4
|
6.0
|
2.0
|
||
R 66,5373 - R 73,9304 | Request the lead time here |
M6
|
6.0
|
3.0
|
||
R 66,906 - R 74,34 | Request the lead time here |
M6
|
8.0
|
3.0
|
||
R 55,1099 - R 61,2332 | Request the lead time here |
M3
|
8.0
|
1.5
|
||
R 63,9569 - R 71,0633 | Request the lead time here |
M5
|
10.0
|
2.5
|
||
R 67,6432 - R 75,1591 | Request the lead time here |
M6
|
10.0
|
3.0
|
||
R 75,6674 - R 84,0751 | Request the lead time here |
M8
|
20.0
|
4.0
|
||
R 64,5099 - R 71,6776 | Request the lead time here |
M5
|
12.0
|
2.5
|
||
R 71,5522 - R 79,5025 | Request the lead time here |
M8
|
15.0
|
4.0
|
||
R 63,404 - R 70,4489 | Request the lead time here |
M5
|
8.0
|
2.5
|
||
R 56,64 - R 62,9334 | Request the lead time here |
M4
|
8.0
|
2.0
|
||
R 50,74 - R 56,3778 | Request the lead time here |
M3
|
6.0
|
1.5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue