This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 31,8748 - R 53,0586 | Request the lead time here |
M4
|
5.0
|
2.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| R 41,5758 - R 69,293 | Request the lead time here |
M4
|
5.0
|
20.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| R 41,5758 - R 69,293 | Request the lead time here |
M4
|
5.0
|
30.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| R 46,5253 - R 77,4102 | Request the lead time here |
M6
|
8.0
|
7.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 141,7537 - R 236,3881 | Request the lead time here |
M6
|
8.0
|
80.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 112,0567 - R 186,8931 | Request the lead time here |
M10
|
12.0
|
75.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 236,784 - R 394,5741 | Request the lead time here |
M12
|
16.0
|
80.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 112,0567 - R 186,8931 | Request the lead time here |
M6
|
8.0
|
70.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 31,8748 - R 53,0586 | Request the lead time here |
M4
|
5.0
|
4.0
|
303 Stainless Steel
|
5.0
|
Slotted Drive
|
8.0
|
||
| R 47,3172 - R 78,994 | Request the lead time here |
M5
|
6.0
|
8.0
|
303 Stainless Steel
|
6.0
|
Slotted Drive
|
10.0
|
||
| R 112,0567 - R 186,8931 | Request the lead time here |
M10
|
12.0
|
65.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| R 104,5334 - R 174,2224 | Request the lead time here |
M10
|
12.0
|
25.0
|
303 Stainless Steel
|
16.0
|
Slotted Drive
|
20.0
|
||
| R 217,778 - R 363,0952 | Request the lead time here |
M12
|
16.0
|
65.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| R 144,5254 - R 240,9416 | Request the lead time here |
M6
|
8.0
|
90.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| R 331,2205 - R 551,9681 | Request the lead time here |
M16
|
20.0
|
55.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| R 257,7699 - R 429,6165 | Request the lead time here |
M16
|
20.0
|
45.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| R 31,8748 - R 53,0586 | Request the lead time here |
M4
|
5.0
|
5.0
|
303 Stainless Steel
|
5.0
|
Slotted Drive
|
8.0
|
||
| R 37,2202 - R 61,9677 | Request the lead time here |
M2
|
3.0
|
4.0
|
316 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
| R 56,0283 - R 93,4465 | Request the lead time here |
M6
|
8.0
|
12.0
|
303 Stainless Steel
|
11.0
|
Slotted Drive
|
12.0
|
||
| R 55,8304 - R 93,0506 | Request the lead time here |
M5
|
6.0
|
12.0
|
316 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue