Menu Search

Shoulder Washers

In stock

Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.

The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
356 results
Product SKUs information
Essentra Part Number Price range Availability Flange Height Minimum Outside Diameter Colour Material Length Under Head Maximum Outside Diameter View
R 0,8062 - R 0,9952 Request the lead time here
1.2 mm
Natural
Nylon 6/6
R 1,0258 - R 1,2663 Request the lead time here
1.2 mm
Natural
Nylon 6/6
R 0,6509 - R 0,8037 Request the lead time here
1.2 mm
Natural
Nylon 6/6
R 0,7168 - R 0,8849 Request the lead time here
1.6 mm
Natural
Nylon 6/6
R 0,5143 - R 0,635 Request the lead time here
0.8 mm
Natural
Nylon 6/6
R 0,7741 - R 0,9557 5 In stock - Delivery conditions may apply, visit our FAQs
1.7 mm
Natural
Nylon 6/6
R 3,9059 - R 4,7262 Request the lead time here
4.7 mm
Natural
Nylon 6/6
R 1,3807 - R 1,7046 Request the lead time here
1.6 mm
Natural
Nylon 6/6
R 1,0304 - R 1,2723 Request the lead time here
1.6 mm
Natural
Nylon 6/6
R 1,7897 - R 2,1655 Request the lead time here
2 mm
Natural
Nylon 6/6
R 1,7328 - R 2,0967 Request the lead time here
1.6 mm
Natural
Nylon 6/6
R 1,5419 - R 1,9036 Request the lead time here
1.8 mm
Natural
Nylon 6/6
R 2,5117 - R 3,1008 Request the lead time here
3.2 mm
Natural
Nylon 6/6
R 0,855 - R 1,0556 Request the lead time here
1.6 mm
Natural
Nylon 6/6
R 2,0924 - R 2,5319 Request the lead time here
3.2 mm
Natural
Nylon 6/6
R 0,894 - R 1,1036 Request the lead time here
1.2 mm
Natural
Nylon 6/6
R 0,894 - R 1,1036 Request the lead time here
1.6 mm
Natural
Nylon 6/6
R 3,0323 - R 3,7436 Request the lead time here
1.6 mm
Natural
Nylon 6/6
R 4,1795 - R 5,1599 Request the lead time here
1.6 mm
Natural
Nylon 6/6
R 1,221 - R 1,4774 Request the lead time here
0.8 mm
Natural
Nylon 6/6
  • of 18
Shoulder Washer 0.125 in Nylon 6/6

10334249

Price Range
R 0,9952 - R 0,8062

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.4 mm
  • Flange Outside Diameter
    6.4 mm
  • Base Outside Diameter
    4 mm
  • Inside Diameter
    3.2 mm
  • Flange Height
    1.2 mm
Shoulder Washer 0.325 in Nylon 6/6

10334447

Price Range
R 1,2663 - R 1,0258

Stock Levels
Request the lead time here
Attributes
  • Base Height
    5.6 mm
  • Flange Outside Diameter
    11.9 mm
  • Base Outside Diameter
    9.5 mm
  • Inside Diameter
    8.3 mm
  • Flange Height
    1.2 mm
Shoulder Washer 0.115 in Nylon 6/6

10334232

Price Range
R 0,8037 - R 0,6509

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.4 mm
  • Flange Outside Diameter
    6 mm
  • Base Outside Diameter
    3.7 mm
  • Inside Diameter
    2.9 mm
  • Flange Height
    1.2 mm
Shoulder Washer 0.173 in Nylon 6/6

10334331

Price Range
R 0,8849 - R 0,7168

Stock Levels
Request the lead time here
Attributes
  • Base Height
    9.5 mm
  • Flange Outside Diameter
    8.8 mm
  • Base Outside Diameter
    5.2 mm
  • Inside Diameter
    4.4 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.124 in Nylon 6/6

10334300

Price Range
R 0,635 - R 0,5143

Stock Levels
Request the lead time here
Attributes
  • Base Height
    0.8 mm
  • Flange Outside Diameter
    8 mm
  • Base Outside Diameter
    5.6 mm
  • Inside Diameter
    3.1 mm
  • Flange Height
    0.8 mm
Shoulder Washer 0.320 in Nylon 6/6

10334638

Price Range
R 0,9557 - R 0,7741

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Base Height
    3.5 mm
  • Flange Outside Diameter
    15.9 mm
  • Base Outside Diameter
    10.3 mm
  • Inside Diameter
    8.1 mm
  • Flange Height
    1.7 mm
Shoulder Washer 0.515 in Nylon 6/6

10334904

Price Range
R 4,7262 - R 3,9059

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.4 mm
  • Flange Outside Diameter
    28.6 mm
  • Base Outside Diameter
    18.2 mm
  • Inside Diameter
    13.1 mm
  • Flange Height
    4.7 mm
Shoulder Washer 0.500 in Nylon 6/6

10334768

Price Range
R 1,7046 - R 1,3807

Stock Levels
Request the lead time here
Attributes
  • Base Height
    11.1 mm
  • Flange Outside Diameter
    19.1 mm
  • Base Outside Diameter
    15.9 mm
  • Inside Diameter
    12.7 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.385 in Nylon 6/6

10334607

Price Range
R 1,2723 - R 1,0304

Stock Levels
Request the lead time here
Attributes
  • Base Height
    9.5 mm
  • Flange Outside Diameter
    14.5 mm
  • Base Outside Diameter
    11.9 mm
  • Inside Diameter
    9.8 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.476 in Nylon 6/6

10334775

Price Range
R 2,1655 - R 1,7897

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3 mm
  • Flange Outside Diameter
    25.6 mm
  • Base Outside Diameter
    14.8 mm
  • Inside Diameter
    12.1 mm
  • Flange Height
    2 mm
Shoulder Washer 0.255 in Nylon 6/6

10334591

Price Range
R 2,0967 - R 1,7328

Stock Levels
Request the lead time here
Attributes
  • Base Height
    14.3 mm
  • Flange Outside Diameter
    14 mm
  • Base Outside Diameter
    9.5 mm
  • Inside Diameter
    6.5 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.184 in Nylon 6/6

10334546

Price Range
R 1,9036 - R 1,5419

Stock Levels
Request the lead time here
Attributes
  • Base Height
    7.9 mm
  • Flange Outside Diameter
    16 mm
  • Base Outside Diameter
    6.7 mm
  • Inside Diameter
    4.7 mm
  • Flange Height
    1.8 mm
Shoulder Washer 0.406 in Nylon 6/6

10334874

Price Range
R 3,1008 - R 2,5117

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.4 mm
  • Flange Outside Diameter
    24.9 mm
  • Base Outside Diameter
    13.9 mm
  • Inside Diameter
    10.3 mm
  • Flange Height
    3.2 mm
Shoulder Washer 0.255 in Nylon 6/6

10334522

Price Range
R 1,0556 - R 0,855

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.7 mm
  • Flange Outside Diameter
    15.9 mm
  • Base Outside Diameter
    8.2 mm
  • Inside Diameter
    6.5 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.510 in Nylon 6/6

10334829

Price Range
R 2,5319 - R 2,0924

Stock Levels
Request the lead time here
Attributes
  • Base Height
    9.5 mm
  • Flange Outside Diameter
    22.2 mm
  • Base Outside Diameter
    16.1 mm
  • Inside Diameter
    13 mm
  • Flange Height
    3.2 mm
Shoulder Washer 0.255 in Nylon 6/6

10334676

Price Range
R 1,1036 - R 0,894

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.2 mm
  • Flange Outside Diameter
    11.9 mm
  • Base Outside Diameter
    7.9 mm
  • Inside Diameter
    6.5 mm
  • Flange Height
    1.2 mm
Shoulder Washer 0.257 in Nylon 6/6

10334553

Price Range
R 1,1036 - R 0,894

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.4 mm
  • Flange Outside Diameter
    12.8 mm
  • Base Outside Diameter
    8.7 mm
  • Inside Diameter
    6.5 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.635 in Nylon 6/6

10334836

Price Range
R 3,7436 - R 3,0323

Stock Levels
Request the lead time here
Attributes
  • Base Height
    12.7 mm
  • Flange Outside Diameter
    22.2 mm
  • Base Outside Diameter
    19.1 mm
  • Inside Diameter
    16.1 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.562 in Nylon 6/6

10334881

Price Range
R 5,1599 - R 4,1795

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.4 mm
  • Flange Outside Diameter
    22.2 mm
  • Base Outside Diameter
    19.1 mm
  • Inside Diameter
    14.3 mm
  • Flange Height
    1.6 mm
Shoulder Washer 0.500 in Nylon 6/6

10334751

Price Range
R 1,4774 - R 1,221

Stock Levels
Request the lead time here
Attributes
  • Base Height
    8 mm
  • Flange Outside Diameter
    18.9 mm
  • Base Outside Diameter
    14.3 mm
  • Inside Diameter
    12.7 mm
  • Flange Height
    0.8 mm