Side Pull Plugs have a conical design that provides effective general protection against damage, dirt, moisture and corrosion during manufacture, storage and transportation. The conical shape makes it an economical solution to fit within a range of dimensions. The push fit design with the pull tab allows an easy and fast removal, when the fitting is tight.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCL2PCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | L | d1 | h | w | D | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1,2321 - R 1,9166 | Request the lead time here | 
1.492 in
 
37.9 mm
 | 
0.591 in
 
15.0 mm
 | 
1.323 in
 
33.6 mm
 | 
0.472 in
 
12.0 mm
 | 
0.484 in
 
12.3 mm
 | 
1.673 in
 
42.5 mm
 | ||
| R 1,2171 - R 1,8932 | Request the lead time here | 
1.26 in
 
32.0 mm
 | 
0.591 in
 
15.0 mm
 | 
1.161 in
 
29.5 mm
 | 
0.472 in
 
12.0 mm
 | 
0.472 in
 
12.0 mm
 | 
1.398 in
 
35.5 mm
 | ||
| R 0,5165 - R 0,8034 | Request the lead time here | 
0.531 in
 
13.5 mm
 | 
0.591 in
 
15.0 mm
 | 
0.453 in
 
11.5 mm
 | 
0.374 in
 
9.5 mm
 | 
0.315 in
 
8.0 mm
 | 
0.689 in
 
17.5 mm
 | ||
| R 0,2873 - R 0,3193 | Request the lead time here | 
0.453 in
 
11.5 mm
 | 
0.591 in
 
15.0 mm
 | 
0.374 in
 
9.5 mm
 | 
0.374 in
 
9.5 mm
 | 
0.315 in
 
8.0 mm
 | 
0.61 in
 
15.5 mm
 | ||
| R 0,2573 - R 0,2859 | Request the lead time here | 
0.315 in
 
8.0 mm
 | 
0.591 in
 
15.0 mm
 | 
0.236 in
 
6.0 mm
 | 
0.374 in
 
9.5 mm
 | 
0.276 in
 
7.0 mm
 | 
0.472 in
 
12.0 mm
 | ||
| R 0,5296 - R 0,8239 | Request the lead time here | 
0.61 in
 
15.5 mm
 | 
0.591 in
 
15.0 mm
 | 
0.531 in
 
13.5 mm
 | 
0.394 in
 
10.0 mm
 | 
0.394 in
 
10.0 mm
 | 
0.768 in
 
19.5 mm
 | ||
| R 0,2573 - R 0,2859 | Request the lead time here | 
0.276 in
 
7.0 mm
 | 
0.591 in
 
15.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.374 in
 
9.5 mm
 | 
0.276 in
 
7.0 mm
 | 
0.433 in
 
11.0 mm
 | ||
| R 0,6123 - R 0,9524 | Request the lead time here | 
0.638 in
 
16.2 mm
 | 
0.591 in
 
15.0 mm
 | 
0.559 in
 
14.2 mm
 | 
0.394 in
 
10.0 mm
 | 
0.394 in
 
10.0 mm
 | 
0.795 in
 
20.2 mm
 | ||
| R 0,6442 - R 0,7158 | Request the lead time here | 
0.768 in
 
19.5 mm
 | 
0.591 in
 
15.0 mm
 | 
0.689 in
 
17.5 mm
 | 
0.394 in
 
10.0 mm
 | 
0.394 in
 
10.0 mm
 | 
0.925 in
 
23.5 mm
 | ||
| R 0,6329 - R 0,7033 | Request the lead time here | 
0.709 in
 
18.0 mm
 | 
0.591 in
 
15.0 mm
 | 
0.61 in
 
15.5 mm
 | 
0.394 in
 
10.0 mm
 | 
0.394 in
 
10.0 mm
 | 
0.866 in
 
22.0 mm
 | ||
| R 1,4725 - R 1,6361 | Request the lead time here | 
2.008 in
 
51.0 mm
 | 
0.591 in
 
15.0 mm
 | 
1.909 in
 
48.5 mm
 | 
0.472 in
 
12.0 mm
 | 
0.472 in
 
12.0 mm
 | 
2.165 in
 
55.0 mm
 | ||
| R 1,3448 - R 2,0919 | Request the lead time here | 
1.693 in
 
43.0 mm
 | 
0.591 in
 
15.0 mm
 | 
1.575 in
 
40.0 mm
 | 
0.472 in
 
12.0 mm
 | 
0.472 in
 
12.0 mm
 | 
1.87 in
 
47.5 mm
 | ||
| R 1,388 - R 1,5422 | Request the lead time here | 
1.87 in
 
47.5 mm
 | 
0.591 in
 
15.0 mm
 | 
1.752 in
 
44.5 mm
 | 
0.472 in
 
12.0 mm
 | 
0.472 in
 
12.0 mm
 | 
2.028 in
 
51.5 mm
 | ||
| R 0,7813 - R 0,8681 | Request the lead time here | 
1.102 in
 
28.0 mm
 | 
0.591 in
 
15.0 mm
 | 
0.984 in
 
25.0 mm
 | 
0.472 in
 
12.0 mm
 | 
0.472 in
 
12.0 mm
 | 
1.26 in
 
32.0 mm
 | ||
| R 0,7531 - R 0,8368 | Request the lead time here | 
0.925 in
 
23.5 mm
 | 
0.591 in
 
15.0 mm
 | 
0.827 in
 
21.0 mm
 | 
0.394 in
 
10.0 mm
 | 
0.394 in
 
10.0 mm
 | 
1.083 in
 
27.5 mm
 | ||
| R 1,3598 - R 1,5109 | Request the lead time here | 
1.772 in
 
45.0 mm
 | 
0.591 in
 
15.0 mm
 | 
1.673 in
 
42.5 mm
 | 
0.472 in
 
12.0 mm
 | 
0.472 in
 
12.0 mm
 | 
1.929 in
 
49.0 mm
 | ||
| R 0,7306 - R 0,8118 | Request the lead time here | 
0.846 in
 
21.5 mm
 | 
0.591 in
 
15.0 mm
 | 
0.748 in
 
19.0 mm
 | 
0.394 in
 
10.0 mm
 | 
0.394 in
 
10.0 mm
 | 
1.004 in
 
25.5 mm
 | ||
| R 1,2246 - R 1,9049 | Request the lead time here | 
1.398 in
 
35.5 mm
 | 
0.591 in
 
15.0 mm
 | 
1.26 in
 
32.0 mm
 | 
0.472 in
 
12.0 mm
 | 
0.472 in
 
12.0 mm
 | 
1.555 in
 
39.5 mm
 | ||
| R 0,5014 - R 0,78 | Request the lead time here | 
0.492 in
 
12.5 mm
 | 
0.591 in
 
15.0 mm
 | 
0.413 in
 
10.5 mm
 | 
0.374 in
 
9.5 mm
 | 
0.315 in
 
8.0 mm
 | 
0.65 in
 
16.5 mm
 | ||
| R 1,3316 - R 2,0715 | Request the lead time here | 
1.594 in
 
40.5 mm
 | 
0.591 in
 
15.0 mm
 | 
1.516 in
 
38.5 mm
 | 
0.472 in
 
12.0 mm
 | 
0.472 in
 
12.0 mm
 | 
1.752 in
 
44.5 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue