Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side Pull Plugs have a conical design that provides effective general protection against damage, dirt, moisture and corrosion during manufacture, storage and transportation. The conical shape makes it an economical solution to fit within a range of dimensions. The push fit design with the pull tab allows an easy and fast removal, when the fitting is tight.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCL2PCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | L | d1 | h | w | D | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.87 in
47.5 mm
|
0.591 in
15.0 mm
|
1.752 in
44.5 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
2.028 in
51.5 mm
|
|||
| Request the lead time here |
0.768 in
19.5 mm
|
0.591 in
15.0 mm
|
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.925 in
23.5 mm
|
|||
| Request the lead time here |
0.846 in
21.5 mm
|
0.591 in
15.0 mm
|
0.748 in
19.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
1.004 in
25.5 mm
|
|||
| Request the lead time here |
1.693 in
43.0 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
1.87 in
47.5 mm
|
|||
| Request the lead time here |
0.61 in
15.5 mm
|
0.591 in
15.0 mm
|
0.531 in
13.5 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.768 in
19.5 mm
|
|||
| Request the lead time here |
0.638 in
16.2 mm
|
0.591 in
15.0 mm
|
0.559 in
14.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.795 in
20.2 mm
|
|||
| Request the lead time here |
1.594 in
40.5 mm
|
0.591 in
15.0 mm
|
1.516 in
38.5 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
1.752 in
44.5 mm
|
|||
| Request the lead time here |
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue