Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Cable Wrap is crush resistant and is a tough durable protection for cable looms. It protects against damage and wear without restricting its flexibility. It is easy to install with a special tool.
Series Code :SR1723
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Wall Thickness | Cable Diameter | Colour | Length Per Reel | Material | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1 519,2084 - R 1 947,7002 | Request the lead time here |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Black
|
328.084 ft
100.0 m
|
PP
|
0.197 in
5.0 mm
|
||
| R 1 947,7002 - R 2 493,0636 | Request the lead time here |
0.031 in
0.8 mm
|
0.63 in
16.0 mm
|
Black
|
164.042 ft
50.0 m
|
Nylon 6
|
0.591 in
15.0 mm
|
||
| 10170915 | R 773,874 - R 986,8296 | Request the lead time here |
0.051 in
1.3 mm
|
1.26 in
32.0 mm
|
Silver
|
49.213 ft
15.0 m
|
PP
|
1.26 in
32.0 mm
|
|
| 10320884 | R 559,6332 - R 711,5622 | Request the lead time here |
0.039 in
1.0 mm
|
0.984 in
25.0 mm
|
Silver
|
65.617 ft
20.0 m
|
PP
|
0.984 in
25.0 mm
|
|
| R 846,60 - R 1 081,6182 | Request the lead time here |
0.031 in
0.8 mm
|
0.63 in
16.0 mm
|
White
|
164.042 ft
50.0 m
|
PP
|
0.591 in
15.0 mm
|
||
| R 2 441,1252 - R 2 856,6324 | Request the lead time here |
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
Black
|
328.084 ft
100.0 m
|
Nylon 6
|
0.315 in
8.0 mm
|
||
| R 659,6238 - R 843,999 | Request the lead time here |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
Black
|
98.425 ft
30.0 m
|
PP
|
0.787 in
20.0 mm
|
||
| R 3 012,4476 - R 3 570,7854 | Request the lead time here |
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
Black
|
328.084 ft
100.0 m
|
Nylon 6
|
0.315 in
8.0 mm
|
||
| R 1 120,572 - R 1 428,3162 | Request the lead time here |
0.039 in
1.0 mm
|
0.984 in
25.0 mm
|
Black
|
65.617 ft
20.0 m
|
Nylon 6
|
0.984 in
25.0 mm
|
||
| R 846,60 - R 1 081,6182 | Request the lead time here |
0.031 in
0.8 mm
|
0.63 in
16.0 mm
|
Silver
|
164.042 ft
50.0 m
|
PP
|
0.591 in
15.0 mm
|
||
| R 846,60 - R 1 081,6182 | Request the lead time here |
0.031 in
0.8 mm
|
0.63 in
16.0 mm
|
Black
|
164.042 ft
50.0 m
|
PP
|
0.591 in
15.0 mm
|
||
| R 2 544,9918 - R 3 012,4476 | Request the lead time here |
0.051 in
1.3 mm
|
1.26 in
32.0 mm
|
Black
|
49.213 ft
15.0 m
|
Nylon 6
|
1.26 in
32.0 mm
|
||
| R 773,874 - R 986,8296 | Request the lead time here |
0.051 in
1.3 mm
|
1.26 in
32.0 mm
|
White
|
49.213 ft
15.0 m
|
PP
|
1.26 in
32.0 mm
|
||
| R 2 324,2638 - R 2 726,7864 | Request the lead time here |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Black
|
328.084 ft
100.0 m
|
Nylon 6
|
0.197 in
5.0 mm
|
||
| R 1 688,0184 - R 2 155,4538 | Request the lead time here |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
Black
|
98.425 ft
30.0 m
|
Nylon 6
|
0.787 in
20.0 mm
|
||
| R 1 532,193 - R 1 973,6796 | Request the lead time here |
0.051 in
1.3 mm
|
1.26 in
32.0 mm
|
Black
|
49.213 ft
15.0 m
|
Nylon 6
|
1.26 in
32.0 mm
|
||
| R 1 363,383 - R 1 752,9312 | Request the lead time here |
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
White
|
328.084 ft
100.0 m
|
PP
|
0.315 in
8.0 mm
|
||
| R 1 493,2392 - R 1 908,7464 | Request the lead time here |
0.031 in
0.8 mm
|
0.63 in
16.0 mm
|
Black
|
164.042 ft
50.0 m
|
Nylon 6
|
0.591 in
15.0 mm
|
||
| R 559,6332 - R 711,5622 | Request the lead time here |
0.039 in
1.0 mm
|
0.984 in
25.0 mm
|
Black
|
65.617 ft
20.0 m
|
PP
|
0.984 in
25.0 mm
|
||
| R 659,6238 - R 843,999 | Request the lead time here |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
White
|
98.425 ft
30.0 m
|
PP
|
0.787 in
20.0 mm