Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Cable Wrap is crush resistant and is a tough durable protection for cable looms. It protects against damage and wear without restricting its flexibility. It is easy to install with a special tool.
Series Code :SR1723
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Wall Thickness | Cable Diameter | Colour | Length Per Reel | Material | Inside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
10170915 | R 758,70 - R 967,48 | Request the lead time here |
0.051 in
1.3 mm
|
1.26 in
32.0 mm
|
Silver
|
49.213 ft
15.0 m
|
PP
|
1.26 in
32.0 mm
|
|
10320884 | R 548,66 - R 697,61 | Request the lead time here |
0.039 in
1.0 mm
|
0.984 in
25.0 mm
|
Silver
|
65.617 ft
20.0 m
|
PP
|
0.984 in
25.0 mm
|
|
R 646,69 - R 827,45 | Request the lead time here |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
Silver
|
98.425 ft
30.0 m
|
PP
|
0.787 in
20.0 mm
|
||
R 830,00 - R 1 060,41 | Request the lead time here |
0.031 in
0.8 mm
|
0.63 in
16.0 mm
|
White
|
164.042 ft
50.0 m
|
PP
|
0.591 in
15.0 mm
|
||
R 830,00 - R 1 060,41 | Request the lead time here |
0.031 in
0.8 mm
|
0.63 in
16.0 mm
|
Silver
|
164.042 ft
50.0 m
|
PP
|
0.591 in
15.0 mm
|
||
R 2 953,38 - R 3 500,77 | Request the lead time here |
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
Black
|
328.084 ft
100.0 m
|
Nylon 6
|
0.315 in
8.0 mm
|
||
R 758,70 - R 967,48 | Request the lead time here |
0.051 in
1.3 mm
|
1.26 in
32.0 mm
|
Black
|
49.213 ft
15.0 m
|
PP
|
1.26 in
32.0 mm
|
||
R 1 654,92 - R 2 113,19 | Request the lead time here |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
Black
|
98.425 ft
30.0 m
|
Nylon 6
|
0.787 in
20.0 mm
|
||
R 2 902,46 - R 3 386,20 | Request the lead time here |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Black
|
328.084 ft
100.0 m
|
Nylon 6
|
0.197 in
5.0 mm
|
||
R 646,69 - R 827,45 | Request the lead time here |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
Black
|
98.425 ft
30.0 m
|
PP
|
0.787 in
20.0 mm
|
||
R 1 489,42 - R 1 909,51 | Request the lead time here |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Black
|
328.084 ft
100.0 m
|
PP
|
0.197 in
5.0 mm
|
||
R 1 285,73 - R 1 642,18 | Request the lead time here |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
Black
|
98.425 ft
30.0 m
|
Nylon 6
|
0.787 in
20.0 mm
|
||
R 2 393,26 - R 2 800,62 | Request the lead time here |
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
Black
|
328.084 ft
100.0 m
|
Nylon 6
|
0.315 in
8.0 mm
|
||
R 1 336,65 - R 1 718,56 | Request the lead time here |
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
White
|
328.084 ft
100.0 m
|
PP
|
0.315 in
8.0 mm
|
||
R 1 336,65 - R 1 718,56 | Request the lead time here |
0.031 in
0.8 mm
|
0.394 in
10.0 mm
|
Black
|
328.084 ft
100.0 m
|
PP
|
0.315 in
8.0 mm
|
||
R 1 098,60 - R 1 400,31 | Request the lead time here |
0.039 in
1.0 mm
|
0.984 in
25.0 mm
|
Black
|
65.617 ft
20.0 m
|
Nylon 6
|
0.984 in
25.0 mm
|
||
R 1 387,59 - R 1 782,21 | Request the lead time here |
0.039 in
1.0 mm
|
0.984 in
25.0 mm
|
Black
|
65.617 ft
20.0 m
|
Nylon 6
|
0.984 in
25.0 mm
|
||
R 1 463,96 - R 1 871,32 | Request the lead time here |
0.031 in
0.8 mm
|
0.63 in
16.0 mm
|
Black
|
164.042 ft
50.0 m
|
Nylon 6
|
0.591 in
15.0 mm
|
||
R 548,66 - R 697,61 | Request the lead time here |
0.039 in
1.0 mm
|
0.984 in
25.0 mm
|
Black
|
65.617 ft
20.0 m
|
PP
|
0.984 in
25.0 mm
|
||
R 646,69 - R 827,45 | Request the lead time here |
0.035 in
0.9 mm
|
0.906 in
23.0 mm
|
White
|
98.425 ft
30.0 m
|
PP
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue