These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.
Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.
Each plug covers a range of different thread sizes and styles.
Material: LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | d | h | D | Thread Standard | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 2,1709 - R 5,3056 | Request the lead time here |
M25,M26;11/16";11/16";3/4"
|
Red
|
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
1.177 in
29.9 mm
|
UNF Threads
|
3
|
||
R 1,6282 - R 3,9585 | 6275 In stock - Delivery conditions may apply, visit our FAQs |
M18;3/4";3/4";1/2"
|
Red
|
0.72 in
18.3 mm
|
|
0.846 in
21.5 mm
|
UNF Threads
|
3
|
||
R 3,3468 - R 5,0848 | 2560 In stock - Delivery conditions may apply, visit our FAQs |
M24
|
Red
|
0.921 in
23.4 mm
|
0.197 in
5.0 mm
|
1.11 in
28.2 mm
|
Metric Threads
|
3
|
||
R 1,2091 - R 2,8598 | Request the lead time here |
M10;7/16";7/16";1/8"
|
Red
|
0.386 in
9.8 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
UNF Threads
|
3
|
||
R 4,176 - R 10,1586 | Request the lead time here |
M40,M42;1-5/8";1-1/4"
|
Red
|
1.634 in
41.5 mm
|
0.197 in
5.0 mm
|
1.787 in
45.4 mm
|
UNF Threads
|
3
|
||
R 3,6182 - R 8,8335 | Request the lead time here |
M36;1-1/2",1-3/8";1-1/8"
|
Red
|
1.406 in
35.7 mm
|
0.197 in
5.0 mm
|
1.563 in
39.7 mm
|
UNF Threads
|
3
|
||
R 1,3628 - R 3,3125 | 730 In stock - Delivery conditions may apply, visit our FAQs |
M16;5/8";5/8";3/8"
|
Red
|
0.65 in
16.5 mm
|
0.197 in
5.0 mm
|
0.65 in
16.5 mm
|
UNF Threads
|
3
|
||
R 1,3206 - R 3,2187 | 2229 In stock - Delivery conditions may apply, visit our FAQs |
M12,M13,M14;1/2";1/2";1/4"
|
Red
|
0.516 in
13.1 mm
|
0.197 in
5.0 mm
|
0.516 in
13.1 mm
|
UNF Threads
|
3
|
||
R 1,99 - R 4,864 | Request the lead time here |
M22;7/8";7/8"5/8"
|
Red
|
0.882 in
22.4 mm
|
0.197 in
5.0 mm
|
1.016 in
25.8 mm
|
UNF Threads
|
3
|
||
R 1,8091 - R 4,4002 | Request the lead time here |
M20;1/2" BSP
|
Red
|
0.839 in
21.3 mm
|
0.197 in
5.0 mm
|
0.839 in
21.3 mm
|
Metric Threads
|
3
|
||
R 2,6232 - R 6,4043 | Request the lead time here |
M28;1-1/8";7/8"
|
Red
|
1.098 in
27.9 mm
|
0.276 in
7.0 mm
|
1.287 in
32.7 mm
|
UNF Threads
|
3
|
||
R 3,0604 - R 7,5085 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
M32;1-5/16";1"
|
Red
|
1.26 in
32.0 mm
|
0.197 in
5.0 mm
|
1.402 in
35.6 mm
|
UNF Threads
|
3
|
||
R 1,5322 - R 2,145 | Request the lead time here |
1/2
|
Yellow
|
0.437 in
11.1 mm
|
0.272 in
6.9 mm
|
|
UNF Threads
|
1
|
||
R 0,9441 - R 2,3961 | Request the lead time here |
5/8-18
|
Blue
|
0.563 in
14.3 mm
|
0.256 in
6.5 mm
|
0.933 in
23.7 mm
|
UNF Threads
|
1
|
||
R 0,8914 - R 2,2636 | Request the lead time here |
1/2-20
|
Blue
|
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
0.669 in
17.0 mm
|
UNF Threads
|
1
|
||
R 1,2226 - R 9,1648 | Request the lead time here |
7/16
|
Yellow
|
0.382 in
9.7 mm
|
0.272 in
6.9 mm
|
|
UNF Threads
|
1
|
||
R 1,5967 - R 4,0689 | Request the lead time here |
7/8
|
Yellow
|
0.799 in
20.3 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
R 1,4138 - R 3,4395 | Request the lead time here |
11/16
|
Yellow
|
0.61 in
15.5 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
R 1,4712 - R 3,5941 | Request the lead time here |
3/4
|
Yellow
|
0.677 in
17.2 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
R 4,341 - R 8,5575 | 4650 In stock - Delivery conditions may apply, visit our FAQs |
1/4
|
Yellow
|
0.205 in
5.2 mm
|
0.22 in
5.6 mm
|
|
UNF Threads
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue