Menu Search

Snap Fit Plugs

In stock

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
59 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour d h D Thread Standard Type View
R 10,5108 - R 25,6725 Request the lead time here
1-7/8
Yellow
45.1 mm
11.7 mm
UNF Threads
1
R 1,5425 - R 4,0303 700 In stock - Delivery conditions may apply, visit our FAQs
1 in
Blue
23.5 mm
10.0 mm
31.0 mm
JIC
R 0,8914 - R 2,2636 Request the lead time here
1/2 in
Blue
11.0 mm
7.0 mm
17.0 mm
JIC
R 1,2226 - R 9,1648 Request the lead time here
7/16
Yellow
9.7 mm
6.9 mm
UNF Threads
1
R 1,1239 - R 2,8543 Request the lead time here
3/4 in
Blue
17.4 mm
8.6 mm
24.9 mm
JIC
R 1,3208 - R 3,2242 Request the lead time here
5/8
Yellow
14.2 mm
7.4 mm
UNF Threads
1
R 3,9377 - R 9,8825 Request the lead time here
1-3/16
Yellow
27.7 mm
8.6 mm
UNF Threads
1
R 1,4386 - R 3,5168 Request the lead time here
Without Lugs
Red
R 8,0614 - R 17,5015 Request the lead time here
1-5/8
Yellow
38.7 mm
11.7 mm
UNF Threads
1
R 0,9239 - R 2,4181 975 In stock - Delivery conditions may apply, visit our FAQs
9/16 in
Blue
12.5 mm
7.0 mm
20.5 mm
JIC
R 1,2836 - R 3,1304 Request the lead time here
Without Lugs
Red
R 1,9688 - R 4,7977 Request the lead time here
9/16
Yellow
12.6 mm
7.4 mm
UNF Threads
1
R 0,9642 - R 1,9323 Request the lead time here
Without Lugs
Red
R 2,8059 - R 6,9012 Request the lead time here
Without Lugs
Red
R 2,868 - R 7,6741 Request the lead time here
1
Yellow
23.4 mm
7.4 mm
UNF Threads
1
R 0,8883 - R 2,3298 6580 In stock - Delivery conditions may apply, visit our FAQs
7/16 in
Blue
9.5 mm
7.0 mm
15.5 mm
JIC
R 5,0073 - R 12,7534 Request the lead time here
1-5/16
Yellow
30.9 mm
8.6 mm
UNF Threads
1
R 1,4138 - R 3,4395 Request the lead time here
11/16
Yellow
15.5 mm
7.4 mm
UNF Threads
1
R 2,7749 - R 8,8335 Request the lead time here
3/8
Yellow
8.2 mm
6.0 mm
UNF Threads
1
R 1,5006 - R 3,6493 Request the lead time here
13/16
Yellow
18.6 mm
7.4 mm
UNF Threads
1
  • of 3
Snap Fit Plug UNF 1-7/8" UNF Yellow LDPE

10158760

Price Range
R 25,6725 - R 10,5108

Stock Levels
Request the lead time here
Attributes
  • d
    45.1 mm
  • h
    11.7 mm
  • Thread Size
    1-7/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1" x 14 UNF/JIC Blue LDPE

10085202

Price Range
R 4,0303 - R 1,5425

Stock Levels
700 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    31.0 mm
  • d
    23.5 mm
  • h
    10.0 mm
  • Thread Size
    1 in
  • Thread Standard
    UNF
Snap Fit Plug UNF 1/2” x 20 UNF/JIC Blue LDPE

10085158

Price Range
R 2,2636 - R 0,8914

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • d
    11.0 mm
  • h
    7.0 mm
  • Thread Size
    1/2 in
  • Thread Standard
    UNF
Snap Fit Plug UNF 7/16" UNF Yellow LDPE

10158852

Price Range
R 9,1648 - R 1,2226

Stock Levels
Request the lead time here
Attributes
  • d
    9.7 mm
  • h
    6.9 mm
  • Thread Size
    7/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 3/4" x 16 UNF/JIC Blue LDPE

10085189

Price Range
R 2,8543 - R 1,1239

Stock Levels
Request the lead time here
Attributes
  • D
    24.9 mm
  • d
    17.4 mm
  • h
    8.6 mm
  • Thread Size
    3/4 in
  • Thread Standard
    JIC
Snap Fit Plug UNF 5/8" UNF Yellow LDPE

10158845

Price Range
R 3,2242 - R 1,3208

Stock Levels
Request the lead time here
Attributes
  • d
    14.2 mm
  • h
    7.4 mm
  • Thread Size
    5/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-3/16" UNF Yellow LDPE

10158739

Price Range
R 9,8825 - R 3,9377

Stock Levels
Request the lead time here
Attributes
  • d
    27.7 mm
  • h
    8.6 mm
  • Thread Size
    1-3/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Push-In Plug 25.5 mm 6.1 mm 30.0 mm LDPE Red

10085240

Price Range
R 3,5168 - R 1,4386

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    Without Lugs
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
  • Recycled Content Percentage %
    98%
Snap Fit Plug UNF 1-5/8" UNF Yellow LDPE

10158753

Price Range
R 17,5015 - R 8,0614

Stock Levels
Request the lead time here
Attributes
  • d
    38.7 mm
  • h
    11.7 mm
  • Thread Size
    1-5/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 9/16" x 18 UNF/JIC Blue LDPE

10085165

Price Range
R 2,4181 - R 0,9239

Stock Levels
975 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    20.5 mm
  • d
    12.5 mm
  • h
    7.0 mm
  • Thread Size
    9/16 in
  • Thread Standard
    UNF
Push-In Plug 19.2 mm 7.0 mm 23.8 mm LDPE Red

10085233

Price Range
R 3,1304 - R 1,2836

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    Without Lugs
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
  • Recycled Content Percentage %
    98%
Snap Fit Plug UNF 9/16" UNF Yellow LDPE

10158876

Price Range
R 4,7977 - R 1,9688

Stock Levels
Request the lead time here
Attributes
  • d
    12.6 mm
  • h
    7.4 mm
  • Thread Size
    9/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Push-In Plug 11.9 mm 6.3 mm 16.4 mm LDPE Red

10085226

Price Range
R 1,9323 - R 0,9642

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    Without Lugs
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
  • Recycled Content Percentage %
    98%
Push-In Plug 30.9 mm 8.0 mm 35.0 mm LDPE Red

10085257

Price Range
R 6,9012 - R 2,8059

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    Without Lugs
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
  • Recycled Content Percentage %
    98%
Snap Fit Plug UNF 1" UNF Yellow LDPE

10158708

Price Range
R 7,6741 - R 2,868

Stock Levels
Request the lead time here
Attributes
  • d
    23.4 mm
  • h
    7.4 mm
  • Thread Size
    1
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 7⁄16" x 20 UNF/JIC Blue LDPE

10085141

Price Range
R 2,3298 - R 0,8883

Stock Levels
6580 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    15.5 mm
  • d
    9.5 mm
  • h
    7.0 mm
  • Thread Size
    7/16 in
  • Thread Standard
    JIC
Snap Fit Plug UNF 1-5/16" UNF Yellow LDPE

10158746

Price Range
R 12,7534 - R 5,0073

Stock Levels
Request the lead time here
Attributes
  • d
    30.9 mm
  • h
    8.6 mm
  • Thread Size
    1-5/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 11/16" UNF Yellow LDPE

10158791

Price Range
R 3,4395 - R 1,4138

Stock Levels
Request the lead time here
Attributes
  • d
    15.5 mm
  • h
    7.4 mm
  • Thread Size
    11/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 3/8" UNF Yellow LDPE

10158821

Price Range
R 8,8335 - R 2,7749

Stock Levels
Request the lead time here
Attributes
  • d
    8.2 mm
  • h
    6.0 mm
  • Thread Size
    3/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 13/16" UNF Yellow LDPE

10158807

Price Range
R 3,6493 - R 1,5006

Stock Levels
Request the lead time here
Attributes
  • d
    18.6 mm
  • h
    7.4 mm
  • Thread Size
    13/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow