Menu Search

Snap Fit Plugs

In stock

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
59 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour d h D Thread Standard Type View
R 1,3206 - R 3,2187 2229 In stock - Delivery conditions may apply, visit our FAQs
1/4 in BSP/GAS, 1/2 in UNF/JIC, M12, M13, M14
Red
13.1 mm
5.0 mm
13.1 mm
R 1,8091 - R 4,4002 Request the lead time here
1/2 in BSP/GAS, M20
Red
21.3 mm
5.0 mm
21.3 mm
R 1,6282 - R 3,9585 6275 In stock - Delivery conditions may apply, visit our FAQs
3/4 in UNF/JIC, M18
Red
18.3 mm
21.5 mm
R 3,3468 - R 5,0848 2560 In stock - Delivery conditions may apply, visit our FAQs
M24
Red
23.4 mm
5.0 mm
28.2 mm
R 3,0604 - R 7,5085 2000 In stock - Delivery conditions may apply, visit our FAQs
1 in BSP/GAS, 1 5/16 in UNF/JIC, M32
Red
32.0 mm
5.0 mm
35.6 mm
R 1,99 - R 4,864 Request the lead time here
5/8 in BSP/GAS, 7/8 in UNF/JIC, M22
Red
22.4 mm
5.0 mm
25.8 mm
R 1,3628 - R 3,3125 730 In stock - Delivery conditions may apply, visit our FAQs
3/8 in BSP/GAS, 5/8 in UNF/JIC, M16
Red
16.5 mm
5.0 mm
16.5 mm
R 3,6182 - R 8,8335 Request the lead time here
1 1/8 in BSP/GAS, 1 1/2 in, 1 3/8 in UNF/JIC, M36
Red
35.7 mm
5.0 mm
39.7 mm
R 4,176 - R 10,1586 Request the lead time here
1 1/4 in BSP/GAS, 1 5/8 in UNF/JIC, M40, M42
Red
41.5 mm
5.0 mm
45.4 mm
R 0,7882 - R 1,2261 Request the lead time here
1/2"M20
Red
9.4 mm
26.0 mm
Gas Threads
4
R 1,4087 - R 2,1913 Request the lead time here
M30; 1,3/6"
Red
12.0 mm
37.5 mm
Metric Threads
4
R 0,7628 - R 1,1867 Request the lead time here
M14;9/16"
Red
5.0 mm
18.8 mm
Metric Threads
4
R 1,6779 - R 2,6101 Request the lead time here
1,1/4"
Red
12.7 mm
55.0 mm
Gas Threads
4
R 0,9053 - R 1,4082 Request the lead time here
3/4"
Red
11.0 mm
31.6 mm
Gas Threads
4
R 0,6399 - R 0,9955 Request the lead time here
7/16"
Red
6.0 mm
15.8 mm
UNF Threads
4
R 0,5131 - R 0,7982 Request the lead time here
3/8";M16
Red
8.0 mm
21.7 mm
Gas Threads
4
R 1,7228 - R 2,6799 Request the lead time here
1,1/2"
Red
10.2 mm
49.5 mm
Gas Threads
4
R 0,4175 - R 0,6495 Request the lead time here
1/8";M10
Red
5.7 mm
14.3 mm
Gas Threads
4
R 2,2379 - R 3,4812 Request the lead time here
2"
Red
11.0 mm
67.8 mm
Gas Threads
4
R 0,4624 - R 0,7193 Request the lead time here
1/4";1/2"
Red
8.2 mm
17.6 mm
Gas Threads
4
  • of 3
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

10084656

Price Range
R 3,2187 - R 1,3206

Stock Levels
2229 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    13.1 mm
  • d
    13.1 mm
  • h
    5.0 mm
  • Thread Size
    1/4 in BSP/GAS, 1/2 in UNF/JIC, M12, M13, M14
  • Colour
    Red
Snap Fit Plug Metric;BSP M20 Red LDPE

10084670

Price Range
R 4,4002 - R 1,8091

Stock Levels
Request the lead time here
Attributes
  • D
    21.3 mm
  • d
    21.3 mm
  • h
    5.0 mm
  • Thread Size
    1/2 in BSP/GAS, M20
  • Colour
    Red
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

10070420

Price Range
R 3,9585 - R 1,6282

Stock Levels
6275 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    21.5 mm
  • d
    18.3 mm
  • Thread Size
    3/4 in UNF/JIC, M18
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug Metric M24 Red LDPE

10085769

Price Range
R 5,0848 - R 3,3468

Stock Levels
2560 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    28.2 mm
  • d
    23.4 mm
  • h
    5.0 mm
  • Thread Size
    M24
  • Colour
    Red
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

10084717

Price Range
R 7,5085 - R 3,0604

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    35.6 mm
  • d
    32.0 mm
  • h
    5.0 mm
  • Thread Size
    1 in BSP/GAS, 1 5/16 in UNF/JIC, M32
  • Colour
    Red
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

10084687

Price Range
R 4,864 - R 1,99

Stock Levels
Request the lead time here
Attributes
  • D
    25.8 mm
  • d
    22.4 mm
  • h
    5.0 mm
  • Thread Size
    5/8 in BSP/GAS, 7/8 in UNF/JIC, M22
  • Colour
    Red
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

10084663

Price Range
R 3,3125 - R 1,3628

Stock Levels
730 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    16.5 mm
  • d
    16.5 mm
  • h
    5.0 mm
  • Thread Size
    3/8 in BSP/GAS, 5/8 in UNF/JIC, M16
  • Colour
    Red
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

10085776

Price Range
R 8,8335 - R 3,6182

Stock Levels
Request the lead time here
Attributes
  • D
    39.7 mm
  • d
    35.7 mm
  • h
    5.0 mm
  • Thread Size
    1 1/8 in BSP/GAS, 1 1/2 in, 1 3/8 in UNF/JIC, M36
  • Colour
    Red
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

10085622

Price Range
R 10,1586 - R 4,176

Stock Levels
Request the lead time here
Attributes
  • D
    45.4 mm
  • d
    41.5 mm
  • h
    5.0 mm
  • Thread Size
    1 1/4 in BSP/GAS, 1 5/8 in UNF/JIC, M40, M42
  • Colour
    Red
Snap Fit Plug NPT;Metric 1/2" Gas Red LDPE

20573331

Price Range
R 1,2261 - R 0,7882

Stock Levels
Request the lead time here
Attributes
  • D
    26.0 mm
  • h
    9.4 mm
  • Thread Size
    1/2"M20
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug Metric;UNF M39 Red LDPE

20573461

Price Range
R 2,1913 - R 1,4087

Stock Levels
Request the lead time here
Attributes
  • D
    37.5 mm
  • h
    12.0 mm
  • Thread Size
    M30; 1,3/6"
  • Thread Standard
    Metric Threads
  • Colour
    Red
Snap Fit Plug Metric;UNF M14 Red LDPE

20573430

Price Range
R 1,1867 - R 0,7628

Stock Levels
Request the lead time here
Attributes
  • D
    18.8 mm
  • h
    5.0 mm
  • Thread Size
    M14;9/16"
  • Thread Standard
    Metric Threads
  • Colour
    Red
Snap Fit Plug NPT 1,1/2" Gas Red LDPE

20573379

Price Range
R 2,6101 - R 1,6779

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • h
    12.7 mm
  • Thread Size
    1,1/4"
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug NPT 3/4" Gas Red LDPE

20573355

Price Range
R 1,4082 - R 0,9053

Stock Levels
Request the lead time here
Attributes
  • D
    31.6 mm
  • h
    11.0 mm
  • Thread Size
    3/4"
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug UNF 7/16" UNF Red LDPE

20573409

Price Range
R 0,9955 - R 0,6399

Stock Levels
Request the lead time here
Attributes
  • D
    15.8 mm
  • h
    6.0 mm
  • Thread Size
    7/16"
  • Thread Standard
    UNF Threads
  • Colour
    Red
Snap Fit Plug NPT;Metric 3/8" Gas Red LDPE

20573324

Price Range
R 0,7982 - R 0,5131

Stock Levels
Request the lead time here
Attributes
  • D
    21.7 mm
  • h
    8.0 mm
  • Thread Size
    3/8";M16
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug NPT 1,1/4" Gas Red LDPE

20573386

Price Range
R 2,6799 - R 1,7228

Stock Levels
Request the lead time here
Attributes
  • D
    49.5 mm
  • h
    10.2 mm
  • Thread Size
    1,1/2"
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug NPT;Metric 1/8" Gas Red LDPE

20573300

Price Range
R 0,6495 - R 0,4175

Stock Levels
Request the lead time here
Attributes
  • D
    14.3 mm
  • h
    5.7 mm
  • Thread Size
    1/8";M10
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug NPT 2" Gas Red LDPE

20573393

Price Range
R 3,4812 - R 2,2379

Stock Levels
Request the lead time here
Attributes
  • D
    67.8 mm
  • h
    11.0 mm
  • Thread Size
    2"
  • Thread Standard
    Gas Threads
  • Colour
    Red
Snap Fit Plug NPT;UNF 1/4" Gas Red LDPE

20573317

Price Range
R 0,7193 - R 0,4624

Stock Levels
Request the lead time here
Attributes
  • D
    17.6 mm
  • h
    8.2 mm
  • Thread Size
    1/4";1/2"
  • Thread Standard
    Gas Threads
  • Colour
    Red