Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Series Code :SR6431
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter B | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|
R 2,9375 - R 5,4099 | 10000 In stock - Delivery conditions may apply, visit our FAQs |
0.083 in
2.1 mm
|
0.063 in
1.6 mm
|
0.059 in
1.5 mm
|
||
R 2,9375 - R 5,4099 | 6816 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.059 in
1.5 mm
|
||
R 6,1031 - R 6,607 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
R 3,0572 - R 5,6359 | 6684 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.138 in
3.5 mm
|
||
R 2,5666 - R 2,8517 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
R 3,3762 - R 6,234 | 12551 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
R 2,9907 - R 5,5029 | 28 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
||
R 3,0572 - R 5,6359 | Request the lead time here |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.102 in
2.6 mm
|
||
R 2,9907 - R 5,5029 | 17314 In stock - Delivery conditions may apply, visit our FAQs |
0.083 in
2.1 mm
|
0.063 in
1.6 mm
|
0.098 in
2.5 mm
|
||
R 3,3097 - R 6,1011 | 3334 In stock - Delivery conditions may apply, visit our FAQs |
0.071 in
1.8 mm
|
0.039 in
1.0 mm
|
0.256 in
6.5 mm
|
||
R 2,317 - R 2,5745 | 3542 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
||
R 3,1901 - R 5,8618 | 9868 In stock - Delivery conditions may apply, visit our FAQs |
0.069 in
1.75 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
R 2,4982 - R 2,8038 | 10619 In stock - Delivery conditions may apply, visit our FAQs |
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.059 in
1.5 mm
|
||
R 3,1901 - R 5,8618 | 5235 In stock - Delivery conditions may apply, visit our FAQs |
0.075 in
1.9 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
R 6,1031 - R 6,607 | 62117 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 3,1901 - R 5,8618 | 4621 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
R 4,3126 - R 4,8328 | 12399 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.197 in
5.0 mm
|
||
R 6,1031 - R 6,607 | 9057 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
R 2,4982 - R 2,8038 | 10200 In stock - Delivery conditions may apply, visit our FAQs |
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
||
R 3,281 - R 3,6455 | 867 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue