Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Series Code :SR6431
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter B | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|
R 4,0022 - R 4,4469 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
R 3,0173 - R 5,596 | 13195 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
R 5,0672 - R 5,7952 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
||
R 6,1031 - R 6,607 | 998 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
R 6,1031 - R 6,607 | 11856 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
R 2,4982 - R 2,8038 | 1996 In stock - Delivery conditions may apply, visit our FAQs |
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
R 3,0572 - R 5,6359 | Request the lead time here |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
R 3,4426 - R 6,3536 | 3095 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
R 6,1031 - R 6,607 | 2587 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
R 6,1031 - R 6,607 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
R 2,9375 - R 5,4099 | 6816 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.059 in
1.5 mm
|
||
R 2,5666 - R 2,8517 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
R 2,4982 - R 2,8038 | 10619 In stock - Delivery conditions may apply, visit our FAQs |
0.106 in
2.7 mm
|
0.063 in
1.6 mm
|
0.059 in
1.5 mm
|
||
R 3,3097 - R 6,1011 | 3334 In stock - Delivery conditions may apply, visit our FAQs |
0.071 in
1.8 mm
|
0.039 in
1.0 mm
|
0.256 in
6.5 mm
|
||
R 3,1901 - R 5,8618 | 5235 In stock - Delivery conditions may apply, visit our FAQs |
0.075 in
1.9 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
R 6,1031 - R 6,607 | 62117 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 6,1031 - R 6,607 | 9057 In stock - Delivery conditions may apply, visit our FAQs |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
R 3,4267 - R 6,295 | 15 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
||
R 6,1031 - R 6,607 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
R 3,1901 - R 5,8618 | 4621 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue