Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap Latch Rivets comprise of a plunger made from Nylon 6, RMS-120 and a grommet made from PC, RMS-72. To install, simply push the grommet into the removable panel and then the desired plunger into the grommet. When the panel and plunger are pushed into the fixed panel, it locks them together. Pull on the plunger to easily remove the non-fixed panel.
These handy panel fasteners are ideal for applications that require maintenance work. They are offered in easy-grip or mini-grip designs to suit an array of panel holes and thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fixed Panel Hole Diameter Range | Colour | Head Height | Head Diameter | Compatible Panel Thickness Range | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1,2935 - R 2,017 | Request the lead time here |
4.7 - 4.8 mm | 0.185 - 0.189 in
|
Black
|
0.047 in
1.2 mm
|
0.256 in
6.5 mm
|
|
Grommet
|
||
| R 3,0601 - R 5,7512 | 250 In stock - Delivery conditions may apply, visit our FAQs |
8.0 - 8.2 mm | 0.315 - 0.323 in
|
White
|
0.079 in
2.0 mm
|
0.425 in
10.8 mm
|
|
Grommet
|
||
| R 2,8755 - R 5,0438 | 250 In stock - Delivery conditions may apply, visit our FAQs |
|
White
|
|
|
|
Easy Grip Plunger
|
||
| R 1,5157 - R 2,2038 | Request the lead time here |
|
White
|
|
|
|
Mini Grip Plunger
|
||
| R 2,6295 - R 5,0438 | Request the lead time here |
|
White
|
|
|
|
Mini Grip Plunger
|
||
| R 1,957 - R 3,0441 | Request the lead time here |
|
Black
|
|
|
|
Mini Grip Plunger
|
||
| R 1,8818 - R 2,8661 | 565 In stock - Delivery conditions may apply, visit our FAQs |
|
Black
|
|
|
|
Easy Grip Plunger
|
||
| R 1,6341 - R 2,3835 | Request the lead time here |
|
Black
|
|
|
|
Mini Grip Plunger
|
||
| R 2,6404 - R 4,9058 | Request the lead time here |
|
White
|
|
|
|
Mini Grip Plunger
|
||
| R 3,1216 - R 5,6128 | Request the lead time here |
6.35 - 6.5 mm | 0.25 - 0.256 in
|
White
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
|
Grommet
|
||
| R 1,7037 - R 2,6163 | Request the lead time here |
|
White
|
|
|
|
Easy Grip Plunger
|
||
| R 1,9551 - R 2,9946 | Request the lead time here |
8.0 - 8.2 mm | 0.315 - 0.323 in
|
Black
|
0.079 in
2.0 mm
|
0.425 in
10.8 mm
|
|
Grommet
|
||
| R 1,6086 - R 2,5526 | 800 In stock - Delivery conditions may apply, visit our FAQs |
6.35 - 6.5 mm | 0.25 - 0.256 in
|
Black
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
|
Grommet
|
||
| R 1,6086 - R 2,1411 | Request the lead time here |
8.0 - 8.2 mm | 0.315 - 0.323 in
|
White
|
0.079 in
2.0 mm
|
0.425 in
10.8 mm
|
|
Grommet
|
||
| R 1,8948 - R 2,9208 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
8.0 - 8.2 mm | 0.315 - 0.323 in
|
Black
|
0.079 in
2.0 mm
|
0.425 in
10.8 mm
|
|
Grommet
|
||
| R 2,814 - R 5,4282 | Request the lead time here |
|
White
|
|
|
|
Mini Grip Plunger
|
||
| R 1,6868 - R 2,2451 | Request the lead time here |
6.35 - 6.5 mm | 0.25 - 0.256 in
|
White
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
|
Grommet
|
||
| R 1,9571 - R 3,0443 | Request the lead time here |
|
Black
|
|
|
|
Mini Grip Plunger
|
||
| R 1,6157 - R 2,5526 | Request the lead time here |
6.35 - 6.5 mm | 0.25 - 0.256 in
|
Black
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
|
Grommet
|
||
| R 1,8819 - R 2,8662 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
|
Black
|
|
|
|
Easy Grip Plunger