Menu Search

Splice Holders

In stock

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Number of Slots Overall Width Overall Height View
R 39,5499 - R 45,6678 2 In stock - Delivery conditions may apply, visit our FAQs
26.5 mm
2
17.5 mm
7.3 mm
R 16,7245 - R 25,8765 762 In stock - Delivery conditions may apply, visit our FAQs
35.4 mm
3
20.0 mm
9.0 mm
R 46,6653 - R 52,434 Request the lead time here
26.5 mm
2
17.5 mm
7.3 mm
R 3,5928 - R 5,3752 Request the lead time here
35.6 mm
12
26.0 mm
5.8 mm
R 3,6774 - R 5,5201 Request the lead time here
23.9 mm
4
5.1 mm
7.6 mm
R 3,5506 - R 5,2883 1019 In stock - Delivery conditions may apply, visit our FAQs
20.6 mm
3
7.6 mm
8.4 mm
R 1,733 - R 3,9698 65 In stock - Delivery conditions may apply, visit our FAQs
37.3 mm
6
26.2 mm
6.2 mm
R 105,491 - R 105,491 29 In stock - Delivery conditions may apply, visit our FAQs
89.0 mm
16
27.5 mm
5.5 mm
R 1,5076 - R 2,5499 2784 In stock - Delivery conditions may apply, visit our FAQs
14.0 mm
3
5.0 mm
16.5 mm
R 3,5365 - R 7,1138 Request the lead time here
35.6 mm
12
26.0 mm
5.8 mm
R 47,3698 - R 54,3899 99 In stock - Delivery conditions may apply, visit our FAQs
26.5 mm
2
17.5 mm
8.0 mm
R 42,9738 - R 48,3047 900 In stock - Delivery conditions may apply, visit our FAQs
26.5 mm
2
17.5 mm
7.3 mm
R 53,8394 - R 53,8394 Request the lead time here
73.1 mm
16
26.5 mm
4.8 mm
R 12,4694 - R 14,7348 198 In stock - Delivery conditions may apply, visit our FAQs
73.0 mm
24
26.0 mm
9.0 mm
R 44,9463 - R 51,4053 Request the lead time here
73.1 mm
16
26.5 mm
4.8 mm
R 1,733 - R 3,9698 Request the lead time here
37.3 mm
6
26.2 mm
6.2 mm
R 30,5888 - R 73,3954 14000 In stock - Delivery conditions may apply, visit our FAQs
32.0 mm
4
32.0 mm
12.2 mm
R 47,0316 - R 52,8541 200 In stock - Delivery conditions may apply, visit our FAQs
26.5 mm
2
17.5 mm
8.0 mm
R 63,2208 - R 88,0323 3666 In stock - Delivery conditions may apply, visit our FAQs
32.0 mm
4
32.0 mm
12.2 mm
R 44,8054 - R 51,5936 Request the lead time here
26.5 mm
2
17.5 mm
7.3 mm
  • of 2
Fibre Clip 26.5 mm (L) Yellow

10312797

Price Range
R 45,6678 - R 39,5499

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Yellow
  • Mounting Method
    Clip On
  • Overall Height
    7.3 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
Fibre Clip 35.4 mm (L) 6 Natural

10316108

Price Range
R 25,8765 - R 16,7245

Stock Levels
762 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
Fibre Clip 26.5 mm (L) Green

10312766

Price Range
R 52,434 - R 46,6653

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Mounting Method
    Adhesive
  • Overall Height
    7.3 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
Fibre Clip 35.6 mm (L) 12 Black

10111796

Price Range
R 5,3752 - R 3,5928

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip On
  • Overall Height
    5.8 mm
  • Overall Length
    35.6 mm
  • Overall Width
    26.0 mm
Fibre Clip 23.9 mm (L) Natural

10315897

Price Range
R 5,5201 - R 3,6774

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Overall Height
    7.6 mm
  • Overall Length
    23.9 mm
  • Overall Width
    5.1 mm
Fibre Clip 20.6 mm (L) 6 Natural

10315972

Price Range
R 5,2883 - R 3,5506

Stock Levels
1019 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    8.4 mm
  • Overall Length
    20.6 mm
  • Overall Width
    7.6 mm
Fibre Clip 37.3 mm (L) 6 Black

10111819

Price Range
R 3,9698 - R 1,733

Stock Levels
65 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Overall Height
    6.2 mm
  • Overall Length
    37.3 mm
  • Overall Width
    26.2 mm
Fibre Clip 89.0 mm (L) Black

10312384

Price Range
R 105,491 - R 105,491

Stock Levels
29 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Mounting Method
    Clip in;Adhesive
  • Overall Height
    5.5 mm
  • Overall Length
    89.0 mm
  • Overall Width
    27.5 mm
Fibre Clip 14.0 mm (L) Natural

10111383

Price Range
R 2,5499 - R 1,5076

Stock Levels
2784 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Push In
  • Overall Height
    16.5 mm
  • Overall Length
    14.0 mm
  • Overall Width
    5.0 mm
Fibre Clip 35.6 mm (L) 12 Black

10111789

Price Range
R 7,1138 - R 3,5365

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip On
  • Overall Height
    5.8 mm
  • Overall Length
    35.6 mm
  • Overall Width
    26.0 mm
Fibre Clip 26.5 mm (L) Red

10312759

Price Range
R 54,3899 - R 47,3698

Stock Levels
99 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Red
  • Mounting Method
    Clip On
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
Fibre Clip 26.5 mm (L) Yellow

10312780

Price Range
R 48,3047 - R 42,9738

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Yellow
  • Mounting Method
    Adhesive
  • Overall Height
    7.3 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
Fibre Clip 73.1 mm (L) Black

10312315

Price Range
R 53,8394 - R 53,8394

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip in;Adhesive
  • Overall Height
    4.8 mm
  • Overall Length
    73.1 mm
  • Overall Width
    26.5 mm
Fibre Clip 73.0 mm (L) 24 Black

10111840

Price Range
R 14,7348 - R 12,4694

Stock Levels
198 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Mounting Method
    Non Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    73.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 73.1 mm (L) Black

10312322

Price Range
R 51,4053 - R 44,9463

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Clip On
  • Overall Height
    4.8 mm
  • Overall Length
    73.1 mm
  • Overall Width
    26.5 mm
Fibre Clip 37.3 mm (L) 6 Black

10111802

Price Range
R 3,9698 - R 1,733

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    6.2 mm
  • Overall Length
    37.3 mm
  • Overall Width
    26.2 mm
  • Full Material
    Glass Filled Nylon 6/6
Fibre Clip 32.0 mm (L) 12 Natural

10412473

Price Range
R 73,3954 - R 30,5888

Stock Levels
14000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw;Adhesive
  • Overall Height
    12.2 mm
  • Overall Length
    32.0 mm
  • Overall Width
    32.0 mm
Fibre Clip 26.5 mm (L) Red

10312742

Price Range
R 52,8541 - R 47,0316

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Red
  • Mounting Method
    Adhesive
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
Fibre Clip 32.0 mm (L) 12 Natural

10316092

Price Range
R 88,0323 - R 63,2208

Stock Levels
3666 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw;Adhesive
  • Overall Height
    12.2 mm
  • Overall Length
    32.0 mm
  • Overall Width
    32.0 mm
Fibre Clip 26.5 mm (L) Green

10312773

Price Range
R 51,5936 - R 44,8054

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Mounting Method
    Clip On
  • Overall Height
    7.3 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm