Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Number of Slots | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|
R 39,5499 - R 45,6678 | 2 In stock - Delivery conditions may apply, visit our FAQs |
1.043 in
26.5 mm
|
2
|
0.689 in
17.5 mm
|
0.287 in
7.3 mm
|
||
R 16,7245 - R 25,8765 | 762 In stock - Delivery conditions may apply, visit our FAQs |
1.394 in
35.4 mm
|
3
|
0.787 in
20.0 mm
|
0.354 in
9.0 mm
|
||
R 46,6653 - R 52,434 | Request the lead time here |
1.043 in
26.5 mm
|
2
|
0.689 in
17.5 mm
|
0.287 in
7.3 mm
|
||
R 3,5928 - R 5,3752 | Request the lead time here |
1.402 in
35.6 mm
|
12
|
1.024 in
26.0 mm
|
0.228 in
5.8 mm
|
||
R 3,6774 - R 5,5201 | Request the lead time here |
0.941 in
23.9 mm
|
4
|
0.201 in
5.1 mm
|
0.299 in
7.6 mm
|
||
R 3,5506 - R 5,2883 | 1019 In stock - Delivery conditions may apply, visit our FAQs |
0.811 in
20.6 mm
|
3
|
0.299 in
7.6 mm
|
0.331 in
8.4 mm
|
||
R 1,733 - R 3,9698 | 65 In stock - Delivery conditions may apply, visit our FAQs |
1.469 in
37.3 mm
|
6
|
1.031 in
26.2 mm
|
0.244 in
6.2 mm
|
||
R 105,491 - R 105,491 | 29 In stock - Delivery conditions may apply, visit our FAQs |
3.504 in
89.0 mm
|
16
|
1.083 in
27.5 mm
|
0.217 in
5.5 mm
|
||
R 1,5076 - R 2,5499 | 2784 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
3
|
0.197 in
5.0 mm
|
0.65 in
16.5 mm
|
||
R 3,5365 - R 7,1138 | Request the lead time here |
1.402 in
35.6 mm
|
12
|
1.024 in
26.0 mm
|
0.228 in
5.8 mm
|
||
R 47,3698 - R 54,3899 | 99 In stock - Delivery conditions may apply, visit our FAQs |
1.043 in
26.5 mm
|
2
|
0.689 in
17.5 mm
|
0.315 in
8.0 mm
|
||
R 42,9738 - R 48,3047 | 900 In stock - Delivery conditions may apply, visit our FAQs |
1.043 in
26.5 mm
|
2
|
0.689 in
17.5 mm
|
0.287 in
7.3 mm
|
||
R 53,8394 - R 53,8394 | Request the lead time here |
2.878 in
73.1 mm
|
16
|
1.043 in
26.5 mm
|
0.189 in
4.8 mm
|
||
R 12,4694 - R 14,7348 | 198 In stock - Delivery conditions may apply, visit our FAQs |
2.874 in
73.0 mm
|
24
|
1.024 in
26.0 mm
|
0.354 in
9.0 mm
|
||
R 44,9463 - R 51,4053 | Request the lead time here |
2.878 in
73.1 mm
|
16
|
1.043 in
26.5 mm
|
0.189 in
4.8 mm
|
||
R 1,733 - R 3,9698 | Request the lead time here |
1.469 in
37.3 mm
|
6
|
1.031 in
26.2 mm
|
0.244 in
6.2 mm
|
||
R 30,5888 - R 73,3954 | 14000 In stock - Delivery conditions may apply, visit our FAQs |
1.26 in
32.0 mm
|
4
|
1.26 in
32.0 mm
|
0.48 in
12.2 mm
|
||
R 47,0316 - R 52,8541 | 200 In stock - Delivery conditions may apply, visit our FAQs |
1.043 in
26.5 mm
|
2
|
0.689 in
17.5 mm
|
0.315 in
8.0 mm
|
||
R 63,2208 - R 88,0323 | 3666 In stock - Delivery conditions may apply, visit our FAQs |
1.26 in
32.0 mm
|
4
|
1.26 in
32.0 mm
|
0.48 in
12.2 mm
|
||
R 44,8054 - R 51,5936 | Request the lead time here |
1.043 in
26.5 mm
|
2
|
0.689 in
17.5 mm
|
0.287 in
7.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue