These Spouted Nozzle Caps are used to control and direct the dispensing of liquids or powders from a container. It is simple to install and remove and avoids unwanted leaking or dripping, resulting in a clean and efficient dispensing procedure.
The lightweight design of the nozzle improves manoeuvrability even further, enabling precise dispensing even in confined places or tough circumstances. It is compatible with various liquids and gases, making it appropriate for a wide range of industries and applications. Used for applications like food and beverage, industrial, pharmaceutical and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Height | View | |
|---|---|---|---|---|---|
| R 4,1488 - R 4,3564 | Request the lead time here |
M28
|
1.929 in
49.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue