Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Holes | Mounting Method | Open/Closed | View | |
|---|---|---|---|---|---|---|---|---|
| R 428,6519 - R 983,0341 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
Screw
|
|
||
| R 499,7633 - R 1 110,8268 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| R 427,2161 - R 957,5975 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| R 845,7974 - R 1 358,8574 | Request the lead time here |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
6
|
Through Hole
|
Open
|
||
| R 202,0142 - R 591,4469 | Request the lead time here |
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
|
|
|
||
| R 867,7873 - R 2 277,733 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
|
|
|
||
| R 205,1367 - R 591,4469 | Request the lead time here |
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
|
|
|
||
| R 390,3443 - R 626,775 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
|
|
|
||
| R 845,7974 - R 1 358,8574 | Request the lead time here |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
6
|
Through Hole
|
Closed
|
||
| R 359,6661 - R 945,7459 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| R 1 420,1652 - R 3 223,4146 | Request the lead time here |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
|
|
|
||
| R 507,1314 - R 1 115,5335 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| R 598,9719 - R 962,4066 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
|
|
|
||
| R 359,6661 - R 944,3323 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| R 765,3573 - R 1 229,8982 | Request the lead time here |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
0
|
Weld
|
Closed
|
||
| R 1 117,1502 - R 2 503,2469 | 46 In stock - Delivery conditions may apply, visit our FAQs |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
|
|
|
||
| R 598,9719 - R 962,4066 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
|
|
|
||
| R 765,3573 - R 1 229,8982 | Request the lead time here |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
6
|
Weld
|
Open
|
||
| R 672,8765 - R 1 526,6731 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| R 426,2971 - R 684,7785 | 5 In stock - Delivery conditions may apply, visit our FAQs |
0.039 in
1.0 mm
|
2.362 in
60.0 mm