Menu Search

Spring Plungers - Ball End - Smooth

In production

These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.

The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.

Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.

  • Used for locating, applying pressure or lifting off.
  • Resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
  • It can withstand temperatures of up to 250ºC.
Material: Brass, Stainless Steel, Body & Ball Thermoplast, Body Thermo, Ball S/S, Brass; Stainless Steel Series Code: SR32300, SR32280, SR32284

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
67 results
Product SKUs information
Essentra Part Number Price range Availability l1 Spring load F1 ≈ N Spring load F2 ≈ N Material d1 +0.1 +0.04 Type d2 View
R 53,571 - R 82,2975 Request the lead time here
5.0
2.8
4.7
Stainless Steel
2.5
Without collar
1.5
R 48,9127 - R 75,1159 Request the lead time here
20.0
26.0
49.0
Stainless Steel
10.0
Without collar
8.0
R 32,6084 - R 50,2713 Request the lead time here
13.0
11.0
18.0
Stainless Steel
5.0
Without collar
3.5
R 39,4018 - R 60,5585 Request the lead time here
5.0
3.0
6.0
Brass; Stainless Steel
4.0
With collar
3.0
R 33,773 - R 51,8241 Request the lead time here
13.5
11.9
22.3
Body Thermo, Ball S/S
10.0
With collar
8.0
R 33,3848 - R 51,4359 Request the lead time here
14.0
15.5
25.0
Stainless Steel
5.5
Without collar
4.0
R 29,3088 - R 45,2248 Request the lead time here
9.0
6.0
14.5
Stainless Steel
3.5
Without collar
2.5
R 30,4733 - R 46,9717 Request the lead time here
7.0
4.5
7.5
Stainless Steel
3.0
Without collar
2.0
R 59,0057 - R 90,6437 Request the lead time here
22.0
41.0
86.0
Stainless Steel
12.0
Without collar
10.0
R 42,7015 - R 65,7992 Request the lead time here
18.0
24.0
45.0
Stainless Steel
8.0
Without collar
6.0
R 51,0477 - R 78,4155 Request the lead time here
3.5
0.8
1.5
Stainless Steel
2.0
Without collar
1.0
R 26,3973 - R 40,5664 Request the lead time here
6.0
0.5
4.7
Stainless Steel
5.0
With collar
4.0
R 53,9592 - R 82,8798 Request the lead time here
16.0
6.2
14.6
Stainless Steel
12.0
With collar
10.0
R 20,3802 - R 31,2497 Request the lead time here
6.0
6.0
9.4
Body & Ball Thermoplast
5.0
With collar
4.0
R 30,0851 - R 46,3894 Request the lead time here
11.0
8.0
14.0
Stainless Steel
4.0
Without collar
3.0
R 44,0602 - R 67,7402 Request the lead time here
7.0
6.0
11.5
Brass; Stainless Steel
6.0
With collar
5.0
R 23,2917 - R 35,9081 Request the lead time here
9.0
10.0
20.4
Body & Ball Thermoplast
8.0
With collar
6.5
R 16,1101 - R 24,6504 Request the lead time here
5.0
3.0
6.5
Body Thermo, Ball S/S
4.0
With collar
3.0
R 26,7855 - R 41,3428 Request the lead time here
7.0
2.3
6.5
Stainless Steel
6.0
With collar
5.0
R 61,9172 - R 95,108 Request the lead time here
3.5
1.3
2.2
Stainless Steel
2.0
Without collar
1.0
  • of 4
Spring Plunger 2.5 1.5 5.0 Stainless Steel

20252816

Price Range
R 82,2975 - R 53,571

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.5
  • d2
    1.5
  • l1
    5.0
  • Spring load F1 ≈ N
    2.8
Spring Plunger 10.0 8.0 20.0 Stainless Steel

20252892

Price Range
R 75,1159 - R 48,9127

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • l1
    20.0
  • Spring load F1 ≈ N
    26.0
Spring Plunger 5.0 3.5 13.0 Stainless Steel

20254537

Price Range
R 50,2713 - R 32,6084

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.0
  • d2
    3.5
  • l1
    13.0
  • Spring load F1 ≈ N
    11.0
Spring Plunger 4.0 3.0 5.0 Brass; Stainless Steel

20254605

Price Range
R 60,5585 - R 39,4018

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.5
  • l1
    5.0
Spring Plunger 10.0 8.0 13.5 Body Thermo, Ball S/S

20254681

Price Range
R 51,8241 - R 33,773

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • d3
    11.0
  • l1
    13.5
Spring Plunger 5.5 4.0 14.0 Stainless Steel

20254544

Price Range
R 51,4359 - R 33,3848

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    5.5
  • d2
    4.0
  • l1
    14.0
  • Spring load F1 ≈ N
    15.5
Spring Plunger 3.5 2.5 9.0 Stainless Steel

20254506

Price Range
R 45,2248 - R 29,3088

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    3.5
  • d2
    2.5
  • l1
    9.0
  • Spring load F1 ≈ N
    6.0
Spring Plunger 3.0 2.0 7.0 Stainless Steel

20254490

Price Range
R 46,9717 - R 30,4733

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    3.0
  • d2
    2.0
  • l1
    7.0
  • Spring load F1 ≈ N
    4.5
Spring Plunger 12.0 10.0 22.0 Stainless Steel

20252908

Price Range
R 90,6437 - R 59,0057

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • l1
    22.0
  • Spring load F1 ≈ N
    41.0
Spring Plunger 8.0 6.0 18.0 Stainless Steel

20252885

Price Range
R 65,7992 - R 42,7015

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.0
  • l1
    18.0
  • Spring load F1 ≈ N
    24.0
Spring Plunger 2.0 1.0 3.5 Stainless Steel

20252755

Price Range
R 78,4155 - R 51,0477

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.0
  • d2
    1.0
  • l1
    3.5
  • Spring load F1 ≈ N
    0.8
Spring Plunger 5.0 4.0 6.0 Stainless Steel

20252922

Price Range
R 40,5664 - R 26,3973

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • l1
    6.0
Spring Plunger 12.0 10.0 16.0 Stainless Steel

20252960

Price Range
R 82,8798 - R 53,9592

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • d3
    13.0
  • l1
    16.0
Spring Plunger 5.0 4.0 6.0 Body & Ball Thermoplast

20254704

Price Range
R 31,2497 - R 20,3802

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • l1
    6.0
Spring Plunger 4.0 3.0 11.0 Stainless Steel

20254513

Price Range
R 46,3894 - R 30,0851

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • l1
    11.0
  • Spring load F1 ≈ N
    8.0
Spring Plunger 6.0 5.0 7.0 Brass; Stainless Steel

20254629

Price Range
R 67,7402 - R 44,0602

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger 8.0 6.5 9.0 Body & Ball Thermoplast

20254728

Price Range
R 35,9081 - R 23,2917

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0
Spring Plunger 4.0 3.0 5.0 Body Thermo, Ball S/S

20254643

Price Range
R 24,6504 - R 16,1101

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.6
  • l1
    5.0
Spring Plunger 6.0 5.0 7.0 Stainless Steel

20252939

Price Range
R 41,3428 - R 26,7855

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger 2.0 1.0 3.5 Stainless Steel

20253035

Price Range
R 95,108 - R 61,9172

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.0
  • d2
    1.0
  • l1
    3.5
  • Spring load F1 ≈ N
    1.3