Menu Search

Spring Plungers - Pin - Slotted

In production

These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.

  • Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement.
  • It is simple to install and use and is designed to handle high stress and pressure.
  • It can withstand temperatures up to 250ºC.
Material: Stainless Steel, Black Steel Series Code: SR32150

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
30 results
Product SKUs information
Essentra Part Number Price range Availability l1 Material Stroke s1 Spring load n1 d1 d2 View
R 101,9014 - R 156,637 Request the lead time here
19.0
Stainless Steel
2.5
Normal
1.5
M10
4.5
R 50,8536 - R 78,2214 Request the lead time here
22.0
Black Steel
3.5
Normal
2.0
M12
6.2
R 60,9467 - R 93,7493 Request the lead time here
22.0
Black Steel
3.5
Increased
2.0
M12
6.2
R 71,428 - R 109,8594 Request the lead time here
14.0
Stainless Steel
2.0
Increased
1.0
M6
2.7
R 247,8631 - R 381,4025 Request the lead time here
30.0
Stainless Steel
6.5
Increased
2.5
M20
10.0
R 224,7654 - R 345,8826 Request the lead time here
34.0
Black Steel
8.0
Normal
3.0
M24
13.0
R 86,7618 - R 133,5394 Request the lead time here
16.0
Stainless Steel
2.0
Normal
1.2
M8
3.8
R 238,5464 - R 366,8452 Request the lead time here
30.0
Stainless Steel
6.5
Normal
2.5
M20
10.0
R 128,4928 - R 197,5917 Request the lead time here
22.0
Stainless Steel
3.5
Normal
2.0
M12
6.2
R 64,4405 - R 99,184 Request the lead time here
14.0
Stainless Steel
2.0
Normal
1.0
M6
2.7
R 26,7855 - R 41,3428 Request the lead time here
14.0
Black Steel
2.0
Increased
1.0
M6
2.7
R 171,7767 - R 264,1673 Request the lead time here
24.0
Stainless Steel
4.5
Normal
2.0
M16
8.5
R 25,815 - R 39,5959 Request the lead time here
9.0
Black Steel
1.5
Normal
0.6
M4
1.8
R 40,5664 - R 62,3054 Request the lead time here
19.0
Black Steel
2.5
Increased
1.5
M10
4.5
R 91,4201 - R 140,5269 Request the lead time here
16.0
Stainless Steel
2.0
Increased
1.2
M8
3.8
R 35,5199 - R 54,5415 Request the lead time here
16.0
Black Steel
2.0
Increased
1.2
M8
3.8
R 26,3973 - R 40,5664 Request the lead time here
14.0
Black Steel
2.0
Normal
1.0
M6
2.7
R 152,561 - R 234,6644 Request the lead time here
30.0
Black Steel
6.5
Increased
2.5
M20
10.0
R 33,773 - R 51,8241 Request the lead time here
19.0
Black Steel
2.5
Normal
1.5
M10
4.5
R 82,2975 - R 126,5519 Request the lead time here
24.0
Black Steel
4.5
Normal
2.0
M16
8.5
  • of 2
Spring Plunger M10 4.5 19.0 Stainless Steel

20253752

Price Range
R 156,637 - R 101,9014

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.5
  • l1
    19.0
  • n1
    1.5
Spring Plunger M12 6.2 22.0 Black Steel

20253608

Price Range
R 78,2214 - R 50,8536

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0
Spring Plunger M12 6.2 22.0 Black Steel

20253677

Price Range
R 93,7493 - R 60,9467

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0
Spring Plunger M6 2.7 14.0 Stainless Steel

20253806

Price Range
R 109,8594 - R 71,428

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0
Spring Plunger M20 10.0 30.0 Stainless Steel

20253851

Price Range
R 381,4025 - R 247,8631

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger M24 13.0 34.0 Black Steel

20253639

Price Range
R 345,8826 - R 224,7654

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M24
  • d2
    13.0
  • l1
    34.0
  • n1
    3.0
Spring Plunger M8 3.8 16.0 Stainless Steel

20253745

Price Range
R 133,5394 - R 86,7618

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger M20 10.0 30.0 Stainless Steel

20253783

Price Range
R 366,8452 - R 238,5464

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger M12 6.2 22.0 Stainless Steel

20253769

Price Range
R 197,5917 - R 128,4928

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M12
  • d2
    6.2
  • l1
    22.0
  • n1
    2.0
Spring Plunger M6 2.7 14.0 Stainless Steel

20253738

Price Range
R 99,184 - R 64,4405

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0
Spring Plunger M6 2.7 14.0 Black Steel

20253646

Price Range
R 41,3428 - R 26,7855

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0
Spring Plunger M16 8.5 24.0 Stainless Steel

20253776

Price Range
R 264,1673 - R 171,7767

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    8.5
  • l1
    24.0
  • n1
    2.0
Spring Plunger M4 1.8 9.0 Black Steel

20253554

Price Range
R 39,5959 - R 25,815

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    1.8
  • l1
    9.0
  • n1
    0.6
Spring Plunger M10 4.5 19.0 Black Steel

20253660

Price Range
R 62,3054 - R 40,5664

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.5
  • l1
    19.0
  • n1
    1.5
Spring Plunger M8 3.8 16.0 Stainless Steel

20253813

Price Range
R 140,5269 - R 91,4201

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger M8 3.8 16.0 Black Steel

20253653

Price Range
R 54,5415 - R 35,5199

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M8
  • d2
    3.8
  • l1
    16.0
  • n1
    1.2
Spring Plunger M6 2.7 14.0 Black Steel

20253578

Price Range
R 40,5664 - R 26,3973

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    14.0
  • n1
    1.0
Spring Plunger M20 10.0 30.0 Black Steel

20253691

Price Range
R 234,6644 - R 152,561

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M20
  • d2
    10.0
  • l1
    30.0
  • n1
    2.5
Spring Plunger M10 4.5 19.0 Black Steel

20253592

Price Range
R 51,8241 - R 33,773

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.5
  • l1
    19.0
  • n1
    1.5
Spring Plunger M16 8.5 24.0 Black Steel

20253615

Price Range
R 126,5519 - R 82,2975

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    8.5
  • l1
    24.0
  • n1
    2.0