Menu Search

Spring Washers

In production

Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
125 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Thickness View
R 0,7938 - R 0,98 Request the lead time here
5.2 mm
9.3 mm
0.8 mm
R 2,4191 - R 2,9867 Request the lead time here
11.5 mm
21.5 mm
1.0 mm
R 1,187 - R 1,4654 Request the lead time here
8.3 mm
16.8 mm
1.2 mm
R 22,966 - R 29,5857 Request the lead time here
5.6 mm
11.1 mm
0.5 mm
R 23,0883 - R 29,728 Request the lead time here
8.1 mm
15.9 mm
0.8 mm
R 23,5135 - R 30,5345 Request the lead time here
6.5 mm
12.7 mm
0.6 mm
R 30,0631 - R 34,3137 Request the lead time here
4.8 mm
14.3 mm
0.7 mm
R 37,2752 - R 42,6629 Request the lead time here
6.5 mm
19.1 mm
1.3 mm
R 22,3513 - R 28,7792 Request the lead time here
6.5 mm
12.7 mm
0.5 mm
R 24,5621 - R 31,5307 Request the lead time here
3.5 mm
11.1 mm
0.6 mm
R 22,5161 - R 29,0006 Request the lead time here
4.2 mm
12.7 mm
0.6 mm
R 25,3528 - R 32,7799 Request the lead time here
9.7 mm
19.1 mm
0.7 mm
R 30,955 - R 35,5629 Request the lead time here
6.5 mm
16.2 mm
0.8 mm
R 30,6628 - R 34,9304 Request the lead time here
9.7 mm
19.1 mm
0.9 mm
R 22,5143 - R 28,969 Request the lead time here
5.6 mm
11.1 mm
0.4 mm
R 30,0631 - R 34,3137 Request the lead time here
9.7 mm
19.1 mm
1.4 mm
R 25,9118 - R 33,3808 Request the lead time here
8.1 mm
15.9 mm
1.2 mm
R 33,6615 - R 38,6464 Request the lead time here
8.1 mm
23.8 mm
1.1 mm
R 23,0209 - R 29,6489 Request the lead time here
5.6 mm
11.1 mm
0.6 mm
R 73,6585 - R 84,377 Request the lead time here
16.0 mm
31.8 mm
1.6 mm
  • of 7
Spring Washer 5.2 mm 9.3 mm 0.8 mm Acetal

10218280

Price Range
R 0,98 - R 0,7938

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    9.3 mm
  • Inside Diameter
    5.2 mm
  • Thickness
    0.8 mm
  • Material
    Acetal
Spring Washer 11.5 mm 21.5 mm 1.0 mm Acetal

10218341

Price Range
R 2,9867 - R 2,4191

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    21.5 mm
  • Inside Diameter
    11.5 mm
  • Thickness
    1.0 mm
  • Material
    Acetal
Spring Washer 8.3 mm 16.8 mm 1.2 mm Acetal

10218327

Price Range
R 1,4654 - R 1,187

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    16.8 mm
  • Inside Diameter
    8.3 mm
  • Thickness
    1.2 mm
  • Material
    Acetal
Belleville Washer ASTM A684 5.6 mm 11.1 mm Carbon Steel

10443811

Price Range
R 29,5857 - R 22,966

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.1 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.5 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    213.0 N
Belleville Washer ASTM A684 8.1 mm 15.9 mm Carbon Steel

10443897

Price Range
R 29,728 - R 23,0883

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    0.8 mm
  • Loaded Height
    1.0 mm
  • Load at Minimum Deflection
    547.0 N
Belleville Washer ASTM A684 6.5 mm 12.7 mm Carbon Steel

10443835

Price Range
R 30,5345 - R 23,5135

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    245.0 N
Belleville Washer ASTM A684 4.8 mm 14.3 mm Carbon Steel

10443873

Price Range
R 34,3137 - R 30,0631

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    14.3 mm
  • Inside Diameter
    4.8 mm
  • Thickness
    0.7 mm
  • Loaded Height
    0.9 mm
  • Load at Minimum Deflection
    329.20 N
Belleville Washer ASTM A684 6.5 mm 19.1 mm Carbon Steel

10443989

Price Range
R 42,6629 - R 37,2752

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    1.3 mm
  • Loaded Height
    1.5 mm
  • Load at Minimum Deflection
    1174.0 N
Belleville Washer ASTM A684 6.5 mm 12.7 mm Carbon Steel

10443828

Price Range
R 28,7792 - R 22,3513

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.5 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    169.0 N
Belleville Washer ASTM A684 3.5 mm 11.1 mm Carbon Steel

10234860

Price Range
R 31,5307 - R 24,5621

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.1 mm
  • Inside Diameter
    3.5 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    281.60 N
Belleville Washer ASTM A684 4.2 mm 12.7 mm Carbon Steel

10234877

Price Range
R 29,0006 - R 22,5161

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    4.2 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.8 mm
  • Load at Minimum Deflection
    274.0 N
Belleville Washer ASTM A684 9.7 mm 19.1 mm Carbon Steel

10443941

Price Range
R 32,7799 - R 25,3528

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    0.7 mm
  • Loaded Height
    1.0 mm
  • Load at Minimum Deflection
    414.0 N
Belleville Washer ASTM A684 6.5 mm 16.2 mm Carbon Steel

10443910

Price Range
R 35,5629 - R 30,955

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    16.2 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.8 mm
  • Loaded Height
    1.0 mm
  • Load at Minimum Deflection
    444.0 N
Belleville Washer ASTM A684 9.7 mm 19.1 mm Carbon Steel

10443958

Price Range
R 34,9304 - R 30,6628

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    0.9 mm
  • Loaded Height
    1.1 mm
  • Load at Minimum Deflection
    627.0 N
Belleville Washer ASTM A684 5.6 mm 11.1 mm Carbon Steel

10443804

Price Range
R 28,969 - R 22,5143

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.1 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.4 mm
  • Loaded Height
    0.6 mm
  • Load at Minimum Deflection
    151.20 N
Belleville Washer ASTM A684 9.7 mm 19.1 mm Carbon Steel

10443996

Price Range
R 34,3137 - R 30,0631

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    1.4 mm
  • Loaded Height
    1.6 mm
  • Load at Minimum Deflection
    1624.0 N
Belleville Washer ASTM A684 8.1 mm 15.9 mm Carbon Steel

10443903

Price Range
R 33,3808 - R 25,9118

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.2 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    1134.0 N
Belleville Washer ASTM A684 8.1 mm 23.8 mm Carbon Steel

10444023

Price Range
R 38,6464 - R 33,6615

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    23.8 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    823.0 N
Belleville Washer 5.6 mm 11.1 mm 618.0 N Carbon Steel

10645468

Price Range
R 29,6489 - R 23,0209

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.1 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.7 mm
  • Load at Flat Position
    618.0 N
Belleville Washer 16.0 mm 31.8 mm 3870.0 N Stainless Steel

10641965

Price Range
R 84,377 - R 73,6585

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    31.8 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Loaded Height
    2.0 mm
  • Load at Flat Position
    3870.0 N