Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| R 2,4191 - R 2,9867 | Request the lead time here |
0.453 in
11.5 mm
|
0.846 in
21.5 mm
|
0.039 in
1.0 mm
|
||
| R 1,187 - R 1,4654 | Request the lead time here |
0.327 in
8.3 mm
|
0.661 in
16.8 mm
|
0.047 in
1.2 mm
|
||
| R 0,5817 - R 0,7184 | Request the lead time here |
0.173 in
4.4 mm
|
0.295 in
7.5 mm
|
0.028 in
0.7 mm
|
||
| R 0,6848 - R 0,8453 | Request the lead time here |
0.236 in
6.0 mm
|
0.417 in
10.6 mm
|
0.035 in
0.9 mm
|
||
| 10218334 | R 2,4646 - R 3,0427 | Request the lead time here |
0.453 in
11.5 mm
|
0.846 in
21.5 mm
|
0.055 in
1.4 mm
|
|
| R 0,7938 - R 0,98 | Request the lead time here |
0.205 in
5.2 mm
|
0.366 in
9.3 mm
|
0.031 in
0.8 mm
|
||
| R 0,903 - R 1,1149 | Request the lead time here |
0.276 in
7.0 mm
|
0.449 in
11.4 mm
|
0.035 in
0.9 mm
|
||
| R 1,2259 - R 1,5133 | Request the lead time here |
0.264 in
6.7 mm
|
0.567 in
14.4 mm
|
0.039 in
1.0 mm
|
||
| R 78,7485 - R 89,9431 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.043 in
1.1 mm
|
||
| R 207,1205 - R 236,4802 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.106 in
2.7 mm
|
||
| R 86,5757 - R 98,909 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.075 in
1.9 mm
|
||
| R 107,9198 - R 123,3397 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.059 in
1.5 mm
|
||
| R 149,7007 - R 171,2367 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.067 in
1.7 mm
|
||
| R 24,5621 - R 31,5307 | Request the lead time here |
0.138 in
3.5 mm
|
0.437 in
11.1 mm
|
0.024 in
0.6 mm
|
||
| R 25,9118 - R 33,3808 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.047 in
1.2 mm
|
||
| R 22,3513 - R 28,7792 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.02 in
0.5 mm
|
||
| R 22,5161 - R 29,0006 | Request the lead time here |
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| R 23,5135 - R 30,5345 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| R 30,955 - R 35,5629 | Request the lead time here |
0.256 in
6.5 mm
|
0.638 in
16.2 mm
|
0.031 in
0.8 mm
|
||
| R 30,0631 - R 34,3137 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.055 in
1.4 mm