Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| R 73,6585 - R 84,377 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
||
| R 107,9198 - R 123,3397 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.059 in
1.5 mm
|
||
| R 207,1205 - R 236,4802 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.106 in
2.7 mm
|
||
| R 386,5768 - R 418,5329 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
||
| R 58,0042 - R 66,4611 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.039 in
1.0 mm
|
||
| R 41,1811 - R 46,9798 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.047 in
1.2 mm
|
||
| R 65,5392 - R 74,7944 | Request the lead time here |
0.382 in
9.7 mm
|
1.126 in
28.6 mm
|
0.055 in
1.4 mm
|
||
| R 47,1937 - R 53,7793 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.035 in
0.9 mm
|
||
| R 107,3201 - R 122,723 | Request the lead time here |
0.504 in
12.8 mm
|
1.5 in
38.1 mm
|
0.071 in
1.8 mm
|
||
| R 164,7399 - R 187,935 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.091 in
2.3 mm
|
||
| R 242,8887 - R 277,5777 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.087 in
2.2 mm
|
||
| R 255,2062 - R 291,7934 | Request the lead time here |
1 in
25.4 mm
|
3 in
76.2 mm
|
0.134 in
3.4 mm
|
||
| R 175,8579 - R 200,9172 | Request the lead time here |
1.5 in
38.1 mm
|
3 in
76.2 mm
|
0.094 in
2.4 mm
|
||
| R 41,1811 - R 46,9798 | Request the lead time here |
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
0.031 in
0.8 mm
|
||
| R 31,5701 - R 36,1638 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.031 in
0.8 mm
|
||
| R 51,9915 - R 59,3453 | Request the lead time here |
0.319 in
8.1 mm
|
0.937 in
23.8 mm
|
0.043 in
1.1 mm
|
||
| R 22,5161 - R 29,0006 | Request the lead time here |
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| R 22,4063 - R 28,8425 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.024 in
0.6 mm
|
||
| R 31,8777 - R 36,4801 | Request the lead time here |
0.256 in
6.5 mm
|
0.752 in
19.1 mm
|
0.035 in
0.9 mm
|
||
| R 33,969 - R 38,9468 | Request the lead time here |
0.382 in
9.7 mm
|
0.949 in
24.1 mm
|
0.047 in
1.2 mm