Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| R 0,4105 - R 0,4105 | Request the lead time here |
0.161 in
4.1 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| R 0,5396 - R 0,5396 | Request the lead time here |
0.201 in
5.1 mm
|
0.346 in
8.8 mm
|
0.063 in
1.6 mm
|
||
| R 0,5672 - R 0,5672 | Request the lead time here |
0.24 in
6.1 mm
|
0.39 in
9.9 mm
|
0.063 in
1.6 mm
|
||
| R 1,0271 - R 1,0271 | Request the lead time here |
0.319 in
8.1 mm
|
0.5 in
12.7 mm
|
0.079 in
2.0 mm
|
||
| R 0,3945 - R 0,3945 | Request the lead time here |
0.122 in
3.1 mm
|
0.22 in
5.6 mm
|
0.039 in
1.0 mm
|
||
| R 1,187 - R 1,4654 | Request the lead time here |
0.327 in
8.3 mm
|
0.661 in
16.8 mm
|
0.047 in
1.2 mm
|
||
| 10218334 | R 2,4646 - R 3,0427 | Request the lead time here |
0.453 in
11.5 mm
|
0.846 in
21.5 mm
|
0.055 in
1.4 mm
|
|
| R 0,6848 - R 0,8453 | Request the lead time here |
0.236 in
6.0 mm
|
0.417 in
10.6 mm
|
0.035 in
0.9 mm
|
||
| R 1,2259 - R 1,5133 | Request the lead time here |
0.264 in
6.7 mm
|
0.567 in
14.4 mm
|
0.039 in
1.0 mm
|
||
| R 2,4191 - R 2,9867 | Request the lead time here |
0.453 in
11.5 mm
|
0.846 in
21.5 mm
|
0.039 in
1.0 mm
|
||
| R 0,5817 - R 0,7184 | Request the lead time here |
0.173 in
4.4 mm
|
0.295 in
7.5 mm
|
0.028 in
0.7 mm
|
||
| R 0,7938 - R 0,98 | Request the lead time here |
0.205 in
5.2 mm
|
0.366 in
9.3 mm
|
0.031 in
0.8 mm
|
||
| R 0,903 - R 1,1149 | Request the lead time here |
0.276 in
7.0 mm
|
0.449 in
11.4 mm
|
0.035 in
0.9 mm
|
||
| R 22,4037 - R 29,0006 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| R 29,9401 - R 34,3137 | Request the lead time here |
0.22 in
5.6 mm
|
0.689 in
17.5 mm
|
0.035 in
0.9 mm
|
||
| R 32,7696 - R 37,7135 | Request the lead time here |
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
0.031 in
0.8 mm
|
||
| R 40,2738 - R 46,0626 | Request the lead time here |
0.382 in
9.7 mm
|
1.126 in
28.6 mm
|
0.055 in
1.4 mm
|
||
| R 22,5143 - R 28,969 | Request the lead time here |
0.22 in
5.6 mm
|
0.437 in
11.1 mm
|
0.016 in
0.4 mm
|
||
| R 25,3399 - R 33,0803 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.039 in
1.0 mm
|
||
| R 25,9118 - R 33,3808 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.047 in
1.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue