Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
R 30,3481 - R 34,8656 | Request the lead time here |
0.256 in
6.5 mm
|
0.638 in
16.2 mm
|
0.031 in
0.8 mm
|
||
R 29,4736 - R 33,6409 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.055 in
1.4 mm
|
||
R 23,0524 - R 29,9357 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
R 50,6856 - R 57,8872 | Request the lead time here |
0.504 in
12.8 mm
|
1.5 in
38.1 mm
|
0.071 in
1.8 mm
|
||
R 135,5638 - R 154,8568 | Request the lead time here |
1.126 in
28.6 mm
|
2.252 in
57.2 mm
|
0.11 in
2.8 mm
|
||
R 183,3097 - R 209,4109 | Request the lead time here |
1 in
25.4 mm
|
3 in
76.2 mm
|
0.091 in
2.3 mm
|
||
R 31,8255 - R 36,3694 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.051 in
1.3 mm
|
||
R 110,5225 - R 126,0682 | Request the lead time here |
0.63 in
16.0 mm
|
1.874 in
47.6 mm
|
0.126 in
3.2 mm
|
||
R 40,0872 - R 45,764 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
||
R 22,0729 - R 28,401 | Request the lead time here |
0.22 in
5.6 mm
|
0.437 in
11.1 mm
|
0.016 in
0.4 mm
|
||
R 22,5157 - R 29,0056 | Request the lead time here |
0.22 in
5.6 mm
|
0.437 in
11.1 mm
|
0.02 in
0.5 mm
|
||
R 22,6356 - R 29,1451 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.031 in
0.8 mm
|
||
R 29,4736 - R 33,6409 | Request the lead time here |
0.189 in
4.8 mm
|
0.563 in
14.3 mm
|
0.028 in
0.7 mm
|
||
R 29,1118 - R 33,3308 | Request the lead time here |
0.189 in
4.8 mm
|
0.563 in
14.3 mm
|
0.02 in
0.5 mm
|
||
R 21,9644 - R 28,432 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
R 24,0805 - R 30,9124 | Request the lead time here |
0.138 in
3.5 mm
|
0.437 in
11.1 mm
|
0.024 in
0.6 mm
|
||
R 29,353 - R 33,6409 | Request the lead time here |
0.22 in
5.6 mm
|
0.689 in
17.5 mm
|
0.035 in
0.9 mm
|
||
R 24,8431 - R 32,4317 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.039 in
1.0 mm
|
||
R 45,0924 - R 51,5155 | Request the lead time here |
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
0.043 in
1.1 mm
|
||
R 22,0746 - R 28,432 | Request the lead time here |
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue