Menu Search

Stepped Grommets

In stock

The stepped sleeve can be cut to your specific requirements, and can suit a range of cable diameters. They protect cables passing through panels and they act as a blanking plug until cut.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter Compatible Cable Diameter Range View
R 3,3359 - R 7,0183 Request the lead time here
26.0 mm
R 2,0863 - R 4,9978 38 In stock - Delivery conditions may apply, visit our FAQs
12.7 mm
R 2,8805 - R 6,4999 126 In stock - Delivery conditions may apply, visit our FAQs
21.0 mm
Stepped Grommet 10.0 mm 22.0 mm (DIA) Black

10376874

Price Range
R 7,0183 - R 3,3359

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Hole Diameter
    26.0 mm
  • Overall Height
    29.5 mm
  • Material Flammability Standard
    UL94 V-0
Stepped Grommet 5.0 mm 9.0 mm (DIA) Black

10376850

Price Range
R 4,9978 - R 2,0863

Stock Levels
38 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Hole Diameter
    12.7 mm
  • Overall Height
    32.5 mm
  • Material Flammability Standard
    UL94 V-0
Stepped Grommet 5.0 mm 17.0 mm (DIA) Black

10376867

Price Range
R 6,4999 - R 2,8805

Stock Levels
126 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Hole Diameter
    21.0 mm
  • Overall Height
    27.5 mm
  • Material Flammability Standard
    UL94 V-0