Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
Series Code :SR1730
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Cable Shape | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|
R 0,7354 - R 2,5355 | 10536 In stock - Delivery conditions may apply, visit our FAQs |
0.374 in
9.5 mm
|
Dual
|
0.063 in
1.6 mm
|
||
R 1,4207 - R 5,1579 | 2470 In stock - Delivery conditions may apply, visit our FAQs |
0.437 in
11.1 mm
|
Dual
|
0.063 in
1.6 mm
|
||
R 1,6625 - R 5,5056 | 951 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
Flat
|
0.063 in
1.6 mm
|
||
R 1,9584 - R 3,3323 | 27976 In stock - Delivery conditions may apply, visit our FAQs |
0.657 in
16.7 mm
|
Round
|
0.126 in
3.2 mm
|
||
R 1,253 - R 5,7353 | Request the lead time here |
0.508 in
12.9 mm
|
Round
|
0.098 in
2.5 mm
|
||
R 1,9342 - R 2,1877 | 1798 In stock - Delivery conditions may apply, visit our FAQs |
0.626 in
15.9 mm
|
Round
|
0.126 in
3.2 mm
|
||
R 4,5512 - R 5,1579 | 2911 In stock - Delivery conditions may apply, visit our FAQs |
0.874 in
22.2 mm
|
Round
|
0.063 in
1.6 mm
|
||
R 0,9778 - R 3,3613 | 12532 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
Round
|
0.098 in
2.5 mm
|
||
R 1,8457 - R 6,3314 | 192 In stock - Delivery conditions may apply, visit our FAQs |
0.776 in
19.7 mm
|
Round
|
0.126 in
3.2 mm
|
||
R 0,6819 - R 1,2576 | 9970 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
Dual
|
0.098 in
2.5 mm
|
||
10027424 | R 1,1779 - R 1,3474 | Request the lead time here |
0.5 in
12.7 mm
|
Flat
|
0.071 in
1.8 mm
|
|
10027431 | R 1,8316 - R 3,115 | 117820 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
Round
|
0.098 in
2.5 mm
|
|
R 1,2046 - R 1,3648 | 2795 In stock - Delivery conditions may apply, visit our FAQs |
0.508 in
12.9 mm
|
Round
|
0.098 in
2.5 mm
|
||
R 3,1858 - R 13,2396 | 5622 In stock - Delivery conditions may apply, visit our FAQs |
0.626 in
15.9 mm
|
Round
|
0.063 in
1.6 mm
|
||
R 3,641 - R 4,1147 | 5812 In stock - Delivery conditions may apply, visit our FAQs |
0.874 in
22.2 mm
|
Round
|
0.126 in
3.2 mm
|
||
R 1,5076 - R 1,7096 | Request the lead time here |
0.697 in
17.7 mm
|
Round
|
0.28 in
7.1 mm
|
||
R 1,423 - R 4,8681 | Request the lead time here |
0.626 in
15.9 mm
|
Round
|
0.063 in
1.6 mm
|
||
R 0,9327 - R 3,2019 | 4952 In stock - Delivery conditions may apply, visit our FAQs |
0.5 in
12.7 mm
|
Dual
|
0.063 in
1.6 mm
|
||
R 2,3467 - R 8,3082 | Request the lead time here |
0.508 in
12.9 mm
|
Round
|
0.063 in
1.6 mm
|
||
10258828 | R 1,9342 - R 2,1877 | 9924 In stock - Delivery conditions may apply, visit our FAQs |
0.626 in
15.9 mm
|
Round
|
0.063 in
1.6 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue