Menu Search

Strain Relief Bushings

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating


Series Code :SR1730

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Compatible Cable Shape Maximum Panel Thickness View
R 4,7937 - R 5,4104 450 In stock - Delivery conditions may apply, visit our FAQs
Round
10222256 R 2,3391 - R 2,8878 Request the lead time here
15.9 mm
Round
1.6 mm
R 4,7186 - R 5,8254 Request the lead time here
12.7 mm
Flat
2.5 mm
R 9,8228 - R 12,1268 Request the lead time here
12.7 mm
Flat
1.6 mm
R 2,903 - R 3,584 Request the lead time here
12.7 mm
Round
2.3 mm
R 3,7223 - R 4,5955 Request the lead time here
12.7 mm
Flat
2.5 mm
R 2,7324 - R 3,3732 5000 In stock - Delivery conditions may apply, visit our FAQs
12.7 mm
Round
1.6 mm
R 2,7703 - R 3,4203 Request the lead time here
12.7 mm
Round
2.5 mm
R 10,1959 - R 12,5875 Request the lead time here
22.2 mm
Round
3.2 mm
R 4,4971 - R 5,552 Request the lead time here
15.9 mm
Round
3.2 mm
R 4,3961 - R 4,3961 Request the lead time here
12.7 mm
Flat
2.4 mm
R 6,4221 - R 22,7121 Request the lead time here
19.4 mm
Round
1.6 mm
R 1,2265 - R 1,389 Request the lead time here
11.0 mm
Dual
1.2 mm
R 2,0696 - R 2,3409 5668 In stock - Delivery conditions may apply, visit our FAQs
15.9 mm
Round
1.6 mm
R 2,9523 - R 3,3175 Request the lead time here
Flat
R 3,7972 - R 4,2191 Request the lead time here
12.7 mm
Round
1.6 mm
10363560 R 12,0297 - R 13,3663 250 In stock - Delivery conditions may apply, visit our FAQs
22.2 mm
Round
3.2 mm
R 6,9224 - R 7,6914 Request the lead time here
15.9 mm
Flat
2.5 mm
R 2,7285 - R 3,3014 Request the lead time here
19.1 mm
Round
3.2 mm
R 1,7159 - R 2,1182 2000 In stock - Delivery conditions may apply, visit our FAQs
15.9 mm
Round
1.6 mm
  • of 5
Strain Relief Bushing Round PA Black

10258651

Price Range
R 5,4104 - R 4,7937

Stock Levels
450 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Strain Relief Bushing Round SJT PA Black

10222256

Price Range
R 2,8878 - R 2,3391

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.300 in, 0.355 in, 0.405 in
  • Head Length
    16.6 mm
Strain Relief Bushing Flat SPT PA Black

10222225

Price Range
R 5,8254 - R 4,7186

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon
  • Cable Size
    0.150 x 0.280 in
  • Head Length
    14.7 mm
Strain Relief Bushing Flat SPT PA Black

10222232

Price Range
R 12,1268 - R 9,8228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon
  • Cable Size
    0.150 x 0.280 in, 0.160 x 0.300 in
  • Head Length
    14.4 mm
Strain Relief Bushing Round 7.6 mm PA Black

10222270

Price Range
R 3,584 - R 2,903

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.300 in
  • Head Length
    11.1 mm
Strain Relief Bushing Flat 3.0 x 7.6 mm PA Black

10363478

Price Range
R 4,5955 - R 3,7223

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon
  • Cable Size
    0.120 x 0.300 in
  • Head Length
    12.6 mm
Strain Relief Bushing Round 6.4 mm PA Black

10363485

Price Range
R 3,3732 - R 2,7324

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 mm
  • Head Length
    11.3 mm
Strain Relief Bushing Round 6.4 mm PA Black

10363508

Price Range
R 3,4203 - R 2,7703

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.250 in, 0.255 in, 0.290 in
  • Head Length
    11.3 mm
Strain Relief Bushing Round 8.3 x 9.1 mm PA Black

10541586

Price Range
R 12,5875 - R 10,1959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.325 x 0.360 in
  • Head Length
    19.1 mm
Strain Relief Bushing Round 0.325 - 0.360 in PA Black

10363515

Price Range
R 5,552 - R 4,4971

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.325 x 0.430 in
  • Head Length
    16.9 mm
Strain Relief Bushing Flat SPT-2;HPN PA Black

10636190

Price Range
R 4,3961 - R 4,3961

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    Nylon
  • Cable Size
    0.150 x 0.400 in, 0.160 x 0.300 in, 0.150 x 0.280 in
  • Head Length
    12.6 mm
Strain Relief Bushing Round PA White

10258866

Price Range
R 22,7121 - R 6,4221

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    9.1 - 10.9 mm
  • Maximum Panel Thickness
    1.6 mm
Strain Relief Bushing Dual PA Black

10258705

Price Range
R 1,389 - R 1,2265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Dual
  • Material
    PA
  • Cable Size
    3.0 - 5.6 mm
  • Head Length
    11.0 mm
Strain Relief Bushing Round PA Black

10258781

Price Range
R 2,3409 - R 2,0696

Stock Levels
5668 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.2 - 9.2 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Flat PA Black

10258644

Price Range
R 3,3175 - R 2,9523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Strain Relief Bushing Round Strain Relief PA Black

10363492

Price Range
R 4,2191 - R 3,7972

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    Strain Relief
  • Head Length
    11.3 mm
Strain Relief Bushing Round Strain Relief PA Black

10363560

Price Range
R 13,3663 - R 12,0297

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    White
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    Strain Relief
  • Head Length
    19.3 mm
Strain Relief Bushing Flat Strain Relief PA Black

10363461

Price Range
R 7,6914 - R 6,9224

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    PA
  • Cable Size
    Strain Relief
  • Head Length
    11.6 mm
Strain Relief Bushing Round SJTO;SJT;S;STO PA Black

10363553

Price Range
R 3,3014 - R 2,7285

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.360 in, 0.370 in, 0.390 in, 0.405 in, 0.430 in
  • Head Length
    18.9 mm
Strain Relief Bushing Round SJ;SJT PA Black

10363522

Price Range
R 2,1182 - R 1,7159

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    Nylon
  • Cable Size
    0.355 in, 0.405 in, 0.430 in
  • Head Length
    15.1 mm