Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|
R 8,1109 - R 8,1109 | Request the lead time here |
M8
|
0.63 in
16.0 mm
|
|
0.787 in
20.0 mm
|
||
R 33,4944 - R 101,166 | 20 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
2.362 in
60.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
R 21,718 - R 84,5396 | Request the lead time here |
M8
|
0.63 in
16.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
R 27,72 - R 83,6863 | Request the lead time here |
M10
|
0.787 in
20.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
R 29,8392 - R 90,1007 | Request the lead time here |
M10
|
1.575 in
40.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
R 24,3492 - R 73,5455 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
R 79,4337 - R 122,6138 | Request the lead time here |
M8
|
3.543 in
90.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
R 22,0878 - R 86,0615 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
R 79,7608 - R 123,0831 | Request the lead time here |
M8
|
3.937 in
100.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
R 21,6896 - R 84,4827 | 1260 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
1.181 in
30.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
R 109,2445 - R 154,2166 | Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
R 50,6043 - R 103,5127 | Request the lead time here |
M8
|
3.15 in
80.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
R 28,5307 - R 86,161 | Request the lead time here |
M10
|
1.181 in
30.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
R 8,3973 - R 8,3973 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
|
0.984 in
25.0 mm
|
||
R 22,3728 - R 22,8251 | 236 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
0.787 in
20.0 mm
|
|
1.732 in
44.0 mm
|
||
R 10,9452 - R 10,9452 | Request the lead time here |
M8
|
1.457 in
37.0 mm
|
|
0.984 in
25.0 mm
|
||
R 22,7136 - R 88,4224 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
R 58,5554 - R 58,5554 | Request the lead time here |
M6
|
1.559 in
39.6 mm
|
Thermoplastic Elastomer;Polypropylene;Stainless Steel
|
1.874 in
47.6 mm
|
||
R 35,7131 - R 107,8933 | Request the lead time here |
M10
|
2.362 in
60.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
R 42,4262 - R 103,2994 | Request the lead time here |
M8
|
2.756 in
70.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue