Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| R 8,3973 - R 8,3973 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
|
0.984 in
25.0 mm
|
||
| R 10,9452 - R 10,9452 | Request the lead time here |
M8
|
1.457 in
37.0 mm
|
|
0.984 in
25.0 mm
|
||
| R 22,3728 - R 22,8251 | 236 In stock - Delivery conditions may apply, visit our FAQs |
M10
|
0.787 in
20.0 mm
|
|
1.732 in
44.0 mm
|
||
| R 8,1109 - R 8,1109 | Request the lead time here |
M8
|
0.63 in
16.0 mm
|
|
0.787 in
20.0 mm
|
||
| R 89,2473 - R 137,7752 | Request the lead time here |
M10
|
3.15 in
80.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 33,1531 - R 100,1419 | Request the lead time here |
M8
|
2.362 in
60.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 47,5606 - R 115,8438 | Request the lead time here |
M10
|
2.756 in
70.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 95,8182 - R 135,272 | Request the lead time here |
M10
|
3.543 in
90.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 49,2958 - R 100,8531 | Request the lead time here |
M8
|
3.15 in
80.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 45,1286 - R 109,8845 | Request the lead time here |
M10
|
2.756 in
70.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 87,5122 - R 135,0586 | Request the lead time here |
M10
|
3.15 in
80.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 107,8933 - R 152,2965 | Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 78,0114 - R 120,395 | Request the lead time here |
M8
|
3.543 in
90.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 26,1839 - R 79,0923 | Request the lead time here |
M10
|
0.787 in
20.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 25,7288 - R 77,6843 | Request the lead time here |
M10
|
0.63 in
16.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 26,3262 - R 79,519 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 41,9285 - R 102,1047 | Request the lead time here |
M8
|
2.756 in
70.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
| R 33,3522 - R 100,7251 | Request the lead time here |
M10
|
1.969 in
50.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 22,7136 - R 88,4224 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
| R 29,8392 - R 90,1007 | Request the lead time here |
M10
|
1.575 in
40.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue