Menu Search

Studded Full Face Flange Protectors

In stock

Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Provides full-face coverage protection for high pressure applications.
  • The lugs insert securely into the flange bolt holes for a positive fit.
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LLDPE, PE, LDPE, PP Colour: Red, Blue, Yellow Series Code: SRCPFL, SR1076, SRL0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
48 results
Product SKUs information
Essentra Part Number Price range Availability Colour D Material Class Pressure Rating Type View
R 5,0674 - R 6,1316 Request the lead time here
Yellow
19.1 mm
LDPE
3000
1
R 6,0991 - R 13,9871 Request the lead time here
Yellow
19.1 mm
LDPE
6000
1
R 5,0674 - R 12,5733 Request the lead time here
Blue
19.1 mm
PP
3000
1
R 10,2687 - R 19,016 Request the lead time here
Yellow
25.4 mm
LDPE
6000
2
R 7,3539 - R 16,2774 Request the lead time here
Yellow
31.8 mm
LDPE
6000
1
R 6,618 - R 7,0921 Request the lead time here
Blue
31.8 mm
PP
3000
1
Request the lead time here
Yellow
38.1 mm
LDPE
6000
1
R 7,1497 - R 7,5618 Request the lead time here
Blue
25.4 mm
PP
3000
1
R 6,9635 - R 8,5968 Request the lead time here
Yellow
25.4 mm
LDPE
3000
1
R 5,0674 - R 13,2515 Request the lead time here
Blue
12.7 mm
PP
3000
1
R 4,4876 - R 5,9649 Request the lead time here
Yellow
12.7 mm
LDPE
3000
1
R 8,1478 - R 12,6744 Request the lead time here
Blue
76.2 mm
LLDPE
3000
1
R 3,9119 - R 6,0853 Request the lead time here
Blue
25.4 mm
LLDPE
3000
1
R 4,3978 - R 6,841 Request the lead time here
Red
31.8 mm
LLDPE
6000
1
R 5,6094 - R 8,7258 Request the lead time here
Blue
50.8 mm
LLDPE
3000
1
R 3,6017 - R 5,6027 Request the lead time here
Blue
12.7 mm
LLDPE
3000
1
R 5,5743 - R 8,6712 Request the lead time here
Red
38.1 mm
LLDPE
6000
1
R 4,6007 - R 7,1567 Request the lead time here
Blue
31.8 mm
LLDPE
3000
1
R 5,4709 - R 8,5103 Request the lead time here
Blue
63.5 mm
LLDPE
3000
1
R 2,3081 - R 3,5905 Request the lead time here
Red
12.7 mm
LLDPE
6000
1
  • of 3
Studded Full Face Flange Protector 3/4 in Yellow LDPE

10100431

Price Range
R 6,1316 - R 5,0674

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    1
Studded Full Face Flange Protector 3/4 in Yellow LDPE

10100493

Price Range
R 13,9871 - R 6,0991

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    6000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    1
Studded Full Face Flange Protector 3/4 in Blue PP

10100448

Price Range
R 12,5733 - R 5,0674

Stock Levels
Request the lead time here
Attributes
  • D
    19.1 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PP
  • Type
    1
Studded Full Face Flange Protector 1 in Yellow LDPE

10100509

Price Range
R 19,016 - R 10,2687

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    6000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    2
Studded Full Face Flange Protector 1 1/4 in Yellow LDPE

10100516

Price Range
R 16,2774 - R 7,3539

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    6000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    1
Studded Full Face Flange Protector 1 1/4 in Blue PP

10100486

Price Range
R 7,0921 - R 6,618

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PP
  • Type
    1
Studded Full Face Flange Protector 1 1/2 in Yellow LDPE

10100523


Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • Class Pressure Rating
    6000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    1
Flange Protector 1 in 3000 Blue PP

10100462

Price Range
R 7,5618 - R 7,1497

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PP
  • Type
    1
Studded Full Face Flange Protector 1 in Yellow LDPE

10100455

Price Range
R 8,5968 - R 6,9635

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    3000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    1
Studded Full Face Flange Protector 1/2 in Blue PP

10100424

Price Range
R 13,2515 - R 5,0674

Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    PP
  • Type
    1
Studded Full Face Flange Protector 1/2 in Yellow LDPE

10100417

Price Range
R 5,9649 - R 4,4876

Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • Class Pressure Rating
    3000
  • Colour
    Yellow
  • Material
    LDPE
  • Type
    1
Studded Full Face Flange Protector 3 in 3000 Blue LLDPE

20592288

Price Range
R 12,6744 - R 8,1478

Stock Levels
Request the lead time here
Attributes
  • D
    76.2 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1 in 3000 Blue LLDPE

20592196

Price Range
R 6,0853 - R 3,9119

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1.1/4 in 6000 Red LLDPE

20592356

Price Range
R 6,841 - R 4,3978

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 2 in 3000 Blue LLDPE

20592240

Price Range
R 8,7258 - R 5,6094

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1/2 in 3000 Blue LLDPE

20592172

Price Range
R 5,6027 - R 3,6017

Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1.1/2 in 6000 Red LLDPE

20592363

Price Range
R 8,6712 - R 5,5743

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1,1/4 in 3000 Blue LLDPE

20592202

Price Range
R 7,1567 - R 4,6007

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 2.1/2 in 3000 Blue LLDPE

20592264

Price Range
R 8,5103 - R 5,4709

Stock Levels
Request the lead time here
Attributes
  • D
    63.5 mm
  • Class Pressure Rating
    3000
  • Colour
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 1/2 in 6000 Red LLDPE

20592325

Price Range
R 3,5905 - R 2,3081

Stock Levels
Request the lead time here
Attributes
  • D
    12.7 mm
  • Class Pressure Rating
    6000
  • Colour
    Red
  • Material
    LLDPE
  • Type
    1