Aluminum Structural Tubing Clamp features a swivel action. Available in a variety of hole sizes.
Material: Aluminium Colour: Black, Grey Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Bore Diameter | Outside Diameter | View | |
---|---|---|---|---|---|---|
R 1 571,2675 - R 1 571,2675 | Request the lead time here |
Black
|
1.89 in
48.0 mm
|
1.89 in
48.0 mm
|
||
R 881,571 - R 881,571 | Request the lead time here |
Black
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
R 1 632,2517 - R 1 632,2517 | Request the lead time here |
Black
|
1.89 in
48.0 mm
|
1.654 in
42.0 mm
|
||
R 1 630,1425 - R 1 630,1425 | Request the lead time here |
Grey
|
1.575 in
40.0 mm
|
1.772 in
45.0 mm
|
||
R 1 632,2517 - R 1 632,2517 | Request the lead time here |
Black
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
R 1 630,1425 - R 1 630,1425 | Request the lead time here |
Grey
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
R 1 632,2517 - R 1 632,2517 | Request the lead time here |
Black
|
1.654 in
42.0 mm
|
1.969 in
50.0 mm
|
||
R 1 574,9446 - R 1 574,9446 | Request the lead time here |
Grey
|
1.654 in
42.0 mm
|
1.654 in
42.0 mm
|
||
R 1 572,8494 - R 1 572,8494 | Request the lead time here |
Grey
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
R 1 630,1425 - R 1 630,1425 | Request the lead time here |
Grey
|
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
||
R 1 630,1425 - R 1 630,1425 | Request the lead time here |
Grey
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
R 1 574,9446 - R 1 574,9446 | Request the lead time here |
Grey
|
1.89 in
48.0 mm
|
1.89 in
48.0 mm
|
||
R 883,6801 - R 883,6801 | Request the lead time here |
Grey
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
R 911,0154 - R 911,0154 | Request the lead time here |
Grey
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
R 1 630,1425 - R 1 630,1425 | Request the lead time here |
Grey
|
1.969 in
50.0 mm
|
1.89 in
48.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue