Menu Search

T-Handle Knobs

In stock

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

Series Code :SR6540

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Mount Type Thread Length Knob Material Overall Height View
R 54,1598 - R 113,7356 Request the lead time here
M6
Threaded Stud
25.0 mm
PA
57.0 mm
R 44,6718 - R 98,8163 Request the lead time here
M5
Threaded Stud
20.0 mm
Nylon 6
45.0 mm
R 101,4769 - R 121,1101 Request the lead time here
M10
Threaded Stud
30.0 mm
PA
71.0 mm
R 81,1815 - R 96,8691 Request the lead time here
M8
Threaded Stud
20.0 mm
PA
53.0 mm
R 162,9502 - R 216,8867 Request the lead time here
M12
Threaded Stud
30.0 mm
PA
76.0 mm
R 68,9837 - R 91,8173 Request the lead time here
M6
Threaded Stud
20.0 mm
PA
50.0 mm
R 102,3246 - R 136,1941 Request the lead time here
M10
Threaded Stud
20.0 mm
PA
61.0 mm
R 34,1997 - R 71,8194 Request the lead time here
M5
Threaded Insert
17.0 mm
Nylon 6
30.0 mm
R 57,7581 - R 58,5665 Request the lead time here
M6
Threaded Insert
23.0 mm
Nylon 6
32.0 mm
10261095 R 71,275 - R 90,1024 Request the lead time here
M10
Threaded Stud
45.0 mm
Nylon 6
85.0 mm
R 58,4347 - R 59,6928 Request the lead time here
M8
Threaded Stud
30.0 mm
Nylon 6
64.0 mm
R 28,5254 - R 29,8464 Request the lead time here
M5
Threaded Stud
20.0 mm
Nylon 6
50.0 mm
10189566 R 88,8798 - R 106,0564 Request the lead time here
M8
Threaded Stud
25.0 mm
PA
62.0 mm
R 115,1281 - R 153,2355 Request the lead time here
M10
Threaded Blind Hole
25.0 mm
PA
41.0 mm
R 148,5441 - R 190,1013 Request the lead time here
M10
Threaded Blind Hole
25.0 mm
PA
46.0 mm
R 128,6667 - R 171,2554 Request the lead time here
M8
Threaded Blind Hole
25.0 mm
PA
41.0 mm
R 71,275 - R 76,587 Request the lead time here
M10
Threaded Insert
26.0 mm
Nylon 6
40.0 mm
R 58,4347 - R 70,9556 Request the lead time here
M8
Threaded Insert
19.0 mm
Nylon 6
34.0 mm
R 90,4245 - R 120,355 Request the lead time here
M8
Threaded Blind Hole
20.0 mm
PA
37.0 mm
R 113,7245 - R 146,0627 10 In stock - Delivery conditions may apply, visit our FAQs
M12
Threaded Blind Hole
18.0 mm
PA
41.0 mm
  • of 2
T-Handle Knob 60.0 mm M6 Threaded Stud PA Black

10261071

Price Range
R 113,7356 - R 54,1598

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Overall Height
    57.0 mm
  • Stem Height
    23.0 mm
  • Colour
    Black
T-Handle Knob 50.0 mm M5 Threaded Stud PA Black

10261064

Price Range
R 98,8163 - R 44,6718

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Overall Height
    45.0 mm
  • Stem Height
    16.0 mm
  • Colour
    Black
T-Handle Knob 80.0 mm M10 Threaded Stud PA Black

10189610

Price Range
R 121,1101 - R 101,4769

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Overall Height
    71.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 55.0 mm M8 Threaded Stud PA Black

10189542

Price Range
R 96,8691 - R 81,1815

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Overall Height
    53.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 94.0 mm M12 Threaded Stud PA Black

10189641

Price Range
R 216,8867 - R 162,9502

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Overall Height
    76.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 40.0 mm M6 Threaded Stud PA Black

10189511

Price Range
R 91,8173 - R 68,9837

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Overall Height
    50.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 80.0 mm M10 Threaded Stud PA Black

10189603

Price Range
R 136,1941 - R 102,3246

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    20.0 mm
  • Overall Height
    61.0 mm
  • Colour
    Black
  • Finish
    Matt
Wing Knob 40.0 mm (L) M5 PA

10261002

Price Range
R 71,8194 - R 34,1997

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    17.0 mm
  • Overall Height
    30.0 mm
  • Stem Height
    20.0 mm
  • Colour
    Black
T-Handle Knob 60.0 mm (L) M6 PA

10261026

Price Range
R 58,5665 - R 57,7581

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    23.0 mm
  • Overall Height
    32.0 mm
  • Stem Height
    23.0 mm
  • Colour
    Black
T-Handle Knob 80.0 mm M10 Threaded Stud PA Black

10261095

Price Range
R 90,1024 - R 71,275

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    45.0 mm
  • Overall Height
    85.0 mm
  • Stem Height
    26.0 mm
  • Colour
    Black
T-Handle Knob 71.0 mm M8 Threaded Stud PA Black

10261088

Price Range
R 59,6928 - R 58,4347

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Overall Height
    64.0 mm
  • Stem Height
    19.0 mm
  • Colour
    Black
T-Handle Knob 40.0 mm M5 Threaded Stud PA Black

10261057

Price Range
R 29,8464 - R 28,5254

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Overall Height
    50.0 mm
  • Stem Height
    20.0 mm
  • Colour
    Black
T-Handle Knob 67.0 mm M8 Threaded Stud PA Black

10189566

Price Range
R 106,0564 - R 88,8798

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Overall Height
    62.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 80.0 mm M10 PA Black

10189573

Price Range
R 153,2355 - R 115,1281

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Overall Height
    41.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 94.0 mm M10 PA Black

10189627

Price Range
R 190,1013 - R 148,5441

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Overall Height
    46.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 80.0 mm M8 Threaded Blind Hole PA Black

10189597

Price Range
R 171,2554 - R 128,6667

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Overall Height
    41.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 80.0 mm (L) M10 PA

10261040

Price Range
R 76,587 - R 71,275

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    26.0 mm
  • Overall Height
    40.0 mm
  • Stem Height
    26.0 mm
  • Colour
    Black
T-Handle Knob 71.0 mm (L) M8 PA

10261033

Price Range
R 70,9556 - R 58,4347

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    19.0 mm
  • Overall Height
    34.0 mm
  • Stem Height
    19.0 mm
  • Colour
    Black
T-Handle Knob 67.0 mm M8 Threaded Blind Hole PA Black

10189559

Price Range
R 120,355 - R 90,4245

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Overall Height
    37.0 mm
  • Colour
    Black
  • Finish
    Matt
T-Handle Knob 80.0 mm M12 PA Black

10189580

Price Range
R 146,0627 - R 113,7245

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M12
  • Thread Length
    18.0 mm
  • Overall Height
    41.0 mm
  • Colour
    Black
  • Finish
    Matt