Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.
Material: LDPE Colour: White, Red Series Code: SR1003
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | D | d2 | d3 | d4 | h | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 9,0154 - R 21,6974 | Request the lead time here |
1.807 in
45.9 mm
|
2.236 in
56.8 mm
|
1.878 in
47.7 mm
|
1.669 in
42.4 mm
|
1.772 in
45 mm
|
0.752 in
19.1 mm
|
3
|
||
R 12,5282 - R 30,0893 | Request the lead time here |
1.303 in
33.1 mm
|
1.626 in
41.3 mm
|
1.386 in
35.2 mm
|
1.205 in
30.6 mm
|
1.283 in
32.6 mm
|
0.752 in
19.1 mm
|
3
|
||
R 12,9955 - R 31,2487 | Request the lead time here |
2.11 in
53.6 mm
|
2.5 in
63.5 mm
|
2.181 in
55.4 mm
|
2.012 in
51.1 mm
|
2.11 in
53.6 mm
|
0.752 in
19.1 mm
|
3
|
||
R 14,6539 - R 35,2238 | Request the lead time here |
1.614 in
41 mm
|
1.906 in
48.4 mm
|
1.685 in
42.8 mm
|
1.476 in
37.5 mm
|
1.598 in
40.6 mm
|
0.752 in
19.1 mm
|
3
|
||
R 11,8648 - R 28,5434 | Request the lead time here |
1.866 in
47.4 mm
|
2.268 in
57.6 mm
|
1.921 in
48.8 mm
|
1.713 in
43.5 mm
|
1.819 in
46.2 mm
|
0.752 in
19.1 mm
|
3
|
||
R 10,4477 - R 25,1756 | Request the lead time here |
1.094 in
27.8 mm
|
1.358 in
34.5 mm
|
1.142 in
29 mm
|
0.921 in
23.4 mm
|
1.047 in
26.6 mm
|
0.63 in
16.0 mm
|
3
|
||
R 1,99 - R 4,7866 | 3780 In stock - Delivery conditions may apply, visit our FAQs |
0.768 in
19.5 mm
|
1.043 in
26.5 mm
|
0.85 in
21.6 mm
|
0.61 in
15.5 mm
|
0.74 in
18.8 mm
|
0.626 in
15.9 mm
|
2
|
||
R 2,1106 - R 5,0682 | Request the lead time here |
0.657 in
16.7 mm
|
0.921 in
23.4 mm
|
0.756 in
19.2 mm
|
0.539 in
13.7 mm
|
0.661 in
16.8 mm
|
0.65 in
16.5 mm
|
2
|
||
R 14,2468 - R 34,23 | Request the lead time here |
1.559 in
39.6 mm
|
1.874 in
47.6 mm
|
1.638 in
41.6 mm
|
1.441 in
36.6 mm
|
1.543 in
39.2 mm
|
0.752 in
19.1 mm
|
3
|
||
R 6,6469 - R 15,6243 | Request the lead time here |
2.039 in
51.8 mm
|
2.469 in
62.7 mm
|
2.13 in
54.1 mm
|
1.945 in
49.4 mm
|
2.043 in
51.9 mm
|
0.752 in
19.1 mm
|
3
|
||
R 8,5028 - R 20,4828 | Request the lead time here |
1.508 in
38.3 mm
|
1.819 in
46.2 mm
|
1.579 in
40.1 mm
|
1.346 in
34.2 mm
|
1.465 in
37.2 mm
|
0.752 in
19.1 mm
|
3
|
||
R 8,4275 - R 20,262 | Request the lead time here |
1.969 in
50 mm
|
2.398 in
60.9 mm
|
2.035 in
51.7 mm
|
1.811 in
46 mm
|
1.949 in
49.5 mm
|
0.752 in
19.1 mm
|
3
|
||
R 9,0154 - R 21,6974 | Request the lead time here |
1.378 in
35 mm
|
1.693 in
43 mm
|
1.441 in
36.6 mm
|
1.236 in
31.4 mm
|
1.343 in
34.1 mm
|
0.752 in
19.1 mm
|
3
|
||
R 2,0503 - R 4,9026 | Request the lead time here |
0.437 in
11.1 mm
|
0.646 in
16.4 mm
|
0.5 in
12.7 mm
|
0.35 in
8.9 mm
|
0.421 in
10.7 mm
|
0.437 in
11.1 mm
|
2
|
||
R 1,7337 - R 4,1683 | Request the lead time here |
0.291 in
7.4 mm
|
0.531 in
13.5 mm
|
0.327 in
8.3 mm
|
0.217 in
5.5 mm
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
1
|
||
R 8,8194 - R 21,2557 | Request the lead time here |
1.728 in
43.9 mm
|
2.126 in
54 mm
|
1.815 in
46.1 mm
|
1.642 in
41.7 mm
|
1.72 in
43.7 mm
|
0.752 in
19.1 mm
|
3
|
||
R 1,9749 - R 4,748 | Request the lead time here |
0.319 in
8.1 mm
|
0.563 in
14.3 mm
|
0.39 in
9.9 mm
|
0.213 in
5.4 mm
|
0.283 in
7.2 mm
|
0.437 in
11.1 mm
|
1
|
||
R 12,3925 - R 29,8133 | Request the lead time here |
1.929 in
49 mm
|
2.35 in
59.7 mm
|
2.008 in
51 mm
|
1.815 in
46.1 mm
|
1.894 in
48.1 mm
|
0.752 in
19.1 mm
|
3
|
||
R 7,9903 - R 19,2682 | Request the lead time here |
1.449 in
36.8 mm
|
1.732 in
44 mm
|
1.524 in
38.7 mm
|
1.343 in
34.1 mm
|
1.421 in
36.1 mm
|
0.752 in
19.1 mm
|
3
|
||
R 9,724 - R 23,4089 | Request the lead time here |
0.819 in
20.8 mm
|
1.118 in
28.4 mm
|
0.898 in
22.8 mm
|
0.709 in
18 mm
|
0.803 in
20.4 mm
|
0.638 in
16.2 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue