Menu Search

Tapered Caps & Plugs - Standard PCR

In production

Standard Tapered Caps and Plugs are designed to function as both caps and plugs. They can accommodate over 140 sizes due to their tapered shape. Commonly used to protect against damage, dirt, moisture and other corrosive chemicals during storage and shipping. They are widely applicable across various industries. Simple to install and remove, they provide a cost-effective solution.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
34 results
Product SKUs information
Essentra Part Number Price range Availability To Fit Thread Size as Plug d1 Colour d2 d3 To Fit Thread Size as Cap d4 View
R 4,3425 - R 4,825 Request the lead time here
70.0 mm
Green
75.8 mm
68.1 mm
74.0 mm
R 1,3992 - R 2,1766 Request the lead time here
38.6 mm
Green
40.6 mm
37.1 mm
39.0 mm
R 1,2415 - R 1,3794 Request the lead time here
33.6 mm
Green
37.9 mm
37.9 mm
42.7 mm
R 1,45 - R 1,6111 Request the lead time here
39.6 mm
Green
42.7 mm
38.2 mm
41.1 mm
R 0,6198 - R 0,9641 Request the lead time here
14.2 mm
Green
16.0 mm
12.7 mm
14.4 mm
R 36,6446 - R 40,7162 Request the lead time here
216.0 mm
Green
223.6 mm
213.0 mm
223.0 mm
R 20,9142 - R 23,2381 Request the lead time here
139.5 mm
Green
145.6 mm
135.0 mm
140.0 mm
R 6,8649 - R 10,6788 Request the lead time here
93.5 mm
Green
100.3 mm
89.9 mm
97.8 mm
R 5,6441 - R 6,2712 Request the lead time here
77.1 mm
Green
80.7 mm
74.8 mm
78.2 mm
R 1,1156 - R 1,7355 Request the lead time here
30.0 mm
Green
32.6 mm
27.5 mm
30.7 mm
R 3,6907 - R 4,1008 Request the lead time here
68.1 mm
Green
70.9 mm
66.3 mm
69.3 mm
R 16,9812 - R 18,868 Request the lead time here
124.0 mm
Green
128.0 mm
121.0 mm
125.0 mm
R 6,294 - R 6,9933 Request the lead time here
84.2 mm
Green
90.8 mm
80.2 mm
88.3 mm
R 1,2941 - R 2,013 Request the lead time here
33.9 mm
Green
37.3 mm
32.0 mm
35.8 mm
R 40,309 - R 44,7878 Request the lead time here
270.0 mm
Green
281.0 mm
213.0 mm
223.0 mm
R 7,9506 - R 8,834 Request the lead time here
98.0 mm
Green
102.0 mm
94.8 mm
98.5 mm
R 32,7115 - R 50,8846 Request the lead time here
173.0 mm
Green
181.3 mm
178.8 mm
179.2 mm
R 1,3467 - R 2,0948 Request the lead time here
34.9 mm
Green
36.4 mm
33.1 mm
35.2 mm
R 28,7785 - R 31,9761 Request the lead time here
157.0 mm
Green
163.0 mm
142.8 mm
148.6 mm
R 13,05 - R 14,50 Request the lead time here
111.5 mm
Green
117.6 mm
107.5 mm
115.0 mm
  • of 2
Tapered Cap & Plug LDPE - PCR Green

20747275

Price Range
R 4,825 - R 4,3425

Stock Levels
Request the lead time here
Attributes
  • D
    79.4 mm
  • d1
    70.0 mm
  • d2
    75.8 mm
  • d3
    68.1 mm
  • d4
    74.0 mm
Tapered Cap & Plug LDPE - PCR Green

20747220

Price Range
R 2,1766 - R 1,3992

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • d1
    38.6 mm
  • d2
    40.6 mm
  • d3
    37.1 mm
  • d4
    39.0 mm
Tapered Cap & Plug LDPE - PCR Green

20747190

Price Range
R 1,3794 - R 1,2415

Stock Levels
Request the lead time here
Attributes
  • D
    42.7 mm
  • d1
    33.6 mm
  • d2
    37.9 mm
  • d3
    37.9 mm
  • d4
    42.7 mm
Tapered Cap & Plug LDPE - PCR Green

20747237

Price Range
R 1,6111 - R 1,45

Stock Levels
Request the lead time here
Attributes
  • D
    47.6 mm
  • d1
    39.6 mm
  • d2
    42.7 mm
  • d3
    38.2 mm
  • d4
    41.1 mm
Tapered Cap & Plug LDPE - PCR Green

20747107

Price Range
R 0,9641 - R 0,6198

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • d1
    14.2 mm
  • d2
    16.0 mm
  • d3
    12.7 mm
  • d4
    14.4 mm
Tapered Cap & Plug LDPE - PCR Green

20747428

Price Range
R 40,7162 - R 36,6446

Stock Levels
Request the lead time here
Attributes
  • D
    241.5 mm
  • d1
    216.0 mm
  • d2
    223.6 mm
  • d3
    213.0 mm
  • d4
    223.0 mm
Tapered Cap & Plug LDPE - PCR Green

20747381

Price Range
R 23,2381 - R 20,9142

Stock Levels
Request the lead time here
Attributes
  • D
    150.0 mm
  • d1
    139.5 mm
  • d2
    145.6 mm
  • d3
    135.0 mm
  • d4
    140.0 mm
Tapered Cap & Plug LDPE - PCR Green

20747312

Price Range
R 10,6788 - R 6,8649

Stock Levels
Request the lead time here
Attributes
  • D
    107.5 mm
  • d1
    93.5 mm
  • d2
    100.3 mm
  • d3
    89.9 mm
  • d4
    97.8 mm
Tapered Cap & Plug LDPE - PCR Green

20747299

Price Range
R 6,2712 - R 5,6441

Stock Levels
Request the lead time here
Attributes
  • D
    85.7 mm
  • d1
    77.1 mm
  • d2
    80.7 mm
  • d3
    74.8 mm
  • d4
    78.2 mm
Tapered Cap & Plug LDPE - PCR Green

20747176

Price Range
R 1,7355 - R 1,1156

Stock Levels
Request the lead time here
Attributes
  • D
    36.7 mm
  • d1
    30.0 mm
  • d2
    32.6 mm
  • d3
    27.5 mm
  • d4
    30.7 mm
Tapered Cap & Plug LDPE - PCR Green

20747268

Price Range
R 4,1008 - R 3,6907

Stock Levels
Request the lead time here
Attributes
  • D
    74.6 mm
  • d1
    68.1 mm
  • d2
    70.9 mm
  • d3
    66.3 mm
  • d4
    69.3 mm
Tapered Cap & Plug LDPE - PCR Green

20747374

Price Range
R 18,868 - R 16,9812

Stock Levels
Request the lead time here
Attributes
  • D
    134.0 mm
  • d1
    124.0 mm
  • d2
    128.0 mm
  • d3
    121.0 mm
  • d4
    125.0 mm
Tapered Cap & Plug LDPE - PCR Green

20747305

Price Range
R 6,9933 - R 6,294

Stock Levels
Request the lead time here
Attributes
  • D
    94.5 mm
  • d1
    84.2 mm
  • d2
    90.8 mm
  • d3
    80.2 mm
  • d4
    88.3 mm
Tapered Cap & Plug LDPE - PCR Green

20747206

Price Range
R 2,013 - R 1,2941

Stock Levels
Request the lead time here
Attributes
  • D
    42.2 mm
  • d1
    33.9 mm
  • d2
    37.3 mm
  • d3
    32.0 mm
  • d4
    35.8 mm
Tapered Cap & Plug LDPE - PCR Green

20747435

Price Range
R 44,7878 - R 40,309

Stock Levels
Request the lead time here
Attributes
  • D
    297.0 mm
  • d1
    270.0 mm
  • d2
    281.0 mm
  • d3
    213.0 mm
  • d4
    223.0 mm
Tapered Cap & Plug LDPE - PCR Green

20747336

Price Range
R 8,834 - R 7,9506

Stock Levels
Request the lead time here
Attributes
  • D
    107.2 mm
  • d1
    98.0 mm
  • d2
    102.0 mm
  • d3
    94.8 mm
  • d4
    98.5 mm
Tapered Cap & Plug LDPE - PCR Green

20747411

Price Range
R 50,8846 - R 32,7115

Stock Levels
Request the lead time here
Attributes
  • D
    195.0 mm
  • d1
    173.0 mm
  • d2
    181.3 mm
  • d3
    178.8 mm
  • d4
    179.2 mm
Tapered Cap & Plug LDPE - PCR Green

20747213

Price Range
R 2,0948 - R 1,3467

Stock Levels
Request the lead time here
Attributes
  • D
    42.7 mm
  • d1
    34.9 mm
  • d2
    36.4 mm
  • d3
    33.1 mm
  • d4
    35.2 mm
Tapered Cap & Plug LDPE - PCR Green

20747404

Price Range
R 31,9761 - R 28,7785

Stock Levels
Request the lead time here
Attributes
  • D
    172.0 mm
  • d1
    157.0 mm
  • d2
    163.0 mm
  • d3
    142.8 mm
  • d4
    148.6 mm
Tapered Cap & Plug LDPE - PCR Green

20747367

Price Range
R 14,50 - R 13,05

Stock Levels
Request the lead time here
Attributes
  • D
    122.0 mm
  • d1
    111.5 mm
  • d2
    117.6 mm
  • d3
    107.5 mm
  • d4
    115.0 mm