Menu Search

Tapered Caps & Plugs - Standard PCR

In production

Standard Tapered Caps and Plugs are designed to function as both caps and plugs. They can accommodate over 140 sizes due to their tapered shape. Commonly used to protect against damage, dirt, moisture and other corrosive chemicals during storage and shipping. They are widely applicable across various industries. Simple to install and remove, they provide a cost-effective solution.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
34 results
Product SKUs information
Essentra Part Number Price range Availability To Fit Thread Size as Plug d1 Colour d2 d3 To Fit Thread Size as Cap d4 View
R 0,9879 - R 1,5368 Request the lead time here
24.7 mm
Green
27.7 mm
23.2 mm
26.1 mm
R 2,2088 - R 2,4542 Request the lead time here
48.6 mm
Green
51.2 mm
48.9 mm
49.7 mm
R 24,8473 - R 38,6514 Request the lead time here
146.8 mm
Green
151.0 mm
142.8 mm
148.6 mm
R 13,05 - R 14,50 Request the lead time here
111.5 mm
Green
117.6 mm
107.5 mm
115.0 mm
R 1,3467 - R 2,0948 Request the lead time here
34.9 mm
Green
36.4 mm
33.1 mm
35.2 mm
R 4,9923 - R 5,547 Request the lead time here
74.0 mm
Green
77.0 mm
71.5 mm
73.9 mm
R 28,7785 - R 31,9761 Request the lead time here
157.0 mm
Green
163.0 mm
142.8 mm
148.6 mm
R 1,2941 - R 2,013 Request the lead time here
33.9 mm
Green
37.3 mm
32.0 mm
35.8 mm
R 16,9812 - R 18,868 Request the lead time here
124.0 mm
Green
128.0 mm
121.0 mm
125.0 mm
R 3,6907 - R 4,1008 Request the lead time here
68.1 mm
Green
70.9 mm
66.3 mm
69.3 mm
R 1,1776 - R 1,3085 Request the lead time here
30.0 mm
Green
32.7 mm
34.6 mm
39.1 mm
R 1,2415 - R 1,3794 Request the lead time here
33.6 mm
Green
37.9 mm
37.9 mm
42.7 mm
R 0,8902 - R 1,3848 Request the lead time here
19.4 mm
Green
22.5 mm
18.0 mm
21.3 mm
R 32,7115 - R 50,8846 Request the lead time here
173.0 mm
Green
181.3 mm
178.8 mm
179.2 mm
R 40,309 - R 44,7878 Request the lead time here
270.0 mm
Green
281.0 mm
213.0 mm
223.0 mm
R 7,4078 - R 8,2309 Request the lead time here
96.5 mm
Green
102.0 mm
94.0 mm
101.0 mm
R 0,6836 - R 1,0635 Request the lead time here
19.0 mm
Green
21.5 mm
17.6 mm
19.7 mm
R 0,924 - R 1,4374 Request the lead time here
23.4 mm
Green
26.4 mm
21.4 mm
24.4 mm
R 1,45 - R 1,6111 Request the lead time here
39.6 mm
Green
42.7 mm
38.2 mm
41.1 mm
R 9,117 - R 10,13 Request the lead time here
108.0 mm
Green
114.1 mm
106.4 mm
111.6 mm
  • of 2
Tapered Cap & Plug LDPE - PCR Green

20747152

Price Range
R 1,5368 - R 0,9879

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • d1
    24.7 mm
  • d2
    27.7 mm
  • d3
    23.2 mm
  • d4
    26.1 mm
Tapered Cap & Plug LDPE - PCR Green

20747244

Price Range
R 2,4542 - R 2,2088

Stock Levels
Request the lead time here
Attributes
  • D
    55.5 mm
  • d1
    48.6 mm
  • d2
    51.2 mm
  • d3
    48.9 mm
  • d4
    49.7 mm
Tapered Cap & Plug LDPE - PCR Green

20747398

Price Range
R 38,6514 - R 24,8473

Stock Levels
Request the lead time here
Attributes
  • D
    159.5 mm
  • d1
    146.8 mm
  • d2
    151.0 mm
  • d3
    142.8 mm
  • d4
    148.6 mm
Tapered Cap & Plug LDPE - PCR Green

20747367

Price Range
R 14,50 - R 13,05

Stock Levels
Request the lead time here
Attributes
  • D
    122.0 mm
  • d1
    111.5 mm
  • d2
    117.6 mm
  • d3
    107.5 mm
  • d4
    115.0 mm
Tapered Cap & Plug LDPE - PCR Green

20747213

Price Range
R 2,0948 - R 1,3467

Stock Levels
Request the lead time here
Attributes
  • D
    42.7 mm
  • d1
    34.9 mm
  • d2
    36.4 mm
  • d3
    33.1 mm
  • d4
    35.2 mm
Tapered Cap & Plug LDPE - PCR Green

20747282

Price Range
R 5,547 - R 4,9923

Stock Levels
Request the lead time here
Attributes
  • D
    82.5 mm
  • d1
    74.0 mm
  • d2
    77.0 mm
  • d3
    71.5 mm
  • d4
    73.9 mm
Tapered Cap & Plug LDPE - PCR Green

20747404

Price Range
R 31,9761 - R 28,7785

Stock Levels
Request the lead time here
Attributes
  • D
    172.0 mm
  • d1
    157.0 mm
  • d2
    163.0 mm
  • d3
    142.8 mm
  • d4
    148.6 mm
Tapered Cap & Plug LDPE - PCR Green

20747206

Price Range
R 2,013 - R 1,2941

Stock Levels
Request the lead time here
Attributes
  • D
    42.2 mm
  • d1
    33.9 mm
  • d2
    37.3 mm
  • d3
    32.0 mm
  • d4
    35.8 mm
Tapered Cap & Plug LDPE - PCR Green

20747374

Price Range
R 18,868 - R 16,9812

Stock Levels
Request the lead time here
Attributes
  • D
    134.0 mm
  • d1
    124.0 mm
  • d2
    128.0 mm
  • d3
    121.0 mm
  • d4
    125.0 mm
Tapered Cap & Plug LDPE - PCR Green

20747268

Price Range
R 4,1008 - R 3,6907

Stock Levels
Request the lead time here
Attributes
  • D
    74.6 mm
  • d1
    68.1 mm
  • d2
    70.9 mm
  • d3
    66.3 mm
  • d4
    69.3 mm
Tapered Cap & Plug LDPE - PCR Green

20747183

Price Range
R 1,3085 - R 1,1776

Stock Levels
Request the lead time here
Attributes
  • D
    36.7 mm
  • d1
    30.0 mm
  • d2
    32.7 mm
  • d3
    34.6 mm
  • d4
    39.1 mm
Tapered Cap & Plug LDPE - PCR Green

20747190

Price Range
R 1,3794 - R 1,2415

Stock Levels
Request the lead time here
Attributes
  • D
    42.7 mm
  • d1
    33.6 mm
  • d2
    37.9 mm
  • d3
    37.9 mm
  • d4
    42.7 mm
Tapered Cap & Plug LDPE - PCR Green

20747138

Price Range
R 1,3848 - R 0,8902

Stock Levels
Request the lead time here
Attributes
  • D
    26.5 mm
  • d1
    19.4 mm
  • d2
    22.5 mm
  • d3
    18.0 mm
  • d4
    21.3 mm
Tapered Cap & Plug LDPE - PCR Green

20747411

Price Range
R 50,8846 - R 32,7115

Stock Levels
Request the lead time here
Attributes
  • D
    195.0 mm
  • d1
    173.0 mm
  • d2
    181.3 mm
  • d3
    178.8 mm
  • d4
    179.2 mm
Tapered Cap & Plug LDPE - PCR Green

20747435

Price Range
R 44,7878 - R 40,309

Stock Levels
Request the lead time here
Attributes
  • D
    297.0 mm
  • d1
    270.0 mm
  • d2
    281.0 mm
  • d3
    213.0 mm
  • d4
    223.0 mm
Tapered Cap & Plug LDPE - PCR Green

20747329

Price Range
R 8,2309 - R 7,4078

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • d1
    96.5 mm
  • d2
    102.0 mm
  • d3
    94.0 mm
  • d4
    101.0 mm
Tapered Cap & Plug LDPE - PCR Green

20747121

Price Range
R 1,0635 - R 0,6836

Stock Levels
Request the lead time here
Attributes
  • D
    25.8 mm
  • d1
    19.0 mm
  • d2
    21.5 mm
  • d3
    17.6 mm
  • d4
    19.7 mm
Tapered Cap & Plug LDPE - PCR Green

20747145

Price Range
R 1,4374 - R 0,924

Stock Levels
Request the lead time here
Attributes
  • D
    29.3 mm
  • d1
    23.4 mm
  • d2
    26.4 mm
  • d3
    21.4 mm
  • d4
    24.4 mm
Tapered Cap & Plug LDPE - PCR Green

20747237

Price Range
R 1,6111 - R 1,45

Stock Levels
Request the lead time here
Attributes
  • D
    47.6 mm
  • d1
    39.6 mm
  • d2
    42.7 mm
  • d3
    38.2 mm
  • d4
    41.1 mm
Tapered Cap & Plug LDPE - PCR Green

20747350

Price Range
R 10,13 - R 9,117

Stock Levels
Request the lead time here
Attributes
  • D
    118.5 mm
  • d1
    108.0 mm
  • d2
    114.1 mm
  • d3
    106.4 mm
  • d4
    111.6 mm