Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Tapered Caps and Plugs are designed to function as both caps and plugs. They can accommodate over 140 sizes due to their tapered shape. Commonly used to protect against damage, dirt, moisture and other corrosive chemicals during storage and shipping. They are widely applicable across various industries. Simple to install and remove, they provide a cost-effective solution.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | To Fit Thread Size as Plug | d1 | Colour | d2 | d3 | To Fit Thread Size as Cap | d4 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 6,8649 - R 10,6788 | Request the lead time here |
|
3.681 in
93.5 mm
|
Green
|
3.949 in
100.3 mm
|
3.539 in
89.9 mm
|
|
3.85 in
97.8 mm
|
||
| R 0,6198 - R 0,9641 | Request the lead time here |
|
0.559 in
14.2 mm
|
Green
|
0.63 in
16.0 mm
|
0.5 in
12.7 mm
|
|
0.567 in
14.4 mm
|
||
| R 1,0518 - R 1,1686 | Request the lead time here |
|
1.047 in
26.6 mm
|
Green
|
1.169 in
29.7 mm
|
0.969 in
24.6 mm
|
|
1.114 in
28.3 mm
|
||
| R 0,6348 - R 0,9875 | Request the lead time here |
|
0.689 in
17.5 mm
|
Green
|
0.791 in
20.1 mm
|
0.598 in
15.2 mm
|
|
0.681 in
17.3 mm
|
||
| R 2,9657 - R 3,2952 | Request the lead time here |
|
2.106 in
53.5 mm
|
Green
|
2.244 in
57.0 mm
|
2.016 in
51.2 mm
|
|
2.177 in
55.3 mm
|
||
| R 4,3425 - R 4,825 | Request the lead time here |
|
2.756 in
70.0 mm
|
Green
|
2.984 in
75.8 mm
|
2.681 in
68.1 mm
|
|
2.913 in
74.0 mm
|
||
| R 5,6441 - R 6,2712 | Request the lead time here |
|
3.035 in
77.1 mm
|
Green
|
3.177 in
80.7 mm
|
2.945 in
74.8 mm
|
|
3.079 in
78.2 mm
|
||
| R 1,3992 - R 2,1766 | Request the lead time here |
|
1.52 in
38.6 mm
|
Green
|
1.598 in
40.6 mm
|
1.461 in
37.1 mm
|
|
1.535 in
39.0 mm
|
||
| R 1,1156 - R 1,7355 | Request the lead time here |
|
1.181 in
30.0 mm
|
Green
|
1.283 in
32.6 mm
|
1.083 in
27.5 mm
|
|
1.209 in
30.7 mm
|
||
| R 20,9142 - R 23,2381 | Request the lead time here |
|
5.492 in
139.5 mm
|
Green
|
5.732 in
145.6 mm
|
5.315 in
135.0 mm
|
|
5.512 in
140.0 mm
|
||
| R 6,294 - R 6,9933 | Request the lead time here |
|
3.315 in
84.2 mm
|
Green
|
3.575 in
90.8 mm
|
3.157 in
80.2 mm
|
|
3.476 in
88.3 mm
|
||
| R 36,6446 - R 40,7162 | Request the lead time here |
|
8.504 in
216.0 mm
|
Green
|
8.803 in
223.6 mm
|
8.386 in
213.0 mm
|
|
8.78 in
223.0 mm
|
||
| R 8,4934 - R 9,4371 | Request the lead time here |
|
4.012 in
101.9 mm
|
Green
|
4.232 in
107.5 mm
|
3.858 in
98.0 mm
|
|
4.055 in
103.0 mm
|
||
| R 7,9506 - R 8,834 | Request the lead time here |
|
3.858 in
98.0 mm
|
Green
|
4.016 in
102.0 mm
|
3.732 in
94.8 mm
|
|
3.878 in
98.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue