Menu Search

Tapered Plugs With Ring Tab PCR

In production

Tapered Plugs with Ring Tab are designed for easy removal and installation. Features a tapered profile for added versatility. Provides protection against damage, dirt, moisture and corrosion. Features a sturdy ring tab for improved handling when removing the plug. The ring also provides a wall protection when fully installed.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCFPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Essentra Part Number Price range Availability H d2 Thread Size d1 View
R 0,7327 - R 0,8141 Request the lead time here
9.5 mm
8.0 mm
6.0 mm
R 1,6998 - R 1,8886 Request the lead time here
12.0 mm
45.0 mm
42.5 mm
R 0,7327 - R 0,8141 Request the lead time here
9.5 mm
9.5 mm
7.0 mm
R 2,0495 - R 2,2772 Request the lead time here
10.0 mm
18.0 mm
15.5 mm
R 2,1949 - R 2,4388 Request the lead time here
11.0 mm
21.5 mm
19.0 mm
R 1,465 - R 1,6278 Request the lead time here
9.5 mm
13.5 mm
11.5 mm
R 2,3431 - R 2,6034 Request the lead time here
12.0 mm
25.5 mm
GAS 3/4"
22.5 mm
R 0,718 - R 0,7978 Request the lead time here
9.5 mm
7.0 mm
5.0 mm
R 0,8807 - R 0,9785 Request the lead time here
9.5 mm
11.5 mm
9.5 mm
R 1,5213 - R 1,6904 Request the lead time here
12.0 mm
35.5 mm
32.0 mm
R 1,6641 - R 1,849 Request the lead time here
12.0 mm
40.5 mm
38.5 mm
R 1,7355 - R 1,9283 Request the lead time here
12.0 mm
47.5 mm
44.5 mm
R 1,613 - R 1,7922 Request the lead time here
10.0 mm
17.0 mm
14.5 mm
R 2,9355 - R 3,2616 Request the lead time here
12.0 mm
31.5 mm
29.0 mm
R 1,681 - R 1,8678 Request the lead time here
12.0 mm
43.0 mm
40.0 mm
R 1,465 - R 1,6278 Request the lead time here
9.5 mm
12.5 mm
GAS 1/4"
10.5 mm
R 1,9646 - R 2,1829 Request the lead time here
12.0 mm
54.0 mm
51.5 mm
R 1,465 - R 1,6278 Request the lead time here
10.0 mm
14.5 mm
12.5 mm
R 0,8807 - R 0,9785 Request the lead time here
9.5 mm
10.0 mm
GAS 1/8"
8.0 mm
R 1,613 - R 1,7922 Request the lead time here
10.0 mm
15.5 mm
13.5 mm
  • of 2
Centre Pull Tab Plug 6.0 mm 8.0 mm LDPE - PCR Green

20747732

Price Range
R 0,8141 - R 0,7327

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    8.0 mm
  • d1
    6.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 42.5 mm 45.0 mm LDPE - PCR Green

20747961

Price Range
R 1,8886 - R 1,6998

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    45.0 mm
  • d1
    42.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 7.0 mm 9.5 mm LDPE - PCR Green

20747749

Price Range
R 0,8141 - R 0,7327

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    9.5 mm
  • d1
    7.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 15.5 mm 18.0 mm LDPE - PCR Green

20747831

Price Range
R 2,2772 - R 2,0495

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • d2
    18.0 mm
  • d1
    15.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 19.0 mm 21.5 mm LDPE - PCR Green

20747862

Price Range
R 2,4388 - R 2,1949

Stock Levels
Request the lead time here
Attributes
  • H
    11.0 mm
  • d2
    21.5 mm
  • d1
    19.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 11.5 mm 13.5 mm LDPE - PCR Green

20747787

Price Range
R 1,6278 - R 1,465

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    13.5 mm
  • d1
    11.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 22.5 mm 25.5 mm LDPE - PCR Green

20747886

Price Range
R 2,6034 - R 2,3431

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    25.5 mm
  • d1
    22.5 mm
  • Thread Size
    GAS 3/4"
  • Colour
    Green
Centre Pull Tab Plug 5.0 mm 7.0 mm LDPE - PCR Green

20747725

Price Range
R 0,7978 - R 0,718

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    7.0 mm
  • d1
    5.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 9.5 mm 11.5 mm LDPE - PCR Green

20747763

Price Range
R 0,9785 - R 0,8807

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    11.5 mm
  • d1
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 32.0 mm 35.5 mm LDPE - PCR Green

20747923

Price Range
R 1,6904 - R 1,5213

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    35.5 mm
  • d1
    32.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 38.5 mm 40.5 mm LDPE - PCR Green

20747947

Price Range
R 1,849 - R 1,6641

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    40.5 mm
  • d1
    38.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 44.5 mm 47.5 mm LDPE - PCR Green

20747978

Price Range
R 1,9283 - R 1,7355

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    47.5 mm
  • d1
    44.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 14.5 mm 17.0 mm LDPE - PCR Green

20747824

Price Range
R 1,7922 - R 1,613

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • d2
    17.0 mm
  • d1
    14.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 29.0 mm 31.5 mm LDPE - PCR Green

20747909

Price Range
R 3,2616 - R 2,9355

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    31.5 mm
  • d1
    29.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 40.0 mm 43.0 mm LDPE - PCR Green

20747954

Price Range
R 1,8678 - R 1,681

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    43.0 mm
  • d1
    40.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 10.5 mm 12.5 mm LDPE - PCR Green

20747770

Price Range
R 1,6278 - R 1,465

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    12.5 mm
  • d1
    10.5 mm
  • Thread Size
    GAS 1/4"
  • Colour
    Green
Centre Pull Tab Plug 51.5 mm 54.0 mm LDPE - PCR Green

20747992

Price Range
R 2,1829 - R 1,9646

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • d2
    54.0 mm
  • d1
    51.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 12.5 mm 14.5 mm LDPE - PCR Green

20747794

Price Range
R 1,6278 - R 1,465

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • d2
    14.5 mm
  • d1
    12.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Centre Pull Tab Plug 8.0 mm 10.0 mm LDPE - PCR Green

20747756

Price Range
R 0,9785 - R 0,8807

Stock Levels
Request the lead time here
Attributes
  • H
    9.5 mm
  • d2
    10.0 mm
  • d1
    8.0 mm
  • Thread Size
    GAS 1/8"
  • Colour
    Green
Centre Pull Tab Plug 13.5 mm 15.5 mm LDPE - PCR Green

20747800

Price Range
R 1,7922 - R 1,613

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • d2
    15.5 mm
  • d1
    13.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR