Tapered Plugs with Ring Tab are designed for easy removal and installation. Features a tapered profile for added versatility. Provides protection against damage, dirt, moisture and corrosion. Features a sturdy ring tab for improved handling when removing the plug. The ring also provides a wall protection when fully installed.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCFPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | d2 | Thread Size | d1 | View | |
|---|---|---|---|---|---|---|---|
| R 0,8807 - R 0,9785 | Request the lead time here |
0.374 in
9.5 mm
|
0.394 in
10.0 mm
|
GAS 1/8"
|
0.315 in
8.0 mm
|
||
| R 2,0495 - R 2,2772 | Request the lead time here |
0.394 in
10.0 mm
|
0.768 in
19.5 mm
|
|
0.689 in
17.5 mm
|
||
| R 1,681 - R 1,8678 | Request the lead time here |
0.472 in
12.0 mm
|
1.693 in
43.0 mm
|
|
1.575 in
40.0 mm
|
||
| R 0,8807 - R 0,9785 | Request the lead time here |
0.374 in
9.5 mm
|
0.453 in
11.5 mm
|
|
0.374 in
9.5 mm
|
||
| R 2,0495 - R 2,2772 | Request the lead time here |
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
|
0.61 in
15.5 mm
|
||
| R 2,3431 - R 2,6034 | Request the lead time here |
0.433 in
11.0 mm
|
0.925 in
23.5 mm
|
|
0.827 in
21.0 mm
|
||
| R 0,7327 - R 0,8141 | Request the lead time here |
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
|
0.236 in
6.0 mm
|
||
| R 1,8406 - R 2,0452 | Request the lead time here |
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
|
1.909 in
48.5 mm
|
||
| R 2,3431 - R 2,6034 | Request the lead time here |
0.472 in
12.0 mm
|
1.004 in
25.5 mm
|
GAS 3/4"
|
0.886 in
22.5 mm
|
||
| R 1,465 - R 1,6278 | Request the lead time here |
0.394 in
10.0 mm
|
0.571 in
14.5 mm
|
|
0.492 in
12.5 mm
|
||
| R 2,1949 - R 2,4388 | Request the lead time here |
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
GAS 1/2"
|
0.709 in
18.0 mm
|
||
| R 0,7327 - R 0,8141 | Request the lead time here |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
|
0.276 in
7.0 mm
|
||
| R 1,5213 - R 1,6904 | Request the lead time here |
0.472 in
12.0 mm
|
1.398 in
35.5 mm
|
|
1.26 in
32.0 mm
|
||
| R 1,6641 - R 1,849 | Request the lead time here |
0.472 in
12.0 mm
|
1.594 in
40.5 mm
|
|
1.516 in
38.5 mm
|
||
| R 1,6998 - R 1,8886 | Request the lead time here |
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
|
1.673 in
42.5 mm
|
||
| R 1,465 - R 1,6278 | Request the lead time here |
0.374 in
9.5 mm
|
0.492 in
12.5 mm
|
GAS 1/4"
|
0.413 in
10.5 mm
|
||
| R 2,3431 - R 2,6034 | Request the lead time here |
0.472 in
12.0 mm
|
1.102 in
28.0 mm
|
|
0.984 in
25.0 mm
|
||
| R 1,9646 - R 2,1829 | Request the lead time here |
0.472 in
12.0 mm
|
2.126 in
54.0 mm
|
|
2.028 in
51.5 mm
|
||
| R 1,613 - R 1,7922 | Request the lead time here |
0.394 in
10.0 mm
|
0.61 in
15.5 mm
|
|
0.531 in
13.5 mm
|
||
| R 0,718 - R 0,7978 | Request the lead time here |
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue