Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Plugs with Ring Tab are designed for easy removal and installation. Features a tapered profile for added versatility. Provides protection against damage, dirt, moisture and corrosion. Features a sturdy ring tab for improved handling when removing the plug. The ring also provides a wall protection when fully installed.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCFPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | d2 | Thread Size | d1 | View | |
|---|---|---|---|---|---|---|---|
| R 0,7327 - R 0,8141 | Request the lead time here |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
|
0.276 in
7.0 mm
|
||
| R 2,0495 - R 2,2772 | Request the lead time here |
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
|
0.61 in
15.5 mm
|
||
| R 2,3431 - R 2,6034 | Request the lead time here |
0.433 in
11.0 mm
|
0.925 in
23.5 mm
|
|
0.827 in
21.0 mm
|
||
| R 0,7327 - R 0,8141 | Request the lead time here |
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
|
0.236 in
6.0 mm
|
||
| R 2,0495 - R 2,2772 | Request the lead time here |
0.394 in
10.0 mm
|
0.768 in
19.5 mm
|
|
0.689 in
17.5 mm
|
||
| R 0,8807 - R 0,9785 | Request the lead time here |
0.374 in
9.5 mm
|
0.453 in
11.5 mm
|
|
0.374 in
9.5 mm
|
||
| R 2,3431 - R 2,6034 | Request the lead time here |
0.472 in
12.0 mm
|
1.004 in
25.5 mm
|
GAS 3/4"
|
0.886 in
22.5 mm
|
||
| R 1,6998 - R 1,8886 | Request the lead time here |
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
|
1.673 in
42.5 mm