Menu Search

Telescopic Universal Joints

In production

These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.

They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.

It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • It transfers torque and modifies length while accommodating minor angular misalignments between the input and output shafts.
  • It has a maximum bending angle of 45 per joint.
  • Used in industrial machinery, and conveyor systems.
Material: Steel Series Code: SRR3680

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. H7 l3 stroke l1 min l1 max l2 d3 d2 View
R 2 733,5215 - R 3 416,8477 Request the lead time here
16.0
210.0
380.0
590.0
68.0
32.0
32.0
R 3 415,9805 - R 4 269,9215 Request the lead time here
20.0
220.0
420.0
640.0
82.0
42.0
42.0
R 2 558,5709 - R 3 198,1053 Request the lead time here
12.0
150.0
300.0
450.0
56.0
26.0
25.0
R 4 142,0146 - R 5 177,4099 Request the lead time here
25.0
245.0
500.0
745.0
108.0
52.0
50.0
R 2 922,1299 - R 3 652,7166 Request the lead time here
18.0
70.0
250.0
320.0
74.0
37.0
36.0
R 2 529,7377 - R 3 162,1179 Request the lead time here
12.0
80.0
220.0
300.0
56.0
26.0
25.0
R 2 529,7377 - R 3 162,1179 Request the lead time here
14.0
60.0
200.0
260.0
60.0
29.0
28.0
R 3 968,7984 - R 4 961,0522 Request the lead time here
25.0
65.0
310.0
375.0
108.0
52.0
50.0
R 3 415,9805 - R 4 269,9215 Request the lead time here
20.0
300.0
500.0
800.0
82.0
42.0
42.0
R 4 142,0146 - R 5 177,4099 Request the lead time here
25.0
100.0
350.0
450.0
108.0
52.0
50.0
R 2 733,5215 - R 3 416,8477 Request the lead time here
16.0
230.0
400.0
630.0
68.0
32.0
32.0
R 2 733,5215 - R 3 416,8477 Request the lead time here
16.0
130.0
300.0
430.0
68.0
32.0
32.0
R 2 442,3708 - R 3 052,8551 Request the lead time here
10.0
60.0
180.0
240.0
48.0
22.0
22.0
R 2 370,1793 - R 2 962,6699 Request the lead time here
10.0
40.0
160.0
200.0
48.0
22.0
22.0
R 2 659,3789 - R 3 324,2778 Request the lead time here
16.0
40.0
210.0
250.0
68.0
32.0
32.0
R 2 529,7377 - R 3 162,1179 Request the lead time here
12.0
105.0
250.0
355.0
56.0
26.0
25.0
R 2 442,3708 - R 3 052,8551 Request the lead time here
12.0
45.0
180.0
225.0
56.0
26.0
25.0
R 3 299,13 - R 4 124,0209 Request the lead time here
20.0
90.0
290.0
380.0
82.0
42.0
42.0
R 2 558,5709 - R 3 198,1053 Request the lead time here
12.0
140.0
280.0
420.0
56.0
26.0
25.0
R 2 631,196 - R 3 288,9408 Request the lead time here
14.0
140.0
280.0
420.0
60.0
29.0
28.0
  • of 4
Telescopic Universal Joint 16.0 380.0 590.0 Steel

20214067

Price Range
R 3 416,8477 - R 2 733,5215

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    380.0
  • l1 max
    590.0
Telescopic Universal Joint 20.0 420.0 640.0 Steel

20214036

Price Range
R 4 269,9215 - R 3 415,9805

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    420.0
  • l1 max
    640.0
Telescopic Universal Joint 12.0 300.0 450.0 Steel

20214050

Price Range
R 3 198,1053 - R 2 558,5709

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    300.0
  • l1 max
    450.0
Telescopic Universal Joint 25.0 500.0 745.0 Steel

20214081

Price Range
R 5 177,4099 - R 4 142,0146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    500.0
  • l1 max
    745.0
Telescopic Universal Joint 18.0 250.0 320.0 Steel

20214562

Price Range
R 3 652,7166 - R 2 922,1299

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    250.0
  • l1 max
    320.0
Telescopic Universal Joint 12.0 220.0 300.0 Steel

20214425

Price Range
R 3 162,1179 - R 2 529,7377

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    220.0
  • l1 max
    300.0
Telescopic Universal Joint 14.0 200.0 260.0 Steel

20214463

Price Range
R 3 162,1179 - R 2 529,7377

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    200.0
  • l1 max
    260.0
Telescopic Universal Joint 25.0 310.0 375.0 Steel

20213954

Price Range
R 4 961,0522 - R 3 968,7984

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    310.0
  • l1 max
    375.0
Telescopic Universal Joint 20.0 500.0 800.0 Steel

20214074

Price Range
R 4 269,9215 - R 3 415,9805

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    500.0
  • l1 max
    800.0
Telescopic Universal Joint 25.0 350.0 450.0 Steel

20214005

Price Range
R 5 177,4099 - R 4 142,0146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    350.0
  • l1 max
    450.0
Telescopic Universal Joint 16.0 400.0 630.0 Steel

20214098

Price Range
R 3 416,8477 - R 2 733,5215

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    400.0
  • l1 max
    630.0
Telescopic Universal Joint 16.0 300.0 430.0 Steel

20214029

Price Range
R 3 416,8477 - R 2 733,5215

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    300.0
  • l1 max
    430.0
Telescopic Universal Joint 10.0 180.0 240.0 Steel

20213961

Price Range
R 3 052,8551 - R 2 442,3708

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    180.0
  • l1 max
    240.0
Telescopic Universal Joint 10.0 160.0 200.0 Steel

20213916

Price Range
R 2 962,6699 - R 2 370,1793

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    160.0
  • l1 max
    200.0
Telescopic Universal Joint 16.0 210.0 250.0 Steel

20213930

Price Range
R 3 324,2778 - R 2 659,3789

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    210.0
  • l1 max
    250.0
Telescopic Universal Joint 12.0 250.0 355.0 Steel

20214432

Price Range
R 3 162,1179 - R 2 529,7377

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    250.0
  • l1 max
    355.0
Telescopic Universal Joint 12.0 180.0 225.0 Steel

20213923

Price Range
R 3 052,8551 - R 2 442,3708

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    180.0
  • l1 max
    225.0
Telescopic Universal Joint 20.0 290.0 380.0 Steel

20213992

Price Range
R 4 124,0209 - R 3 299,13

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    290.0
  • l1 max
    380.0
Telescopic Universal Joint 12.0 280.0 420.0 Steel

20214012

Price Range
R 3 198,1053 - R 2 558,5709

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    280.0
  • l1 max
    420.0
Telescopic Universal Joint 14.0 280.0 420.0 Steel

20214494

Price Range
R 3 288,9408 - R 2 631,196

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    280.0
  • l1 max
    420.0