Menu Search

Telescopic Universal Joints

In production

These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.

They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.

It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • It transfers torque and modifies length while accommodating minor angular misalignments between the input and output shafts.
  • It has a maximum bending angle of 45 per joint.
  • Used in industrial machinery, and conveyor systems.
Material: Steel Series Code: SRR3680

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol. H7 l3 stroke l1 min l1 max l2 d3 d2 View
R 4 224,855 - R 5 280,9581 Request the lead time here
25.0
200.0
460.0
660.0
108.0
52.0
50.0
R 3 484,3002 - R 4 355,32 Request the lead time here
20.0
120.0
320.0
440.0
82.0
42.0
42.0
R 2 788,192 - R 3 485,1847 Request the lead time here
16.0
80.0
240.0
320.0
68.0
32.0
32.0
R 4 759,7615 - R 5 949,6466 Request the lead time here
30.0
70.0
350.0
420.0
122.0
58.0
58.0
R 2 683,82 - R 3 354,7197 Request the lead time here
14.0
140.0
280.0
420.0
60.0
29.0
28.0
R 2 712,5665 - R 3 390,7634 Request the lead time here
16.0
40.0
210.0
250.0
68.0
32.0
32.0
R 4 048,1744 - R 5 060,2733 Request the lead time here
25.0
65.0
310.0
375.0
108.0
52.0
50.0
R 4 224,855 - R 5 280,9581 Request the lead time here
25.0
245.0
500.0
745.0
108.0
52.0
50.0
R 3 284,1801 - R 4 105,2252 Request the lead time here
18.0
115.0
300.0
415.0
74.0
37.0
36.0
R 3 705,8696 - R 4 632,3923 Request the lead time here
22.0
60.0
290.0
350.0
95.0
47.0
45.0
R 2 417,5829 - R 3 021,9234 Request the lead time here
10.0
40.0
160.0
200.0
48.0
22.0
22.0
R 4 224,855 - R 5 280,9581 Request the lead time here
25.0
100.0
350.0
450.0
108.0
52.0
50.0
R 2 580,3325 - R 3 225,3603 Request the lead time here
14.0
40.0
180.0
220.0
60.0
29.0
28.0
R 2 417,5829 - R 3 021,9234 Request the lead time here
10.0
30.0
140.0
170.0
48.0
22.0
22.0
R 2 491,2183 - R 3 113,9123 Request the lead time here
10.0
100.0
230.0
330.0
48.0
22.0
22.0
R 3 365,1127 - R 4 206,5014 Request the lead time here
20.0
50.0
250.0
300.0
82.0
42.0
42.0
R 2 980,5726 - R 3 725,771 Request the lead time here
18.0
70.0
250.0
320.0
74.0
37.0
36.0
R 2 609,7424 - R 3 262,0674 Request the lead time here
12.0
140.0
280.0
420.0
56.0
26.0
25.0
R 2 491,2183 - R 3 113,9123 Request the lead time here
12.0
45.0
180.0
225.0
56.0
26.0
25.0
R 3 484,3002 - R 4 355,32 Request the lead time here
20.0
220.0
420.0
640.0
82.0
42.0
42.0
  • of 4
Telescopic Universal Joint 25.0 460.0 660.0 Steel

20214043

Price Range
R 5 280,9581 - R 4 224,855

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    460.0
  • l1 max
    660.0
Telescopic Universal Joint 20.0 320.0 440.0 Steel

20214623

Price Range
R 4 355,32 - R 3 484,3002

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    320.0
  • l1 max
    440.0
Telescopic Universal Joint 16.0 240.0 320.0 Steel

20213985

Price Range
R 3 485,1847 - R 2 788,192

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    240.0
  • l1 max
    320.0
Telescopic Universal Joint 30.0 350.0 420.0 Steel

20214739

Price Range
R 5 949,6466 - R 4 759,7615

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    30.0
  • d2
    58.0
  • d3
    58.0
  • l1 min
    350.0
  • l1 max
    420.0
Telescopic Universal Joint 14.0 280.0 420.0 Steel

20214494

Price Range
R 3 354,7197 - R 2 683,82

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    280.0
  • l1 max
    420.0
Telescopic Universal Joint 16.0 210.0 250.0 Steel

20213930

Price Range
R 3 390,7634 - R 2 712,5665

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    210.0
  • l1 max
    250.0
Telescopic Universal Joint 25.0 310.0 375.0 Steel

20213954

Price Range
R 5 060,2733 - R 4 048,1744

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    310.0
  • l1 max
    375.0
Telescopic Universal Joint 25.0 500.0 745.0 Steel

20214081

Price Range
R 5 280,9581 - R 4 224,855

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    500.0
  • l1 max
    745.0
Telescopic Universal Joint 18.0 300.0 415.0 Steel

20214593

Price Range
R 4 105,2252 - R 3 284,1801

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    300.0
  • l1 max
    415.0
Telescopic Universal Joint 22.0 290.0 350.0 Steel

20214661

Price Range
R 4 632,3923 - R 3 705,8696

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    22.0
  • d2
    45.0
  • d3
    47.0
  • l1 min
    290.0
  • l1 max
    350.0
Telescopic Universal Joint 10.0 160.0 200.0 Steel

20213916

Price Range
R 3 021,9234 - R 2 417,5829

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    160.0
  • l1 max
    200.0
Telescopic Universal Joint 25.0 350.0 450.0 Steel

20214005

Price Range
R 5 280,9581 - R 4 224,855

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    350.0
  • l1 max
    450.0
Telescopic Universal Joint 14.0 180.0 220.0 Steel

20214456

Price Range
R 3 225,3603 - R 2 580,3325

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    14.0
  • d2
    28.0
  • d3
    29.0
  • l1 min
    180.0
  • l1 max
    220.0
Telescopic Universal Joint 10.0 140.0 170.0 Steel

20213862

Price Range
R 3 021,9234 - R 2 417,5829

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    140.0
  • l1 max
    170.0
Telescopic Universal Joint 10.0 230.0 330.0 Steel

20214418

Price Range
R 3 113,9123 - R 2 491,2183

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    230.0
  • l1 max
    330.0
Telescopic Universal Joint 20.0 250.0 300.0 Steel

20213893

Price Range
R 4 206,5014 - R 3 365,1127

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    250.0
  • l1 max
    300.0
Telescopic Universal Joint 18.0 250.0 320.0 Steel

20214562

Price Range
R 3 725,771 - R 2 980,5726

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    18.0
  • d2
    36.0
  • d3
    37.0
  • l1 min
    250.0
  • l1 max
    320.0
Telescopic Universal Joint 12.0 280.0 420.0 Steel

20214012

Price Range
R 3 262,0674 - R 2 609,7424

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    280.0
  • l1 max
    420.0
Telescopic Universal Joint 12.0 180.0 225.0 Steel

20213923

Price Range
R 3 113,9123 - R 2 491,2183

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    180.0
  • l1 max
    225.0
Telescopic Universal Joint 20.0 420.0 640.0 Steel

20214036

Price Range
R 4 355,32 - R 3 484,3002

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    420.0
  • l1 max
    640.0