Menu Search

Threaded Captive Washers

In production

This range of Captive Washers has a very shallow thread on the inside diameter. This means they can be screwed on, and once past the threads they will not separate from the captive screw or bolt.

How to install a captive screw and washer assembly;
1) Place the captive screw into the panel hole.
2) Thread the washer on to the screw, beyond the threaded part of the screw, which retains the screw in the panel.

The washers are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Captive Washers has a very shallow thread on the inside diameter.
  • Once past the threads they will not separate from the captive screw or bolt.
  • Screw mounted.
Material: 303 Stainless Steel, 316 Stainless Steel Series Code: SRP0168

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 w1 0.05 View
R 31,7869 - R 43,4945 Request the lead time here
10.0
M5
1.5
R 39,5812 - R 56,5428 Request the lead time here
10.0
M5
1.5
R 50,2367 - R 71,7718 Request the lead time here
20.0
M10
3.0
R 189,1008 - R 270,149 Request the lead time here
40.0
M20
5.0
R 155,1067 - R 221,5861 Request the lead time here
32.0
M16
4.0
R 53,1128 - R 75,8737 Request the lead time here
24.0
M12
3.5
R 35,3496 - R 50,5078 Request the lead time here
8.0
M3.5
1.2
R 36,0332 - R 51,4744 Request the lead time here
6.0
M3
1.0
R 35,3496 - R 50,5078 Request the lead time here
16.0
M8
2.0
R 45,8401 - R 65,4892 Request the lead time here
8.0
M3.5
1.2
R 27,5701 - R 39,3926 Request the lead time here
6.0
M3
1.0
R 45,8401 - R 65,4892 Request the lead time here
16.0
M8
2.0
R 103,3495 - R 147,6455 Request the lead time here
32.0
M16
4.0
R 35,0117 - R 47,3607 Request the lead time here
12.0
M6
1.6
R 73,2481 - R 97,4932 Request the lead time here
24.0
M12
3.5
R 29,0228 - R 39,3926 Request the lead time here
8.0
M4
1.2
R 25,2009 - R 36,0097 Request the lead time here
5.0
M2.5
1.0
R 36,0332 - R 51,4744 Request the lead time here
8.0
M4
1.2
R 183,2897 - R 281,9951 Request the lead time here
40.0
M20
5.0
R 45,6073 - R 60,7033 Request the lead time here
20.0
M10
3.0
  • of 2
Washer M5 10.0 1.5 303 Stainless Steel

20145651

Price Range
R 43,4945 - R 31,7869

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    10.0
  • w1 0.05
    1.5
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M5 10.0 1.5 316 Stainless Steel

20145767

Price Range
R 56,5428 - R 39,5812

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    10.0
  • w1 0.05
    1.5
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M10 20.0 3.0 316 Stainless Steel

20145828

Price Range
R 71,7718 - R 50,2367

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    20.0
  • w1 0.05
    3.0
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M20 40.0 5.0 303 Stainless Steel

20146528

Price Range
R 270,149 - R 189,1008

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • d2
    40.0
  • w1 0.05
    5.0
  • Material
    303 Stainless Steel
  • Commodity Code
    7318156290
Washer M16 32.0 4.0 316 Stainless Steel

20146009

Price Range
R 221,5861 - R 155,1067

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    32.0
  • w1 0.05
    4.0
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M12 24.0 3.5 316 Stainless Steel

20145774

Price Range
R 75,8737 - R 53,1128

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    24.0
  • w1 0.05
    3.5
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M3.5 8.0 1.2 303 Stainless Steel

20145637

Price Range
R 50,5078 - R 35,3496

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2
    8.0
  • w1 0.05
    1.2
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M3 6.0 1.0 316 Stainless Steel

20145798

Price Range
R 51,4744 - R 36,0332

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • w1 0.05
    1.0
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M8 16.0 2.0 303 Stainless Steel

20145675

Price Range
R 50,5078 - R 35,3496

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    16.0
  • w1 0.05
    2.0
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M3.5 8.0 1.2 316 Stainless Steel

20145804

Price Range
R 65,4892 - R 45,8401

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2
    8.0
  • w1 0.05
    1.2
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M3 6.0 1.0 303 Stainless Steel

20145620

Price Range
R 39,3926 - R 27,5701

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • w1 0.05
    1.0
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M8 16.0 2.0 316 Stainless Steel

20145729

Price Range
R 65,4892 - R 45,8401

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    16.0
  • w1 0.05
    2.0
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M16 32.0 4.0 303 Stainless Steel

20146429

Price Range
R 147,6455 - R 103,3495

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    32.0
  • w1 0.05
    4.0
  • Material
    303 Stainless Steel
  • Commodity Code
    7318156290
Washer M6 12.0 1.6 303 Stainless Steel

20145668

Price Range
R 47,3607 - R 35,0117

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • w1 0.05
    1.6
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M12 24.0 3.5 303 Stainless Steel

20145705

Price Range
R 97,4932 - R 73,2481

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    24.0
  • w1 0.05
    3.5
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M4 8.0 1.2 303 Stainless Steel

20145644

Price Range
R 39,3926 - R 29,0228

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • w1 0.05
    1.2
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M2.5 5.0 1.0 303 Stainless Steel

20145682

Price Range
R 36,0097 - R 25,2009

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    5.0
  • w1 0.05
    1.0
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090
Washer M4 8.0 1.2 316 Stainless Steel

20145811

Price Range
R 51,4744 - R 36,0332

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • w1 0.05
    1.2
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M20 40.0 5.0 316 Stainless Steel

20146016

Price Range
R 281,9951 - R 183,2897

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • d2
    40.0
  • w1 0.05
    5.0
  • Material
    316 Stainless Steel
  • Commodity Code
    8483608090
Washer M10 20.0 3.0 303 Stainless Steel

20145699

Price Range
R 60,7033 - R 45,6073

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    20.0
  • w1 0.05
    3.0
  • Material
    303 Stainless Steel
  • Commodity Code
    8483608090