This range of Captive Washers has a very shallow thread on the inside diameter. This means they can be screwed on, and once past the threads they will not separate from the captive screw or bolt.
How to install a captive screw and washer assembly;
1) Place the captive screw into the panel hole.
2) Thread the washer on to the screw, beyond the threaded part of the screw, which retains the screw in the panel.
The washers are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel Series Code: SRP0168
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | w1 0.05 | View | |
---|---|---|---|---|---|---|
R 49,2516 - R 70,3644 | Request the lead time here |
20.0
|
M10
|
3.0
|
||
R 38,805 - R 55,4341 | Request the lead time here |
10.0
|
M5
|
1.5
|
||
R 185,3929 - R 264,8519 | Request the lead time here |
40.0
|
M20
|
5.0
|
||
R 34,6564 - R 49,5174 | Request the lead time here |
8.0
|
M3.5
|
1.2
|
||
R 35,3266 - R 50,465 | Request the lead time here |
6.0
|
M3
|
1.0
|
||
R 34,6564 - R 49,5174 | Request the lead time here |
16.0
|
M8
|
2.0
|
||
R 44,9412 - R 64,2051 | Request the lead time here |
8.0
|
M3.5
|
1.2
|
||
R 27,0294 - R 38,6201 | Request the lead time here |
6.0
|
M3
|
1.0
|
||
R 34,3251 - R 46,432 | Request the lead time here |
12.0
|
M6
|
1.6
|
||
R 71,8118 - R 95,5816 | Request the lead time here |
24.0
|
M12
|
3.5
|
||
R 35,3266 - R 50,465 | Request the lead time here |
8.0
|
M4
|
1.2
|
||
R 44,9412 - R 64,2051 | Request the lead time here |
16.0
|
M8
|
2.0
|
||
R 101,323 - R 144,7504 | Request the lead time here |
32.0
|
M16
|
4.0
|
||
R 152,0654 - R 217,2412 | Request the lead time here |
32.0
|
M16
|
4.0
|
||
R 179,6958 - R 276,4657 | Request the lead time here |
40.0
|
M20
|
5.0
|
||
R 42,4567 - R 60,6458 | Request the lead time here |
12.0
|
M6
|
1.6
|
||
R 44,713 - R 59,513 | Request the lead time here |
20.0
|
M10
|
3.0
|
||
R 28,8553 - R 41,2202 | Request the lead time here |
5.0
|
M2.5
|
1.0
|
||
R 28,4537 - R 38,6201 | Request the lead time here |
8.0
|
M4
|
1.2
|
||
R 24,7067 - R 35,3035 | Request the lead time here |
5.0
|
M2.5
|
1.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue