Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
R 9,9523 - R 12,6474 Request the lead time here
48.0 mm
1-1/4-11 in
Yellow
16.0 mm
HDPE
18.0 mm
BSP/GAS
R 9,7342 - R 28,0974 Request the lead time here
49.0 mm
1-1/4 in
Yellow
26.0 mm
HDPE
28.0 mm
BSP/GAS
R 3,6608 - R 7,7849 Request the lead time here
33.0 mm
3/4 in
Yellow
26.0 mm
HDPE
28.0 mm
BSP/GAS
R 5,2692 - R 12,084 Request the lead time here
15.0 mm
1/8 in
Yellow
15.0 mm
HDPE
17.5 mm
BSP/GAS
R 2,4437 - R 3,7367 Request the lead time here
17.5 mm
M12 x 1;5
Yellow
10.5 mm
HDPE
12.5 mm
Metric
R 4,3412 - R 5,7782 Request the lead time here
33.0 mm
M26 x 1;5
Yellow
12.5 mm
HDPE
14.5 mm
Metric
R 2,4465 - R 3,7367 Request the lead time here
19.0 mm
M14 x 1;5
Yellow
10.5 mm
HDPE
13.0 mm
Metric
R 9,3038 - R 19,4903 450 In stock - Delivery conditions may apply, visit our FAQs
34.0 mm
M27 x 1;5
Yellow
13.0 mm
HDPE
15.0 mm
Metric
R 10,471 - R 11,5181 Request the lead time here
36.0 mm
M30 x 2;0
Yellow
30.0 mm
HDPE
31.5 mm
Metric
R 8,2391 - R 13,2223 Request the lead time here
52.0 mm
M45 x 1;5
Yellow
16.0 mm
HDPE
18.0 mm
Metric
R 7,6007 - R 9,1969 250 In stock - Delivery conditions may apply, visit our FAQs
48.0 mm
M42 x 2;0
Yellow
15.0 mm
HDPE
16.5 mm
Metric
R 7,0109 - R 20,1151 Request the lead time here
38.0 mm
7/8-14 in
Yellow
15.5 mm
HDPE
17.0 mm
BSP/GAS
R 10,335 - R 13,7559 Request the lead time here
51.0 mm
M45 x 2;0
Yellow
15.0 mm
HDPE
16.5 mm
Metric
R 5,2652 - R 9,8928 Request the lead time here
40.0 mm
1-11 in
Yellow
18.0 mm
HDPE
20.0 mm
BSP/GAS
R 2,9603 - R 15,6983 Request the lead time here
29.5 mm
5/8 in
Yellow
23.0 mm
HDPE
25.0 mm
BSP/GAS
R 3,5704 - R 10,5156 Request the lead time here
26.0 mm
3/4 in
Yellow
23.0 mm
HDPE
25.0 mm
UNF Threads
R 4,8133 - R 12,7912 Request the lead time here
29.0 mm
7/8-14 in
Yellow
18.0 mm
HDPE
20.0 mm
UNF
R 3,8868 - R 18,4655 Request the lead time here
20.0 mm
1/2-20 in
Yellow
12.5 mm
HDPE
14.5 mm
UNF
R 10,9372 - R 20,7198 Request the lead time here
55.0 mm
1-7/8 in
Yellow
26.5 mm
HDPE
28.5 mm
UNF Threads
R 3,2088 - R 7,3537 Request the lead time here
19.0 mm
1/2 in
Yellow
19.5 mm
HDPE
22.0 mm
UNF Threads
  • of 8
Threaded Cap BSP Threads, Gas Threads 1-1/4 HDPE Yellow

10107423

Price Range
R 12,6474 - R 9,9523

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    18.0 mm
  • h
    16.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-1/4-11 in
Threaded Cap BSP Threads, Gas Threads 1-1/4 HDPE Yellow

10107553

Price Range
R 28,0974 - R 9,7342

Stock Levels
Request the lead time here
Attributes
  • D
    49.0 mm
  • H
    28.0 mm
  • h
    26.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-1/4 in
Threaded Cap BSP Threads, Gas Threads 3/4 HDPE Yellow

10107522

Price Range
R 7,7849 - R 3,6608

Stock Levels
Request the lead time here
Attributes
  • D
    33.0 mm
  • H
    28.0 mm
  • h
    26.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    3/4 in
Threaded Cap BSP Threads, Gas Threads 1/8 HDPE Yellow

10107461

Price Range
R 12,084 - R 5,2692

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • H
    17.5 mm
  • h
    15.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/8 in
Threaded Cap Metric Threads M12 HDPE Yellow

10107034

Price Range
R 3,7367 - R 2,4437

Stock Levels
Request the lead time here
Attributes
  • D
    17.5 mm
  • H
    12.5 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1;5
Threaded Cap Metric Threads M26 HDPE Yellow

10107126

Price Range
R 5,7782 - R 4,3412

Stock Levels
Request the lead time here
Attributes
  • D
    33.0 mm
  • H
    14.5 mm
  • h
    12.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M26 x 1;5
Threaded Cap Metric Threads M14 HDPE Yellow

10107041

Price Range
R 3,7367 - R 2,4465

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • H
    13.0 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M14 x 1;5
Threaded Cap Metric Threads M27 HDPE Yellow

10107133

Price Range
R 19,4903 - R 9,3038

Stock Levels
450 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    34.0 mm
  • H
    15.0 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M27 x 1;5
Threaded Cap Metric Threads M30 HDPE Yellow

10107270

Price Range
R 11,5181 - R 10,471

Stock Levels
Request the lead time here
Attributes
  • D
    36.0 mm
  • H
    31.5 mm
  • h
    30.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M30 x 2;0
Threaded Cap Metric Threads M45 HDPE Yellow

10107201

Price Range
R 13,2223 - R 8,2391

Stock Levels
Request the lead time here
Attributes
  • D
    52.0 mm
  • H
    18.0 mm
  • h
    16.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M45 x 1;5
Threaded Cap Metric Threads M42 HDPE Yellow

10107300

Price Range
R 9,1969 - R 7,6007

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • D
    48.0 mm
  • H
    16.5 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M42 x 2;0
Threaded Cap BSP Threads, Gas Threads 7/8 HDPE Yellow

10107393

Price Range
R 20,1151 - R 7,0109

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    17.0 mm
  • h
    15.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    7/8-14 in
Threaded Cap Metric Threads M45 HDPE Yellow

10107317

Price Range
R 13,7559 - R 10,335

Stock Levels
Request the lead time here
Attributes
  • D
    51.0 mm
  • H
    16.5 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M45 x 2;0
Threaded Cap BSP Threads, Gas Threads 1 HDPE Yellow

10107409

Price Range
R 9,8928 - R 5,2652

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    18.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-11 in
Threaded Cap BSP Threads, Gas Threads 5/8 HDPE Yellow

10107515

Price Range
R 15,6983 - R 2,9603

Stock Levels
Request the lead time here
Attributes
  • D
    29.5 mm
  • H
    25.0 mm
  • h
    23.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    5/8 in
Threaded Cap UNF Threads 3/4 HDPE Yellow

10107676

Price Range
R 10,5156 - R 3,5704

Stock Levels
Request the lead time here
Attributes
  • D
    26.0 mm
  • H
    25.0 mm
  • h
    23.0 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    3/4 in
Threaded Cap UNF Threads 7/8 HDPE Yellow

10107874

Price Range
R 12,7912 - R 4,8133

Stock Levels
Request the lead time here
Attributes
  • D
    29.0 mm
  • H
    20.0 mm
  • h
    18.0 mm
  • Thread Standard
    UNF
  • Thread Size
    7/8-14 in
Threaded Cap UNF Threads 1/2 HDPE Yellow

10107805

Price Range
R 18,4655 - R 3,8868

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    14.5 mm
  • h
    12.5 mm
  • Thread Standard
    UNF
  • Thread Size
    1/2-20 in
Threaded Cap UNF Threads 1-7/8 HDPE Yellow

10107799

Price Range
R 20,7198 - R 10,9372

Stock Levels
Request the lead time here
Attributes
  • D
    55.0 mm
  • H
    28.5 mm
  • h
    26.5 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    1-7/8 in
Threaded Cap UNF Threads 1/2 HDPE Yellow

10107621

Price Range
R 7,3537 - R 3,2088

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • H
    22.0 mm
  • h
    19.5 mm
  • Thread Standard
    UNF Threads
  • Thread Size
    1/2 in