Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 9,8972 - R 32,5142 | Request the lead time here |
1.339 in
34.0 mm
|
1-1/16 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| R 9,8501 - R 28,4166 | Request the lead time here |
1.181 in
30.0 mm
|
15/16-16 in
|
Yellow
|
0.787 in
20.0 mm
|
HDPE
|
0.866 in
22.0 mm
|
UNF
|
||
| R 7,6154 - R 31,8756 | Request the lead time here |
1.437 in
36.5 mm
|
1-3/16-12 in
|
Yellow
|
0.827 in
21.0 mm
|
HDPE
|
0.906 in
23.0 mm
|
UNF
|
||
| R 7,6154 - R 14,3482 | Request the lead time here |
1.26 in
32.0 mm
|
1-1/16-12 in
|
Yellow
|
0.827 in
21.0 mm
|
HDPE
|
0.906 in
23.0 mm
|
UNF
|
||
| R 9,9655 - R 18,8275 | Request the lead time here |
1.89 in
48.0 mm
|
1-5/8 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| R 3,5026 - R 7,7849 | Request the lead time here |
0.827 in
21.0 mm
|
9/16 in
|
Yellow
|
0.846 in
21.5 mm
|
HDPE
|
0.945 in
24.0 mm
|
UNF Threads
|
||
| Request the lead time here |
|
M10 x 1.0
|
Red
|
0.236 in
6.0 mm
|
LDPE
|
0.394 in
10.0 mm
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue